0TB103.3

General information
Certifications
CE Yes
CRA (Cyber Resilience Act) Not applicable
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
Terminal block
Connection cross section
AWG wire 26 to 14 AWG
Wire end sleeves with plastic covering 0.20 to 1.50 mm²
Single-wire 0.20 to 2.50 mm²
Fine-stranded wires 0.20 to 1.50 mm²
With wire end sleeve 0.20 to 1.50 mm²
Note Protected against vibration by the screw flange
Nominal data per UL
Number of pins 3 (male)
Type of terminal block Screw clamp terminal block variant
Cable type Only copper wires (no aluminum wires!)
Pitch 5.08 mm
Electrical properties
Nominal voltage 300 V
Nominal current 10 A / contact
Contact resistance ≤5 mΩ
Material number:
0TB103.3
Description:
Accessory terminal block, 3-pin male, screw clamp terminal block 1.5 mm², protected against vibration by the screw flange
Certificates Version (Date) Download
EU Declaration ACOPOSmicro PDF / 201 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D File Step 0TB103.3 ZIP / 221 KB

Please choose country and language

B&R Logo