General information
| Terminals | Stable screw clamp terminal blocks |
| Status indicators | |
| Operation | LED, green |
| Overload | LED, red |
| Certifications |
Terminal block
| Connection cross section | |
| Output | |
| Inflexible | 0.5 to 16 mm² / 22 to 8 AWG |
| Flexible | 0.50 to 10 mm² / 22 to 8 AWG |
| Input | |
| Inflexible | 0.5 to 6 mm² / 20 to 10 AWG |
| Flexible | 0.5 to 4 mm² / 20 to 10 AWG |
Input
| Input voltage | 3 AC 340-575 V, 47-63 Hz |
| Input current | 3x 3.0 A |
| External fuse protection | Via three commercially available thermomagnetic circuit breakers |
| Transient immunity | Active transient filter, thus transient-proof per VDE 0160 / W2 |
Output (including logic)
| Output noise suppression | Device complies with EN 61000-6-3 (class B) |
| Output power | 960 W |
| Nominal voltage | DC 24-28 V (default setting: 24.5 V ±0.5%) |
| Power back immunity | 35 V |
| Protection functions | Output is short-circuit, overload- and no-load proof. |
| Overvoltage protection | 32 V ±10%: Transition to hiccup operation |
| Permissible output load | |
| TU = 0 to 45°C | 24 V / 45 A (1080 W) or 28 V / 38 A (1064 W) |
| TU = 0 to 60°C | 24 V / 40 A (960 W) or 28 V / 35 A (980 W) |
Efficiency, reliability
| Efficiency | Typ. 92.5% (400 VAC, 24 V / 40 A) |
| MTBF | 305,000 h |
| Losses | Typ. 78 W (400 VAC, 24 V / 40 A) |
Ambient conditions
| Temperature | |
| Operation | 0 to 70°C |
| Storage | -25 to 85°C |
| Relative humidity | |
| Operation | Max. 95% |
Mechanical properties
| Installation | Easy snap-on mounting onto the top-hat rail |
| Dimensions | |
| Width | 275 mm |
| Height | 124 mm |
| Depth | 117 mm (plus top-hat rail) |
| Weight | 3300 g |
| Ventilation/Cooling | Normal convection, no fan required |
Material number:
0PS340.1Description:
24 VDC power supply unit, 3-phase, 40 A, input 400..500 VAC (3 phases), wide range, top-hat rail installation
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 0PS340.1 | PDF / 826 KB |