0PS1200.3

General information
Status display Green LED (DC OK), threshold value Uout > 21 V
Insulation voltages
Input - Output 3 kV DC (type test)
3.1 kV DC (routine test)
Input - Ground 1.5 kV DC (type test)
3.1 kV DC (routine test)
Input - Signal 3 kV DC (type test)
3.1 kV DC (routine test)
Active DC OK switch output See section "Dry switching contact".
Connection type Push-in connection
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E534663
Industrial control equipment
DNV Temperature: D (-25 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: A
Input
Nominal input voltage 100 to 240 VAC
Input voltage 100 to 240 VAC -15% to +10%
100 to 240 VDC ±10%
115 to 240 VAC ±10% (UL)
160 to 240 VDC ±10% (UL)
Network type Star network (TN, TT, IT(PE))
Frequency 50 to 60 Hz ±10%
Inrush current <21 A
Current consumption 5.3 A / 2.15 A (100 VAC / 240 VAC)
4.4 A / 2.3 A (120 VAC / 230 VAC)
5.2 A / 2.1 A (100 VDC / 240 VDC)
I2t <1.091 A2s
Power failure bypass Typ. 23 ms (120 VAC)
Typ. 24 ms (230 VAC)
Leakage current to PE <3.5 mA
Protective circuit Varistor transient protection
Internal fuse 10 A
Required line fuse for device and line protection See section "Input protection".
Output
Nominal voltage 24 VDC
Output power 480 W / Max. 720 W (5 s)
Output voltage 24 to 28 VDC
Output current 20 A / Max. 30 A (5 s)
Setting range for output voltage 24 to 28 VDC
Control deviation <0.1% (input voltage change ±10%)
<3% (load change, dynamic)
<1% (load change, static)
Rise time ≤1 s (UOUT (10 to 90%))
Residual ripple Typ. 50 mVSS
Can be connected in parallel Yes, for increased efficiency and redundancy
Can be connected in series Yes, for increased output voltage (observe SELV limit)
Overvoltage protection ≤35 VDC (on the output (OVP))
Protective functions Short-circuit protection
Feedback voltage resistance ≤35 VDC
Efficiency, reliability
Efficiency Typ. 93.49% (120 VAC)
Typ. 94.42% (230 VAC)
MTBF 230 VAC / >1,400,000 h (25°C)
230 VAC / >770,000 h (40°C)
230 VAC / >310,000 h (60°C)
Power dissipation
Rated load <33.37 W (120 VAC)
<26.72 W (230 VAC)
No-load operation <1.3 W (120 VAC)
<1.37 W (230 VAC)
Operating conditions
Mounting orientation
Horizontal Yes
Vertical No
Installation elevation above sea level
Maximum 5000 m
Flammability class V0
Ventilation/Cooling Normal convection, no fan required
Degree of protection per EN 60529 IP20
Protection class I
Ambient conditions
Temperature
Operation -25 to 70°C
Derating See section "Derating".
Starting temperature -40°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation Max. 95%, non-condensing
Vibration
Operation 10 to 50 Hz, amplitude ±0.2 mm
50 to 150 Hz, 2.3 g, 90 min, per IEC 60068-2-6
Shock
Operation 18 ms, 30 g, in each direction, per IEC 60068-2-27
Pollution degree 2
Climate category 3K3, per EN 60721
Overvoltage category III (≤2000 m) / II (≤5000 m), per EN 61010-1
III (≤2000 m) / II (≤5000 m), per EN 61010-2-201
Mechanical properties
Housing
Material Aluminum sheet, plastic cover PA
Coating No protective coating
Installation Easy top-hat rail installation (NS 35 rails, EN 60715)
Dimensions
Width 55 mm
Height 135 mm
Depth 132 mm
Weight 940 g
Material number:
0PS1200.3
Description:
  • Minimum space requirement in the control cabinet due to a thin design
  • Robust and reliable thanks to dynamic boost with a strong output characteristic curve for starting heavy loads
  • Optical and preventive function monitoring with three-color LED and dry switching contact
  • Easy handling due to push-in connections, label fields, wire stripping mark and tamper-resistant setup
  • Can be connected in parallel for increased power and redundancy
  • Temperature range: -25°C to +70°C
  • Worldwide use thanks to AC and DC wide-range input
  • International certification package
24 VDC power supply unit, 1-phase, 20 A, input 100 to 240 VAC, wide range, thin design, top-hat rail installation
Certificates Version (Date) Download
EU Declaration Power supplies PDF / 309 KB
TAA00003GX DNV Type Approval Certificate Power Supply PDF / 170 KB
Documentation Version (Date) Download
Data sheet 0PS1200.3 PDF / 3 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
PowerSupply EPLAN P8 from V2.4 EXE / 13 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 0PS1200.3 ZIP / 1 MB

Please choose country and language

B&R Logo