0ACS100A.90-1

Sensor properties
Natural resonance (installed) 30 kHz (nominal)
Sensitivity 100 mV/g ±10% nominal 80 Hz at 22°C
Frequency response 2 Hz (120 cpm) to 10 kHz (600 kcpm) ±5%
1.5 Hz (90 cpm) to 12 kHz (720 kcpm) ±10%
0.8 Hz (48 cpm) to 15 kHz (900 kcpm) ±3 dB
Isolation Isolated base
Measurement range ±50 g
Cross-sensitivity <5%
Electrical properties
Electrical disturbances Max. 0.1 mg
Broadband resolution 0.2 mg (200 µg) over 1 Hz to 15 kHz
Spectral noise 10 Hz to 10 µg/Hz
100 Hz to 4 µg/Hz
1 kHz to 3 µg/Hz
Current range 0.5 to 8 mA
Bias voltage 10 to 12 VDC
Settling time 2 s
Output impedance Max. 200 Ω
Housing isolation >108 Ω at 500 V
Operating conditions
Degree of protection per EN 60529 IP67
Ambient conditions
Temperature
Operation -55 to 140°C
Max. shock resistance 5000 g
Emitted interferences EN 61000-6-4:2001
Immunity to interference EN 61000-6-2:1999
Mechanical properties
Housing
Material Stainless steel
Installation M8 x 1.25 x 33 mm screw, included in delivery
Weight 170 g
Measurement element PZT piezoelectric crystal (lead zirconate titanate)
Measurement execution Compressed
Tightening torque 8 Nm
Connectors M12
Material number:
0ACS100A.90-1
Description:
Accelerometer, nominal sensitivity 100 mV/g, side exit
Mandatory Accessories
Sensor cable
0ACC0020.01-1 Cable for accelerometer, length 2 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC0050.01-1 Cable for accelerometer, length 5 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC0100.01-1 Cable for accelerometer, length 10 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC0150.01-1 Cable for accelerometer, length 15 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC0200.01-1 Cable for accelerometer, length 20 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC0500.01-1 Cable for accelerometer, length 50 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC1000.01-1 Cable for accelerometer, length 100 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed

Please choose country and language

B&R Logo