0ACC0150.01-1

General information
Cable cross section
AWG 2x 22 AWG, 1x 24 AWG
mm² 2x 0.34 mm², 1x 0.25 mm²
Coding A
Durability ROHS 2002/92/EC
Can be used in industrial buildings and outdoors
Short description Cable for accelerometer, 15 m
Number of pins 3
Type Connection cables
Cable construction
Outer jacket
Material PUR
Color Black gray RAL 7021
Wires
Wire insulation ≥0.21 mm
Wire colors Brown, blue, black
Shield Braided wire shield made of copper wires, coverage 80%
Stranding 3 wires stranded lengthwise
Inner jacket Halogen-free, shielded
Electrical properties
Conductor resistance Max. 58 Ω/km (at 20°C)
Insulation resistance Line: ≥100 GΩ/km (at 20°C)
Connector: ≥100 MΩ
Operating conditions
Degree of protection per EN 60529
Cables IP67
M12 connector IP67
Pollution degree per EN 61800-5-1 3
Ambient conditions
Temperature
Fixed installation -40 to 80°C
Flexible installation -25 to 80°C
Mechanical properties
Dimensions
Length 15 m
Diameter 4.65 mm ±0.15 mm
Bend radius
Fixed installation 23 mm
Flexible installation 47 mm
After installation 47 mm
Drag chain data
Acceleration 10 m/s²
Flex cycles 10000000
Velocity 3 m/s
Can be used in cable drag chains
Weight 0.487 kg
Material number:
0ACC0150.01-1
Description:
Cable for accelerometer, length 15 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
General Version (Date) Download
Data sheet 0ACCxxx0.01-1 PDF / 139 KB

Please choose country and language

B&R Logo