V6.0 HW Upgrade (X90DI110.10-00)

DWL@DWL10000878579

Version Language
Operating System
Date
Size
Type Download
1.1.2.1 * 10/08/2026 554 KB EXE AS6_HW_X90DI110.10-00.exe
Description V6.0 HW Upgrade (X90DI110.10-00)

Revision information X90DI110.10-00

Version 1.1.2.1:

ID:
Firmware signature enables automaticverification of the authenticity on thetarget system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmwarechanged: no

Version 1.1.1.0:

ID: 734090
Additional feature: AB Encoder
Up to 5 AB encoders can be used on existing X90DI110-00 option boards
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60353_1.fw(110)

Version 1.0.1.0:

ID: 553230
Add Ecad Section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 565595
Rework Help files
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60353_1.fw(10)
Loading
Back to list

Please choose country and language

B&R Logo