DWL@DWL10000852765

Version Language
Operating System
Date
Size
Type Download
2.3.0.2 * 10/07/2026 4 MB EXE AS6_HW_X67DS438A.exe
Description V6.0 HW Upgrade (X67DS438A)

Revision information X67DS438A

Version 2.3.0.2:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.3.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.3.0.0:

ID: TDYD-9537
Support BOOL[8] Process Data and fix the issue in the parameter server
In addition, the data type BOOL[8] is now also available for input and output process data, in which the eight bits are stored as individual Boolean values in the I/O mapping.

FW-adaption:
In the sequence for data storage (parameter server), additional commands wereincluded that, in combination with certain devices, caused problems. This issue has been resolved.
Channel description changed: Yes
Configuration description changed: Yes
Firmwarechanged: Yes
Firmware: 1\51886_1.fw(305), 1\51886_2.fw(305), 1\51886_3.fw(305)

Version 2.2.1.0:

ID: 771355
Faulty FlatStream initialization corrected
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\51886_1.fw(261), 1\51886_2.fw(261), 1\51886_3.fw(261)

Version 2.2.0.0:

ID: 744100
Adaptations for fieldbus support.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 747010
Corrected stability problem that could occur with certain devices
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 747030
Additional Registers available
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 747040
New documentation 1.45 is available
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 749935
Corrected problem with Synchonized0x channels
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(261), 1\51886_2.fw(261), 1\51886_3.fw(261)

Version 2.1.0.0:

ID: 729385
Support HW variant 3
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 739260
New documentation 1.43 is available
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 741205
revision of the comboboxes
Channel description changed: No
Configuration description changed:Yes
Firmware changed: No

ID: 742900
Support for IO-Link timestamp version 1.1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(256), 1\51886_2.fw(256), 1\51886_3.fw(256)

Version 2.0.2.0:

ID:672750
Correction for Automation Studio 3
The parameter CfO_BaudratePrescaler can be written with Library AsIoAcc.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\51886_1.fw(133), 1\51886_2.fw(133)

Version 1.10.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.9.0.0:

ID: 628895
Two-wire interface revised
The TWI driver was revised to improve e.g. the restart behavior of the module.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(133), 1\51886_2.fw(133)

Version 1.8.0.0:

ID: 614455
Module documentation revised
Data sheet V1.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 614505
Identification procedure of IO-Link device extended
The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 614510
Communication behavior of IO-Link master revised
The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(132), 1\51886_2.fw(132)

Version 1.7.0.0:

ID: 596585
Behavior on connection loss revised
In case of connection loss, the "InputData" data points are reset.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 596590
Up-/Download behavior of paramerter server revised.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(126)

Version 1.6.1.1:

ID: 540040
SDM view revised.
Connected IO-Link devices are shown as connected in SDM view.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51886_1.fw(125)

Version 1.6.1.0:

ID: 540040
SDM view revised.
Connected IO-Link devices are shown as connected in SDM view.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\51886_1.fw(125)

Version 1.6.0.2:

ID: 534170
Adaption of IO-Link baud rate
Baud rate optimized for fast answering IO-Link slaves
Channeldescription changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(125)

Version 1.5.1.0:

ID: 515970
Max. data transfer revised
Warning/Error message will be shown, when more Bytes are defined than can be transfered.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\51886_1.fw(122)

Version 1.5.0.1:

ID: 498430
Continuous product improvement
Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 503215
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51886_1.fw(122)

Version 1.4.0.0:

ID: 489645
Firmware revised for use with AsIoLink library
If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(119)

Version 1.3.0.1:

ID: 471250
Item designation can be provided to live list
Requirement AR > B4.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 485345
Support for module DTM revised
The user defined item designation is shown in livelist of module (required AR: B4.25 or higher)
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 486555
Initializing of IO-Link slaves revised.
IO-Link devices (V1.1) without ISDU support can be used.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(118)

Version 1.2.0.0:

ID: 345640
Compatibility extended
Additional frame type implemented
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(116)

Version 1.1.0.1:

ID: 443900
Compatibility extended - parameter server
Changes ofparameter server enables user to implement this functionality on a wider range of OI-Link devics
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(115)

Version 1.0.2.0:

ID: 399210
Support X67DS438A
Support for AutomationStudio incl. documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51886_1.fw(111)
Version Language
Operating System
Date
Size
Type Download
2.3.0.1 * 08/18/2026 4 MB EXE AS6_HW_X67DS438A.exe
Description V6.0 HW Upgrade (X67DS438A)

Revision information X67DS438A

Version 2.3.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.3.0.0:

ID: TDYD-9537
Support BOOL[8]Process Data and fix the issue in the parameter server
In addition, the data type BOOL[8] is now also available for input and output process data, in which the eight bits are stored as individual Boolean values in the I/O mapping.

FW-adaption:
In the sequence for data storage (parameter server),additional commands were included that, in combination with certain devices, caused problems. This issue has been resolved.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\51886_1.fw(305), 1\51886_2.fw(305), 1\51886_3.fw(305)

Version 2.2.1.0:

ID: 771355
Faulty FlatStream initialization corrected
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\51886_1.fw(261), 1\51886_2.fw(261), 1\51886_3.fw(261)

Version 2.2.0.0:

ID: 744100
Adaptations for fieldbus support.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 747010
Corrected stability problem that could occur with certain devices
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 747030
Additional Registers available
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 747040
New documentation 1.45 is available
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 749935
Corrected problem with Synchonized0x channels
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(261), 1\51886_2.fw(261), 1\51886_3.fw(261)

Version 2.1.0.0:

ID: 729385
Support HW variant 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 739260
New documentation 1.43 is available
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 741205
revision of the comboboxes
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 742900
Support for IO-Link timestamp version 1.1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(256), 1\51886_2.fw(256), 1\51886_3.fw(256)

Version 2.0.2.0:

ID: 672750
Correction for Automation Studio 3
The parameter CfO_BaudratePrescaler canbe written with Library AsIoAcc.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\51886_1.fw(133), 1\51886_2.fw(133)

Version 1.10.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.9.0.0:

ID: 628895
Two-wire interface revised
The TWI driver was revised to improve e.g. the restart behavior of the module.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(133), 1\51886_2.fw(133)

Version 1.8.0.0:

ID: 614455
Module documentation revised
Data sheet V1.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 614505
Identification procedure of IO-Link device extended
The optional verificationof device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now, the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures in AutomationStudio.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 614510
Communication behavior of IO-Link master revised
The communication behavior was optimized if there is nodevice is connected to an activated IO-Link channel.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\51886_1.fw(132), 1\51886_2.fw(132)

Version 1.7.0.0:

ID: 596585
Behavior on connection loss revised
In case of connection loss, the "InputData" data points are reset.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 596590
Up-/Download behavior of paramerter server revised.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(126)

Version 1.6.1.1:

ID: 540040
SDM view revised.
Connected IO-Link devices are shown as connected in SDM view.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51886_1.fw(125)

Version 1.6.1.0:

ID: 540040
SDM view revised.
Connected IO-Link devices are shown as connected in SDM view.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51886_1.fw(125)

Version 1.6.0.2:

ID: 534170
Adaption of IO-Link baud rate
Baud rate optimized for fast answering IO-Link slaves
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(125)

Version 1.5.1.0:

ID: 515970
Max. data transfer revised
Warning/Error message will be shown, when more Bytes are defined than can be transfered.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\51886_1.fw(122)

Version 1.5.0.1:

ID: 498430
Continuous product improvement
Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 503215
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\51886_1.fw(122)

Version 1.4.0.0:

ID: 489645
Firmware revised for use with AsIoLink library
If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(119)

Version 1.3.0.1:

ID: 471250
Item designation can be provided to live list
Requirement AR >B4.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 485345
Support for moduleDTM revised
The user defined item designation is shown in livelist of module (required AR: B4.25 or higher)
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 486555
Initializing of IO-Link slaves revised.
IO-Link devices (V1.1)without ISDU support can be used.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\51886_1.fw(118)

Version 1.2.0.0:

ID: 345640
Compatibility extended
Additional frame type implemented
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(116)

Version 1.1.0.1:

ID: 443900
Compatibility extended - parameter server
Changes of parameter server enables user to implement this functionality ona wider range of OI-Link devics
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(115)

Version 1.0.2.0:

ID: 399210
Support X67DS438A
Support for AutomationStudio incl. documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51886_1.fw(111)
Version Language
Operating System
Date
Size
Type Download
2.3.0.0 * 04/24/2026 4 MB EXE AS6_HW_X67DS438A.exe
Description V6.0 HW Upgrade (X67DS438A)

Revision information X67DS438A

Version 2.3.0.0:

ID: TDYD-9537
Support BOOL[8] Process Data and fix the issue in the parameter server
In addition, the data type BOOL[8] is now also available for input and output process data, in which the eight bits are stored as individual Boolean values in the I/O mapping.

FW-adaption:
In the sequence for data storage (parameter server), additional commands wereincluded that, in combination with certain devices, caused problems. This issue has been resolved.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\51886_1.fw(305), 1\51886_2.fw(305), 1\51886_3.fw(305)

Version 2.2.1.0:

ID: 771355
Faulty FlatStream initialization corrected
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\51886_1.fw(261), 1\51886_2.fw(261), 1\51886_3.fw(261)

Version 2.2.0.0:

ID: 744100
Adaptations for fieldbus support.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 747010
Corrected stability problem that could occur with certain devices
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 747030
Additional Registers available
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 747040
New documentation 1.45 is available
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 749935
Corrected problem with Synchonized0x channels
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(261),1\51886_2.fw(261), 1\51886_3.fw(261)

Version 2.1.0.0:

ID: 729385
Support HW variant 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 739260
New documentation 1.43 is available
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 741205
revision of the comboboxes
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 742900
Support for IO-Link timestamp version 1.1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(256), 1\51886_2.fw(256), 1\51886_3.fw(256)

Version 2.0.2.0:

ID: 672750
Correction for Automation Studio 3
The parameter CfO_BaudratePrescaler can be written with Library AsIoAcc.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\51886_1.fw(133), 1\51886_2.fw(133)

Version 1.10.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.9.0.0:

ID: 628895
Two-wire interface revised
The TWI driver was revised to improve e.g. the restart behavior of the module.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(133), 1\51886_2.fw(133)

Version 1.8.0.0:

ID: 614455
Module documentation revised
Data sheet V1.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 614505
Identification procedure of IO-Link device extended
The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 614510
Communication behavior of IO-Link master revised
The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(132), 1\51886_2.fw(132)

Version 1.7.0.0:

ID: 596585
Behavior on connection loss revised
In case of connection loss, the"InputData" data points are reset.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 596590
Up-/Download behavior of paramerter server revised.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(126)

Version 1.6.1.1:

ID: 540040
SDM view revised.
Connected IO-Link devices are shown as connected in SDM view.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51886_1.fw(125)

Version 1.6.1.0:

ID: 540040
SDM view revised.
Connected IO-Link devices are shown as connected in SDM view.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51886_1.fw(125)

Version 1.6.0.2:

ID: 534170
Adaption of IO-Link baud rate
Baud rate optimized for fast answering IO-Link slaves
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(125)

Version 1.5.1.0:

ID: 515970
Max. data transfer revised
Warning/Error message will be shown, when more Bytes are defined than can be transfered.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\51886_1.fw(122)

Version 1.5.0.1:

ID: 498430
Continuous product improvement
Timeout behavior for DTM access revised; Very slow IO-Linkdevices can be used as well.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 503215
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\51886_1.fw(122)

Version 1.4.0.0:

ID: 489645
Firmware revised for use with AsIoLink library
If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(119)

Version 1.3.0.1:

ID: 471250
Item designation can be provided to live list
Requirement AR > B4.25
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID: 485345
Support for module DTM revised
The user defined item designation is shown in livelist of module (required AR: B4.25 or higher)
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 486555
Initializing of IO-Link slaves revised.
IO-Link devices (V1.1) without ISDU support can be used.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(118)

Version 1.2.0.0:

ID: 345640
Compatibility extended
Additional frame type implemented
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(116)

Version 1.1.0.1:

ID: 443900
Compatibility extended - parameter server
Changes of parameter server enables user to implement this functionality ona wider range of OI-Link devics
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\51886_1.fw(115)

Version 1.0.2.0:

ID: 399210
Support X67DS438A
Support for AutomationStudio incl. documentation
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\51886_1.fw(111)
Loading
Back to list

Please choose country and language

B&R Logo