DWL@DWL10000777860

Version Language
Operating System
Date
Size
Type Download
3.0.0.1 * 10/09/2025 774 KB EXE AS6_HW_X20SI2100.exe
Description V6.0 HW Upgrade (X20SI2100)

Revision information X20SI2100

Version 3.0.0.1:

ID: FUVI-11177
New data sheet V3.0.0
New data sheet V3.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: FUVI-11176
First official release for Safety+
First official release for Safety+
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\7957_1.fw(581)

Version 2.6.1.0:

ID: QCAS-240
Test pulse generation and evaluation process corrected
The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\7957_1.fw(581)

Version 2.6.0.0:

ID: 780150
Correction of the input filter with set "Filter off".
Correction of the input filter, if a "Filter off" is set and a channel error is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780235
New data sheet V2.20
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 780405
Configuration for Power Calculation available
The Configuration for Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\7957_1.fw(580)

Version 2.4.0.0:

ID: 715250
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 726615
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727135
New data sheet V2.10
For changes see chapter "Version history" in thedata sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\7957_1.fw(574)

Version 2.3.1.0:

ID: 706335
Limit values for the module cycletime adjusted
The limit values for the calculation and monitoring of module cycle time and slot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 706395
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\7957_1.fw(573)

Version 2.3.0.0:

ID: 675425
The OSDD signal at thepulse output is corrected.
The OSDD signal at the pulse output is outputcorrectly even when not in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 692135
Support of the DYNlink interface
The DYNlink interface is supported by the safe inputs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 696570
New data sheet V2.07
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\7957_1.fw(572)

Version 2.2.0.1:

ID: 668565
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 688730
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689705
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689940
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690085
New data sheet V2.06
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\7957_1.fw(571)

Version 2.1.0.0:

ID: 644160
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\7957_1.fw(570)

Version 1.10.10.0:

ID: 622695
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(331)

Version 1.10.9.1:

ID: 643145
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301),7\7957_1.fw(330)

Version 1.10.9.0:

ID: 618235
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(330)

Version 1.10.1.0:

ID: 380915
X20(c)SI9100: warn about invalid two channel processing mode
X20(c)SI9100: SafeDESIGNER generates a warning during compileif a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 501195
Remove parameter discrepance time from SafeDigitalInput04
Theunused parameter Discrepance Time will be removed from group SafeDigitalInput04.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 532670
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 539145
Adaptfilter algorithm to eliminate dependencies between TON and TOF-filter
Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 541335
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 550700
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 550740
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 556265
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(325)

Version 1.10.0.2:

ID: 467370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(320)

Version 1.10.0.1:

ID: 472990
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 472995
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301), 7\7957_1.fw(320)

Version 1.9.1.0:

ID: 424610
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424615
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 424620
fw valid from SafetyRelease 1.4 on
The firmware is used for all SafetyReleases from 1.4 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301)

Version 1.9.0.0:

ID: 413820
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 413925
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414280
2-channel evaluation: additional information at warning
If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 414325
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290), 5\7957_1.fw(300)

Version 1.6.0.8:

ID: 388390
The module also supports SafetyRelease 1.8
Starting with this version, the module also supports SafetyRelease 1.8
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.6.0.7:

ID: 339235
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.6.0.5:

ID: 335345
unlock of SafeModule IDs > 300
SafeModule IDs up to 1023 are now unlocked
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 335350
The module also supports SafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.6.0.0:

ID: 313665
Adaption of module configuration file release 1.6
Adaption of module configuration file release 1.6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.5.0.4:

ID: 303360
Support of AutomationStudio 4.0
Support of AutomationStudio 4.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.5.0.3:

ID: 287420
New feature: discrepancy time increased from 500ms to 10s
Discrepancy time maximum from 500ms to 10s increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 290245
Datasheet Version 1.50
Datasheet version 1.50 added in Html format
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.4.1.3:

ID: 284600
Release für kompatibles Safety Release 1.5
ID 284600

Parameter for backwards compatibility in description file changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282)

Version 1.4.1.1:

ID: 272595
Release for Safety Release 1.5
Release for Safety Release 1.5

Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282)

Version 1.4.0.1:

ID#225420: Safety Release 1.4

- one can configure the channel that shall be used as pulse source for testpulse with mode "internal" (see manual)
- different levels for logger entires:"Info", "Warning" or "Error" (AR B3.05 required)
- logger entries with level "Info" or "Warning" are sent by only 1 of the 2safety processors to reduce the number of messages
- X2X diagnostics data points (AR 3.08 required)

Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

Version 1.2.1.0:

ID#210370: Pulse_Mode "external": automatic increment of "Filter_off_us"

For Pulse_Mode "external" the automatic increment of parameter "Filter_off_us" was less than the 5ms described in the documentation.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID#219325: erroneous discrepancy time error message

An erroneous discrepancy time error message could be generated at startup by the 2 channel evaluation if external devices are used that generate testpulses.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.0.3:

ID#217720: changes in HWC

fixed typos of safety parameters
enabled for AR B2.96

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID#183260: reduced async communication at boot time

parameters are stored locally and will only be transmitted in case of changes

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID#186455: flashing of SE-LEDs

new states of SE-LEDs:
single flash: safety firmware is still in state PreOp (waiting for start command from SL)
double flash: safety firmware is in operational, but cyclic data connectionto SL is not valid

Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID#194140: increased maximum value of input filters

input filters can be paramtrized up to 500ms (instead of 100ms)

Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID#199330: operation in cold environment

problems when operating in cold environment (0 .. 10°C) solved (logger entries 99850 und 103946)

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.1.4.0:

ID#168365: solved sporadic firmware update problems

solved sporadic firmware update problems

Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.3.0:

ID#180045: enhacements HWC

state information of 2-channel evaluation can be mapped
Aprol support

Channel description changed: No
Configuration description changed: No
Firmware changed: No
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282)

Version 1.1.1.0:

ID: 163785
First official Release
First officialRelease
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(259)
Version Language
Operating System
Date
Size
Type Download
2.6.1.0 * 03/04/2025 2 MB EXE AS6_HW_X20SI2100.exe
Description V6.0 HW Upgrade (X20SI2100)

Revision information X20SI2100

Version 2.6.1.0:

ID: QCAS-240
Test pulse generation and evaluation process corrected
The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56666_1.fw(581)

Version 2.6.0.0:

ID: 780150
Correction of the input filter with set "Filter off".
Correction of the input filter, if a "Filter off" is set and a channel error is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780235
New data sheet V2.20
For changessee chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 780405
Configuration for Power Calculation available
The Configuration for Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\56666_1.fw(580)

Version 2.4.0.0:

ID: 715250
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot,generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 726615
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727135
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56666_1.fw(574)

Version 2.3.1.0:

ID: 706335
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring of module cycle time and slot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 706395
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56666_1.fw(573)

Version 2.3.0.0:

ID: 675425
The OSDD signal at the pulse output is corrected.
The OSDD signal at the pulse output is output correctly even when not in use.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 692135
Support of the DYNlink interface
The DYNlink interface is supported by the safe inputs.
Channel description changed:No
Configuration description changed: Yes
Firmware changed: Yes

ID: 696570
New data sheet V2.07
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56666_1.fw(572)

Version 2.2.0.1:

ID: 668565
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688730
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689705
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689940
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690085
New data sheet V2.06
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56666_1.fw(571)

Version 2.1.0.0:

ID: 644160
major (evenincompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56666_1.fw(570)

Version 1.10.10.0:

ID: 622695
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56666_1.fw(331)

Version 1.10.9.1:

ID: 643145
data sheet V1.141
Seechapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(330)

Version 1.10.9.0:

ID: 618235
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56666_1.fw(330)

Version 1.10.1.0:

ID: 380915
X20(c)SI9100: warn about invalid two channel processing mode
X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 501195
Remove parameter discrepance time from SafeDigitalInput04
The unused parameter Discrepance Time will be removed from group SafeDigitalInput04.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 532670
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 539145
Adapt filter algorithm to eliminate dependencies between TON and TOF-filter
Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 541335
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 550700
Loggerentry on negativ edge of SafeModuleOK
Ifa negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 550740
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 556265
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(325)

Version 1.10.0.2:

ID: 467370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 7\56666_1.fw(320)

Version 1.10.0.1:

ID: 472990
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY1.5 with easier parametrizationof timing parameters
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No

ID: 472995
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(320)

Version 1.9.1.0:

ID: 424670
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424675
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 424685
fw valid from SafetyRelease 1.7 on
The firmware is used for all SafetyReleases from 1.7 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 6\56666_1.fw(301)

Version 1.9.0.0:

ID: 413885
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414045
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414300
2-channel evaluation: additional information at warning
If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 414385
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\56666_1.fw(290), 5\56666_1.fw(300)

Version 1.6.0.9:

ID: 393885
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 4\56666_1.fw(290)
Version Language
Operating System
Date
Size
Type Download
2.6.0.0 * 03/05/2024 2 MB EXE AS6_HW_X20SI2100.exe
Description V6.0 HW Upgrade (X20SI2100)

Revision information X20SI2100

Version 2.6.0.0:

ID: 780150
Correction of the input filter with set "Filter off".
Correction of the input filter, if a "Filter off" is set and a channel error is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780235
New data sheet V2.20
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 780405 / Support ID: 400412437
Configuration for Power Calculation available
The Configuration for Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\56666_1.fw(580)

Version 2.4.0.0:

ID: 715250 / Support ID: 400345156
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc datais not equal to sent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 726615
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727135
New data sheet V2.10
For changes seechapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56666_1.fw(574)

Version 2.3.1.0:

ID: 706335
Limit values for the module cycle time adjusted
The limit values for thecalculation and monitoring of module cycle time andslot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 706395
New data sheet V2.08
Forchanges see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56666_1.fw(573)

Version 2.3.0.0:

ID:675425 / Support ID: 400311305
The OSDD signal at the pulse output is corrected.
The OSDD signal at the pulse output is output correctly even when not in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 692135
Support ofthe DYNlink interface
The DYNlink interface is supported by the safe inputs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 696570
New data sheet V2.07
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56666_1.fw(572)

Version 2.2.0.1:

ID: 668565
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688730 / Support ID: 400299371
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689705
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689940
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690085
New data sheet V2.06
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56666_1.fw(571)

Version 2.1.0.0:

ID: 644160
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56666_1.fw(570)

Version 1.10.10.0:

ID: 622695
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 7\56666_1.fw(331)

Version1.10.9.1:

ID: 643145
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time hasbeen updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(330)

Version 1.10.9.0:

ID: 618235
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56666_1.fw(330)

Version 1.10.1.0:

ID: 380915 / Support ID: 400132230
X20(c)SI9100: warn about invalid two channel processing mode
X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 501195 / Support ID: 400198859, 400209221, 400214147, 400217227, 400221540, 400224198
Remove parameter discrepance time from SafeDigitalInput04
The unused parameter Discrepance Time will be removed from group SafeDigitalInput04.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 532670
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 539145
Adapt filter algorithm to eliminate dependencies between TON and TOF-filter
Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 541335
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 550700
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 550740
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 556265
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(325)

Version 1.10.0.2:

ID: 467370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 7\56666_1.fw(320)

Version 1.10.0.1:

ID: 472990
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 472995
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56666_1.fw(320)

Version 1.9.1.0:

ID: 424670
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424675
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 424685
fw valid from SafetyRelease 1.7 on
The firmware is used for all SafetyReleases from 1.7 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 6\56666_1.fw(301)

Version 1.9.0.0:

ID: 413885
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414045
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No

ID: 414300
2-channel evaluation: additional information at warning
If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent).
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 414385
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\56666_1.fw(290), 5\56666_1.fw(300)

Version 1.6.0.9:

ID: 393885
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 4\56666_1.fw(290)
Loading
Back to list

Please choose country and language

B&R Logo