DWL@DWL10000777839

Version Language
Operating System
Date
Size
Type Download
3.0.2.0 * 12/15/2025 495 KB EXE AS6_HW_X20SC2432.exe
Description V6.0 HW Upgrade (X20SC2432)

Revision information X20SC2432

Version 3.0.2.0:

ID: FUVI-12370
Input channels removed in output only relay modules
Input channels removed in firmware and configuration of output only relay modules.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: FUVI-12314
Switch-on counter added for relay output channels
Switch-on counter added for relay output channels. The counter value can beread out with non cyclical channels.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: FUVI-12000
Improved bootup behavior
Fixed stability issues; faster bootup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56669_1.fw(652)

Version 3.0.0.0:

ID: FUVI-11178
Control of the outputs reworked
Control of the outputs reworked
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: FUVI-11177
New data sheet V3.0.0
New data sheet V3.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: FUVI-11176
First official release for Safety+
First official release for Safety+
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56669_1.fw(650)

Version 2.6.1.0:

ID: QCAS-240
Test pulse generation and evaluation process corrected
The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56669_1.fw(581)

Version 2.6.0.0:

ID:780130
Correction of the input filter with set "Filter off".
Correction of the input filter, if a "Filter off" is set and a channel error is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780255
New data sheet V2.20
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 780375
Configuration for Power Calculation available
The Configuration for Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\56669_1.fw(580)

Version 2.5.0.0:

ID: 719780
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crcdata is not equal to sent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:726645
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727175
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56669_1.fw(575)

Version 2.4.1.0:

ID: 692335
Support of the DYNlink interface
The DYNlink interface is supportedby the safe inputs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 692375
The OSDD signal at the pulse output is corrected.
The OSDD signal at the pulse output is output correctly even when not in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 696545
New data sheet V2.08
For changes see chapter"Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID:706290
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring of module cycle time and slot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56669_1.fw(574)

Version 2.3.0.0:

ID: 670525
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 689660
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689730
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689965
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690120
New data sheet V2.06
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 10\56669_1.fw(572)

Version 2.1.0.0:

ID: 644195
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56669_1.fw(570)

Version 1.10.10.1:

ID: 643300
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time hasbeen updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56669_1.fw(331)

Version 1.10.10.0:

ID: 622745
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56669_1.fw(331)

Version 1.10.9.0:

ID: 618180
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56669_1.fw(330)

Version 1.10.1.0:

ID: 533180
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 549945
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 553740
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 570630
set SafeOutputOKs even when channel is not mapped
SafeOutputOKs are set now even when channel is not mapped
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56669_1.fw(325)

Version 1.10.0.6:

ID: 533010
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 533095
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 7\56669_1.fw(320)

Version 1.10.0.2:

ID: 482605
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 7\56669_1.fw(320)

Version 1.10.0.0:

ID: 482605
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 7\56669_1.fw(320)
Version Language
Operating System
Date
Size
Type Download
3.0.0.0 * 07/25/2025 795 KB EXE AS6_HW_X20SC2432.exe
Description V6.0 HW Upgrade (X20SC2432)

Revision information X20SC2432

Version 3.0.0.0:

ID: FUVI-11178
Control of the outputs reworked
Control of the outputs reworked
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: FUVI-11177
New data sheet V3.0.0
New data sheet V3.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: FUVI-11176
First official release for Safety+
First official release for Safety+
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56733_1.fw(650)

Version 2.6.1.0:

ID: QCAS-240
Test pulse generation and evaluation process corrected
The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56733_1.fw(581)

Version 2.6.0.0:

ID: 780125
Correction of the input filter with set "Filter off".
Correction of the input filter, if a "Filter off" is set and a channelerroris detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780250
New data sheet V2.20
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 780370
Configuration for Power Calculation available
The Configuration for Power Calculation is nowavailable in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\56733_1.fw(580)

Version 2.4.0.0:

ID: 719725
Failsafe at every boot
It could happen under rare conditions that the module is stuckin failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849"Received crc data is not equal to sent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 726580
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727105
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56733_1.fw(574)

Version 2.3.0.1:

ID: 692330
Support of the DYNlink interface
The DYNlink interface is supported by the safe inputs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 692370
The OSDD signal at the pulse output is corrected.
The OSDD signal at the pulse output is output correctly even when not in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 696540
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 706285
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring of module cycle time andslot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56733_1.fw(573)

Version 2.2.0.0:

ID: 670590
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688680
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689685
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689885
Increased delay of external feedback error detection
Increased delay of external feedback error detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689915
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689990
Improvement of the feedback diagnosis.
Improvement of the feedback diagnosis of the output.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690060
New data sheet V2.06
For changes see chapter "Versionhistory" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56733_1.fw(571)

Version 2.1.0.0:

ID: 644275
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56733_1.fw(570)

Version 1.10.10.0:

ID: 622785
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(331)

Version 1.10.9.1:

ID: 643440
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(330)

Version 1.10.9.0:

ID: 618175
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(330)

Version 1.10.1.2:

ID: 549935
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552675
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 553735
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(326)

Version 1.10.0.6:

ID: 533020
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 533105
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(320)

Version 1.10.0.1:

ID: 474325
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 474330
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(320)

Version 1.9.1.1:

ID: 453175
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed:Yes
Firmware: 5\56733_1.fw(301)
Version Language
Operating System
Date
Size
Type Download
2.6.1.0 * 03/04/2025 1 MB EXE AS6_HW_X20SC2432.exe
Description V6.0 HW Upgrade (X20SC2432)

Revision information X20SC2432

Version 2.6.1.0:

ID: QCAS-240
Test pulse generation and evaluation process corrected
The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\42916_1.fw(581)

Version 2.6.0.0:

ID: 780145
Correction of the input filter with set "Filter off".
Correction of the input filter, if a "Filter off" is set and a channel error is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780265
New data sheet V2.20
For changessee chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 780390
Configuration for Power Calculation available
The Configuration for Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\42916_1.fw(580)

Version 2.5.0.0:

ID: 715240
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot,generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 726660
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727185
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\42916_1.fw(575)

Version 2.4.1.0:

ID: 692350
Support of the DYNlink interface
The DYNlink interface is supported by the safe inputs.
Channel description changed: No
Configuration description changed:Yes
Firmware changed: Yes

ID: 692390
The OSDD signal at the pulse output is corrected.
The OSDD signal at the pulse output is output correctly even when not in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 696560
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 706320
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring of module cycle time and slot time adjusted.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\42916_1.fw(574)

Version 2.3.0.0:

ID: 668550
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688720
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689740
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689975
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690130
New data sheet V2.06
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\42916_1.fw(572)

Version 2.1.0.0:

ID: 644190
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\42916_1.fw(570)

Version 1.10.10.1:

ID: 643305
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301), 7\42916_1.fw(331)

Version 1.10.10.0:

ID: 621345
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 622110
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982,102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301), 7\42916_1.fw(331)

Version 1.10.9.0:

ID: 618220
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301), 7\42916_1.fw(330)

Version 1.10.1.0:

ID: 541505
Improve the description section in the OSDD files
Improve the description section in the OSDDfiles
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 541665
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 549940
Provide CRC of theFirmware
Provide CRC of the Firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 570615
set SafeOutputOKs even when channel is not mapped
SafeOutputOKs are set now even when channel is not mapped
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301), 7\42916_1.fw(325)

Version 1.10.0.6:

ID: 486445
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 533005
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 533090
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301), 7\42916_1.fw(320)

Version 1.10.0.2:

ID: 483055
Added coated type of module in help
Added coated type of module in help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301), 7\42916_1.fw(320)

Version 1.10.0.1:

ID: 470510
changed manual verionto 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 470515
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301), 7\42916_1.fw(320)

Version 1.9.1.0:

ID: 425445
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 425460
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 425465
fw valid from SafetyRelease 1.4 on
The firmware is used for all SafetyReleases from 1.4 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301)

Version 1.9.0.0:

ID: 243055
DXF-File ready to be downloaded
DXF-File ready to be downloaded
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 413815
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 413920
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414320
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290), 5\42916_1.fw(300)

Version 1.6.0.8:

ID: 388340
The module also supports SafetyRelease 1.8
Starting with this version, the module also supports SafetyRelease 1.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.6.0.7:

ID: 339225
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.6.0.5:

ID: 335320
unlock of SafeModule IDs > 300
SafeModule IDs up to 1023 are now unlocked
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 335325
The module also supports SafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.6.0.0:

ID: 314295
Adaption of module configuration file release 1.6
Adaption of module configuration file release 1.6
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.5.0.4:

ID: 303355
Support of AutomationStudio 4.0
Support of AutomationStudio 4.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.5.0.3:

ID: 287440
New feature
Discrepancy time maximum from 500ms to 10s increased.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 290260
Datasheet Version 1.50
Datasheet version 1.50 added in Html format
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.4.1.3:

ID: 284650
Release für kompatibles Safety Release 1.5
ID 284600

Parameter for backwardscompatibility in description file changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282)

Version 1.4.1.1:

ID: 272230
Release for Safety Release 1.5
Release for Safety Release 1.5
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282)

Version 1.4.0.1:

ID: 225435
Safety Release 1.4
- SI: one can configure the channel that shall be used as pulse source for testpulse with mode "internal" (see manual)
- different levels for loggerentires: "Info", "Warning" or "Error" (AR B3.05 required)
- logger entries with level "Info" or "Warning" are sent by only 1 of the 2safety processors to reduce the number of messages
- X2X diagnostics data points (AR 3.08required)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282)

Version 1.2.1.0:

ID: 219630
erroneous discrepancy time error message
An erroneous discrepancy time error message could be generated at startup by the 2 channel evaluation if external devices are used that generate test pulses.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:2\42916_1.fw(272)

Version 1.2.0.3:

ID: 213430
changes inHWC
fixed typos of safety parameters
enabled for AR B2.96
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42916_1.fw(271)

Version 1.2.0.0:

ID: 212845
first official release
first official release
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282)
Version Language
Operating System
Date
Size
Type Download
2.6.0.0 * 03/05/2024 1 MB EXE AS6_HW_X20SC2432.exe
Description V6.0 HW Upgrade (X20SC2432)

Revision information X20SC2432

Version 2.6.0.0:

ID: 780145
Correction of the input filter with set "Filter off".
Correction of the input filter, if a "Filter off" is set and a channel error is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780265
New data sheet V2.20
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 780390 / Support ID: 400412437
Configuration for Power Calculation available
The Configuration for Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\42916_1.fw(580)

Version 2.5.0.0:

ID: 715240
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 726660
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID:727185
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\42916_1.fw(575)

Version 2.4.1.0:

ID: 692350
Support of the DYNlink interface
The DYNlink interface is supported by the safe inputs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 692390
The OSDD signal at the pulse output is corrected.
The OSDD signal at the pulse output is output correctly even when not in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 696560
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 706320
Limit values forthe module cycle time adjusted
The limit values for the calculation and monitoring of module cycle time and slot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\42916_1.fw(574)

Version 2.3.0.0:

ID: 668550
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688720 / Support ID: 400299371
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration"is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689740
Propagation delay statistics
The Propagation delay statisticscan now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689975
Improvement of the internal voltage monitoring.
Improvement of the internalvoltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690130
Newdata sheet V2.06
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\42916_1.fw(572)

Version 2.1.0.0:

ID: 644190
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\42916_1.fw(570)

Version 1.10.10.1:

ID: 643305
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has beenupdated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301), 7\42916_1.fw(331)

Version 1.10.10.0:

ID: 621345 /Support ID: 400269002
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 622110 / Support ID: 400269002
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065,110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301), 7\42916_1.fw(331)

Version 1.10.9.0:

ID: 618220
logger entry 112174, 108078
Logger entry 112174, 108078could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301), 7\42916_1.fw(330)

Version 1.10.1.0:

ID: 541505
Improve the description section in the OSDD files
Improve the description section in the OSDD files
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 541665
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 549940
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 570615 / Support ID: 400236267
set SafeOutputOKs even when channel is not mapped
SafeOutputOKs are set now even when channel is not mapped
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301), 7\42916_1.fw(325)

Version 1.10.0.6:

ID: 486445
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 533005
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 533090
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed:No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301), 7\42916_1.fw(320)

Version 1.10.0.2:

ID: 483055
Addedcoated type of module in help
Added coated type of module in help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301), 7\42916_1.fw(320)

Version 1.10.0.1:

ID: 470510
changed manual verion to 1.100
changed manual verion to 1.100
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No

ID: 470515
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301), 7\42916_1.fw(320)

Version 1.9.1.0:

ID: 425445
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 425460
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 425465
fw valid from SafetyRelease 1.4 on
The firmware is used for all SafetyReleases from 1.4 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42916_1.fw(272), 6\42916_1.fw(301)

Version 1.9.0.0:

ID: 243055 / Support ID: 400054331
DXF-File ready to be downloaded
DXF-File ready to be downloaded
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No

ID: 413815
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 413920
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414320
Update Online Help
Update Online Help V1.90
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290), 5\42916_1.fw(300)

Version 1.6.0.8:

ID: 388340
The module also supports SafetyRelease 1.8
Starting with this version, the module also supportsSafetyRelease 1.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.6.0.7:

ID: 339225
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.6.0.5:

ID: 335320 / Support ID: 400083263
unlock of SafeModule IDs > 300
SafeModule IDs up to 1023 are now unlocked
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 335325
The module also supports SafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.6.0.0:

ID: 314295
Adaption of module configuration file release 1.6
Adaption of moduleconfiguration file release 1.6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.5.0.4:

ID: 303355
Support of AutomationStudio 4.0
Support of AutomationStudio 4.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.5.0.3:

ID: 287440
New feature
Discrepancy time maximum from 500ms to 10s increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 290260
Datasheet Version 1.50
Datasheet version 1.50 added in Html format
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282), 4\42916_1.fw(290)

Version 1.4.1.3:

ID: 284650
Release für kompatibles Safety Release 1.5
ID 284600

Parameter for backwards compatibility in description file changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282)

Version 1.4.1.1:

ID: 272230
Release for Safety Release 1.5
Release for Safety Release 1.5
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282)

Version1.4.0.1:

ID: 225435
Safety Release 1.4
- SI: one can configure the channel that shall be used as pulse source for testpulse with mode "internal" (see manual)
- different levels for logger entires: "Info", "Warning" or "Error" (AR B3.05 required)
- logger entries with level "Info" or "Warning" are sent by only 1 of the 2safety processors to reduce the numberof messages
- X2X diagnostics data points (AR 3.08 required)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282)

Version 1.2.1.0:

ID: 219630
erroneous discrepancy time error message
An erroneous discrepancy time error message could be generated at startup by the 2 channel evaluation if external devices are used that generate test pulses.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 2\42916_1.fw(272)

Version 1.2.0.3:

ID: 213430
changes in HWC
fixed typos of safety parameters
enabled for AR B2.96
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42916_1.fw(271)

Version 1.2.0.0:

ID: 212845
first official release
first official release
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42916_1.fw(272), 3\42916_1.fw(282)
Loading
Back to list

Please choose country and language

B&R Logo