DWL@DWL10000854105

Version Language
Operating System
Date
Size
Type Download
1.6.0.2 * 10/07/2026 2 MB EXE AS6_HW_X20MM4456.exe
Description V6.0 HW Upgrade (X20MM4456)

Revision information X20MM4456

Version 1.6.0.2:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.0.0:

ID: TDYD-11261
New hardware variant and improved boot behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(201), 1\41335_4.fw(201)

Version 1.5.0.0:

ID:
Adaptations for AutomationStudio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed:no
Configuration description changed: yes
Firmware changed: no

Version 1.3.1.0:

ID: 641780
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10),1\41335_2.fw(10), 1\41335_3.fw(102)

Version 1.3.0.0:

ID: 626760
New mode for digital hydraulics
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(102)

Version 1.2.0.0:

ID: 618055
support for hardware 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 618060
Module documentation revised
Data sheet V2.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(11)

Version 1.1.5.0:

ID: 512360
Moduledocumentation revised
Data sheet V2.10
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.4.0:

ID: 480555
Module documentation revised
Data sheet V2.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.3.0:

ID: 449615
help file renewed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.2.0:

ID: 269855
Module inserted in the chapter overview of help.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 322100
Support for eplan
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.0.0:

ID: 256020
Support for operation with bus coupler
Channel description changed: Yes
Configuration description changed:No
Firmware changed: Yes

ID: 257370
The incremental counters of X20MM4456 can be reset
The 4 incremental counters of X20MM4456 can be reset individually and synchronously to "0"
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.0.2.2:

ID: 245845
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.1:

ID: 243200
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.0:

ID: 233790
Dither function works now also at lower frequencys and lower PWM duration without problems
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.1.0:

ID: 204675
At modules with revision <=A6 the offset fromthe current measurement was corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(7), 1\41335_2.fw(8)
Version Language
Operating System
Date
Size
Type Download
1.6.0.1 * 08/18/2026 2 MB EXE AS6_HW_X20MM4456.exe
Description V6.0 HW Upgrade (X20MM4456)

Revision information X20MM4456

Version 1.6.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.0.0:

ID: TDYD-11261
New hardware variant and improved boot behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(201), 1\41335_4.fw(201)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.1.0:

ID: 641780
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(102)

Version 1.3.0.0:

ID: 626760
New mode for digital hydraulics
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(102)

Version 1.2.0.0:

ID: 618055
support for hardware 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 618060
Module documentation revised
Data sheet V2.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(11)

Version 1.1.5.0:

ID: 512360
Module documentationrevised
Data sheet V2.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.4.0:

ID: 480555
Module documentation revised
Data sheet V2.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.3.0:

ID: 449615
help file renewed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.2.0:

ID:269855
Module inserted in the chapter overview of help.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 322100
Support for eplan
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.0.0:

ID: 256020
Support for operation with bus coupler
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 257370
The incremental counters of X20MM4456 can be reset
The 4 incremental counters of X20MM4456 can be reset individually and synchronously to "0"
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.0.2.2:

ID: 245845
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.1:

ID: 243200
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.0:

ID: 233790
Dither function works now also at lower frequencys and lower PWM duration without problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.1.0:

ID: 204675
At modules with revision <=A6 the offset from the current measurement was corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(7), 1\41335_2.fw(8)
Version Language
Operating System
Date
Size
Type Download
1.6.0.0 * 05/07/2026 2 MB EXE AS6_HW_X20MM4456.exe
Description V6.0 HW Upgrade (X20MM4456)

Revision information X20MM4456

Version 1.6.0.0:

ID: TDYD-11261
New hardware variant and improved boot behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(201), 1\41335_4.fw(201)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.1.0:

ID: 641780
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(102)

Version 1.3.0.0:

ID: 626760
New mode for digital hydraulics
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(102)

Version 1.2.0.0:

ID: 618055
support for hardware 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 618060
Module documentation revised
Data sheet V2.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(11)

Version 1.1.5.0:

ID: 512360
Module documentation revised
Data sheet V2.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.4.0:

ID: 480555
Module documentationrevised
Data sheet V2.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.3.0:

ID: 449615
help file renewed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.2.0:

ID: 269855
Module inserted in the chapter overview of help.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 322100
Support for eplan
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.0.0:

ID: 256020
Support for operation with bus coupler
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 257370
The incremental counters of X20MM4456 can be reset
The 4 incremental counters of X20MM4456 can be reset individually and synchronously to "0"
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.0.2.2:

ID: 245845
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.1:

ID: 243200
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.0:

ID: 233790
Dither function works now also at lower frequencys and lower PWMduration without problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.1.0:

ID: 204675
At modules with revision <=A6 the offset from the current measurement was corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(7), 1\41335_2.fw(8)
Loading
Back to list

Please choose country and language

B&R Logo