DWL@DWL10000791418

Version Language
Operating System
Date
Size
Type Download
3.1.0.2 * 10/06/2026 477 KB EXE AS6_HW_X20cSO4120.exe
Description V6.0 HW Upgrade (X20cSO4120)

Revision information X20cSO4120

Version 3.1.0.2:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel descriptionchanged: no
Configuration description changed: yes
Firmware changed: no

Version 3.1.0.1:

ID: FUVI-12963
SafetyPlus Public Release
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\56668_1.fw(652)

Version 3.0.2.0:

ID: FUVI-12000
Improved bootup behavior
Fixed stability issues; faster bootup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56668_1.fw(652)

Version 3.0.0.0:

ID: FUVI-11178
Control of the outputs reworked
Control of the outputs reworked
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: FUVI-11177
New data sheet V3.0.0
New datasheet V3.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: FUVI-11176
First official release for Safety+
First official release for Safety+
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56668_1.fw(650)

Version 2.3.0.1:

ID: 783540
Configuration for Power Calculation available
TheConfiguration for Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\56668_1.fw(573)

Version 2.3.0.0:

ID: 715260
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal tosent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 726625
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727170
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56668_1.fw(573)

Version 2.2.1.0:

ID: 706355
Limit values for the module cycle time adjusted
The limit values for the calculation andmonitoring of module cycle time andslot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 706425
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56668_1.fw(572)

Version 2.2.0.1:

ID: 688750
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688885
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688945
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688960
Improvement of the feedback diagnosis.
Improvementof the feedback diagnosis of the output.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56668_1.fw(571)

Version 2.1.0.0:

ID: 644165
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56668_1.fw(570)

Version 1.10.10.0:

ID: 622780
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56668_1.fw(281), 4\56668_1.fw(300), 6\56668_1.fw(331)

Version 1.10.9.1:

ID: 643150
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56668_1.fw(281), 4\56668_1.fw(300), 6\56668_1.fw(330)

Version 1.10.9.0:

ID: 618270
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 3\56668_1.fw(281), 4\56668_1.fw(300), 6\56668_1.fw(330)

Version 1.10.1.1:

ID: 422790
Correction for FBK_Status_1
Correction for FBK_Status_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 532525
Improve the description section in the OSDD files
Improve the description section in the OSDD files
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532690
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 552490
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 552520
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56668_1.fw(281), 4\56668_1.fw(300), 6\56668_1.fw(325)

Version 1.10.0.6:

ID: 532680
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532685
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 3\56668_1.fw(281), 4\56668_1.fw(300), 6\56668_1.fw(320)

Version 1.10.0.2:

ID: 507370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56668_1.fw(281), 4\56668_1.fw(300), 6\56668_1.fw(320)

Version 1.10.0.1:

ID: 473225
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 473235
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56668_1.fw(281), 4\56668_1.fw(300), 6\56668_1.fw(320)

Version 1.9.0.1:

ID: 413910
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414090
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414265
parameter max. Switching Frequency removed
Parameter max. Switching Frequency has no meaning any more.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 414405
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56668_1.fw(281), 4\56668_1.fw(300)

Version 1.6.0.9:

ID: 394005
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 3\56668_1.fw(281)
Version Language
Operating System
Date
Size
Type Download
3.1.0.1 * 06/18/2026 473 KB EXE AS6_HW_X20cSO4120.exe
Description V6.0 HW Upgrade (X20cSO4120)

Revision information X20cSO4120

Version 3.1.0.1:

ID: FUVI-12963
SafetyPlus Public Release
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\56708_1.fw(652)

Version 3.0.2.0:

ID: FUVI-12000
Improved bootup behavior
Fixed stability issues; faster bootup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56708_1.fw(652)

Version 3.0.0.0:

ID: FUVI-11178
Control of the outputs reworked
Control of the outputs reworked
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: FUVI-11177
New data sheet V3.0.0
New data sheet V3.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: FUVI-11176
First official release for Safety+
First official release for Safety+
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 10\56708_1.fw(650)

Version 2.3.0.1:

ID: 783540
Configuration for Power Calculation available
The Configurationfor Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\56708_1.fw(573)

Version 2.3.0.0:

ID: 715260
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data"
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 726625
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727170
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56708_1.fw(573)

Version 2.2.1.0:

ID: 706355
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring ofmodule cycle time andslot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 706425
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56708_1.fw(572)

Version 2.2.0.1:

ID: 688750
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688885
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688945
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688960
Improvement of the feedback diagnosis.
Improvement of the feedback diagnosis of the output.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56708_1.fw(571)

Version 2.1.0.0:

ID: 644165
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56708_1.fw(570)

Version 1.10.10.0:

ID: 622780
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(331)

Version 1.10.9.1:

ID: 643150
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(330)

Version 1.10.9.0:

ID: 618270
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(330)

Version 1.10.1.1:

ID: 422790
Correction for FBK_Status_1
Correction for FBK_Status_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 532525
Improve the description section in theOSDD files
Improve the description section in the OSDD files
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532690
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 552490
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 552520
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(325)

Version 1.10.0.6:

ID: 532680
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532685
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.2:

ID: 507370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.1:

ID: 473225
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 473235
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.9.0.1:

ID: 413905
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414075
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414260
parameter max. Switching Frequency removed
Parameter max. Switching Frequency has no meaning any more.
Channel description changed: Yes
Configuration description changed: No
Firmware changed:Yes

ID: 414400
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300)

Version 1.6.0.9:

ID: 393950
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 3\56708_1.fw(281)
Version Language
Operating System
Date
Size
Type Download
3.0.2.0 * 12/15/2025 473 KB EXE AS6_HW_X20cSO4120.exe
Description V6.0 HW Upgrade (X20cSO4120)

Revision information X20cSO4120

Version 3.0.2.0:

ID: FUVI-12000
Improved bootup behavior
Fixed stability issues; faster bootup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56708_1.fw(652)

Version 3.0.0.0:

ID: FUVI-11178
Control of the outputs reworked
Control of the outputs reworked
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: FUVI-11177
New data sheet V3.0.0
New datasheet V3.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: FUVI-11176
First official release for Safety+
First official release for Safety+
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56708_1.fw(650)

Version 2.3.0.1:

ID: 783540
Configuration for Power Calculation available
TheConfiguration for Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\56708_1.fw(573)

Version 2.3.0.0:

ID: 715260
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal tosent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 726625
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727170
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56708_1.fw(573)

Version 2.2.1.0:

ID: 706355
Limit values for the module cycle time adjusted
The limit values for the calculation andmonitoring of module cycle time andslot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 706425
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56708_1.fw(572)

Version 2.2.0.1:

ID: 688750
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688885
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688945
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688960
Improvement of the feedback diagnosis.
Improvementof the feedback diagnosis of the output.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56708_1.fw(571)

Version 2.1.0.0:

ID: 644165
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56708_1.fw(570)

Version 1.10.10.0:

ID: 622780
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(331)

Version 1.10.9.1:

ID: 643150
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(330)

Version 1.10.9.0:

ID: 618270
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(330)

Version 1.10.1.1:

ID: 422790
Correction for FBK_Status_1
Correction for FBK_Status_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 532525
Improve the description section in the OSDD files
Improve the description section in the OSDD files
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532690
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 552490
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 552520
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(325)

Version 1.10.0.6:

ID: 532680
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532685
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.2:

ID: 507370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.1:

ID: 473225
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 473235
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.9.0.1:

ID: 413905
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414075
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414260
parameter max. Switching Frequency removed
Parameter max. Switching Frequency has no meaning any more.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 414400
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300)

Version 1.6.0.9:

ID: 393950
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 3\56708_1.fw(281)
Version Language
Operating System
Date
Size
Type Download
3.0.0.0 * 07/25/2025 772 KB EXE AS6_HW_X20cSO4120.exe
Description V6.0 HW Upgrade (X20cSO4120)

Revision information X20cSO4120

Version 3.0.0.0:

ID: FUVI-11178
Control of the outputs reworked
Control of the outputs reworked
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: FUVI-11177
New data sheet V3.0.0
New data sheet V3.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: FUVI-11176
First official release for Safety+
First official release for Safety+
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56710_1.fw(650)

Version 2.6.0.0:

ID: 783560
Configuration for Power Calculation available
The Configuration for Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 784570
New data sheet V2.20
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56710_1.fw(580)

Version 2.5.0.0:

ID: 719785
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 726650
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 727180
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56710_1.fw(575)

Version 2.4.1.0:

ID: 706300
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring of module cycle time and slot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 706430
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56710_1.fw(574)

Version 2.3.0.0:

ID: 670530
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688690
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689735
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689970
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690125
New datasheet V2.06
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56710_1.fw(572)

Version 2.1.0.0:

ID: 644200
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channeldescription changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56710_1.fw(570)

Version 1.10.10.1:

ID: 643455
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 7\56710_1.fw(331)

Version 1.10.10.0:

ID: 622750
Sporadic errors 114982, 102914, 120065,110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56710_1.fw(331)

Version 1.10.9.0:

ID: 618190
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56710_1.fw(330)

Version 1.10.1.0:

ID: 543030
Improve the description section in the OSDD files
Improve the description section in the OSDD files
Channel description changed:No
Configuration description changed: Yes
Firmware changed: No

ID: 570635
set SafeOutputOKs even when channel is not mapped
SafeOutputOKs are set now even when channel is not mapped
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 582220
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 7\56710_1.fw(325)

Version 1.10.0.6:

ID: 543025
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 543035
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 543040
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 7\56710_1.fw(320)

Version 1.10.0.2:

ID: 482610
first official release
first official release
Channel description changed: Yes
Configuration description changed:Yes
Firmware changed: Yes
Firmware: 7\56710_1.fw(320)

Version 1.10.0.0:

ID: 482610
first official release
first official release
Channel description changed: Yes
Configuration descriptionchanged: Yes
Firmware changed: Yes
Firmware: 7\56710_1.fw(320)
Version Language
Operating System
Date
Size
Type Download
2.3.0.2 * 11/09/2026 475 KB EXE AS6_HW_X20cSO4120.exe
Description V6.0 HW Upgrade (X20cSO4120)

Revision information X20cSO4120



Version 2.3.0.2:



ID: FUVI-14651

Firmware signature enables automatic verification of the authenticity on the target system

The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source.

Channel description changed: no

Configuration description changed: yes

Firmware changed: no
Version Language
Operating System
Date
Size
Type Download
2.3.0.1 * 06/24/2024 2 MB EXE AS6_HW_X20cSO4120.exe
Description V6.0 HW Upgrade (X20cSO4120)

Revision information X20cSO4120

Version 2.3.0.1:

ID: 783540 / Support ID: 400412437
Configuration for Power Calculation available
The Configuration for Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\56708_1.fw(573)

Version 2.3.0.0:

ID: 715260
Failsafe at every boot
It could happen under rare conditions that the module isstuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 726625
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727170
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56708_1.fw(573)

Version 2.2.1.0:

ID: 706355
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring of module cycle time and slot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 706425
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56708_1.fw(572)

Version 2.2.0.1:

ID: 688750 / Support ID: 400299371
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688885
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688945
Improvement of the internal voltage monitoring.
Improvement ofthe internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688960
Improvement of the feedback diagnosis.
Improvement of the feedback diagnosis of the output.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56708_1.fw(571)

Version 2.1.0.0:

ID: 644165
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56708_1.fw(570)

Version 1.10.10.0:

ID: 622780
Sporadic errors 114982,102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(331)

Version 1.10.9.1:

ID: 643150
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(330)

Version 1.10.9.0:

ID: 618270
logger entry 112174,108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(330)

Version 1.10.1.1:

ID: 422790 /Support ID: 400159073, 400171675, 400201071
Correction for FBK_Status_1
Correction for FBK_Status_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 532525
Improve the description section in the OSDD files
Improve the description section in the OSDD files
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532690
Update ECAD data
Update ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 552490
Provide CRC of the Firmware
Provide CRC of theFirmware
Channel description changed: Yes
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 552520
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(325)

Version 1.10.0.6:

ID: 532680
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 532685
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.2:

ID: 507370
Added information about internal cycletime
Added information about internal cycletime
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.10.0.1:

ID: 473225
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 473235
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300), 6\56708_1.fw(320)

Version 1.9.0.1:

ID: 413905
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, likedescribed in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414075
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414260
parameter max. Switching Frequency removed
Parameter max. Switching Frequency hasno meaning any more.
Channel description changed: Yes
Configurationdescription changed: No
Firmware changed: Yes

ID: 414400
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\56708_1.fw(281), 4\56708_1.fw(300)

Version 1.6.0.9:

ID: 393950
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 3\56708_1.fw(281)
Loading
Back to list

Please choose country and language

B&R Logo