DWL@DWL10000788967

Version Language
Operating System
Date
Size
Type Download
2.6.1.0 * 03/04/2025 6 MB EXE AS6_HW_X20cSLX410.exe
Description V6.0 HW Upgrade (X20cSLX410)

Revision information X20cSLX410

Version 2.6.1.0:

ID: QCAS-240
Test pulse generation and evaluationprocess corrected
The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\57992_1.fw(594), 11\57992_1.fw(594)

Version 2.6.0.3:

ID: FUVI-9754
test/pilot version behaviour with some AS6 CPUs
SE LEDs indicated "Test/Pilot version" although no test or pilot version was in use.
The value of data point "SafetyFWversionSCM" was 0.
A logger entry "firmware not certified" was generated although no test or pilot version was in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\57992_1.fw(593), 11\57992_1.fw(593)

Version 2.6.0.2:

ID: 782390
AutomationSoftware 6.x
support AutomationSoftware 6.x
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 782530
logger messages "Inconsistent UDID files" / "Set-to-operational for unacknowledged UDID"
Fix -1073552872 "Inconsistent UDID files" / -1073552680 "Set-to-operationalfor unacknowledged UDID" (fix available for AR >=B4.92)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\57992_1.fw(593), 11\57992_1.fw(593)

Version 2.6.0.1:

ID: 780155
Correction of theinput filter with set "Filter off".
Correction of the input filter, if a"Filter off" is set and a channel erroris detected.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 780240
New data sheet V2.20
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 780410
Configuration for Power Calculation available
The Configuration for Power Calculation is now available in Automation Studio
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\57992_1.fw(593)

Version 2.4.1.1:

ID: 710990
Data sheet: Improved description of max data width
Data sheet: Improved description of max data width
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 721460
data sheet V2.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 726665
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\57992_1.fw(591)

Version 2.4.0.1:

ID: 688910
data sheet V2.08
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 691585
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 694315
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 699595
Support of the DYNlink interface
The DYNlink interface is supported by the safe inputs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 701900
The OSDD signal at the pulse output is corrected.
The OSDD signal at the pulse output is output correctly even when not in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\57992_1.fw(591)

Version 2.2.0.0:

ID: 671500
SafeDOMAIN-to-SafeDOMAIN communication
Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 674375
data sheet V2.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\57992_1.fw(570)

Version 2.1.0.4:

ID: 668575
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\57992_1.fw(570)

Version 2.1.0.3:

ID: 637415
new AR targets
support new AR targets X20CPx68x and xPC22xx
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\57992_1.fw(570)

Version 2.1.0.1:

ID: 541680
major (even incompatible) changes for mapp Safety

First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!

Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 628070
safety response time

The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters"safe data duration"/"additional tolerated packet loss".
This could lead to an increased safety response time.

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 644585
Setup Mode signaling
Setup Mode is now signaled with "S" and "E" LED.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\57992_1.fw(570)

Version 1.10.10.3:

ID: 626170
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculationof Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 637425
fix logger entry 123622
SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(330)

Version 1.10.10.1:

ID: 637415
new AR targets
support new ARtargets X20CPx68x and xPC22xx
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 637425
fix logger entry 123622
SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(330)

Version 1.10.10.0:

ID: 626170
safety response time
The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packetloss".
This could lead to an increased safety response time.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(330)

Version 1.10.9.0:

ID: 618245
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(330)

Version 1.10.5.0:

ID: 582825
logger message 106773
Fix for logger message 106773 "Parameter checksum sizes do not match".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(326)

Version 1.10.4.1:

ID: 585670
channel error when wired to +24V
Temporary channel errors (logger entry 115011) are reported if If channels arewired to +24V during module bootup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:589970
additional parameters
Support additonal parameters (AsSafetyFBK safeDownloadData_V2.Type=safeDATA_TYPE_ADDPARA); requires AR >= A04.41!
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589975
fix CLEAR DATA
Not all relevant data has been deleted upon command "CLEAR DATA"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589980
logger entry 123432
fixed logger entry 123432 when using setup mode in combination with machineoptions
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589985
bootup time
increase of bootup time with Upgrade V1.10.2.9
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589990
increased tolerance against asynchronous communication problems
Problems in asynchronous communication to safety modules now cause the modulesto be rated as "missing" not until the "Node Guarding Timeout" has expired (instead of after a few seconds)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589995
extended operating temperature range
Firmware preparation for hardware revisions that allow operating temperature range down to -40°C.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(326)

Version 1.10.3.2:

ID: 549110
Correction of SLX download frame
Correction of SLX download frame
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.3.1:

ID: 537600
logger message 110367 with external maschine options
SLX did not boot correctly when using external machine options with upgradeV1.10.2.9 (logger message 110367 and others).
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 537605
logger message 123416 when aknowledging a firmware mismatch
Thecommand for firmware acknowledgement was accepted although there was still a SCAN in progress. This could lead to a failure with logger message 123416.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.2.9:

ID: 381670
X20(c)SLX910: warn about invalid two channel processing mode
X20(c)SLX910: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 481780
error message about incompatible AR version
Error message during AutomationStudio compile when trying to use Safety Release 1.10 with an AR version that is too old.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 494085
Improve SLX cycle time
Performance optimization forimprovement of internal SLX cycle time.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 494095
online help V1.103
Update online help to V1.103
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 502230
support Acopos P3 (X20SLX210 and X20SLX410 only)
X20SLX210 and X20SLX410 support all variants of Acopos P3(X20SLX910 supports 1 axis only)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 513925
SLXbootState 54
SLXbootState never reached value 54 "SafeRUN" although SLX booted correctly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 516045
fixes for parameters in SafeDESIGNER
Minor text corrections.
Remove obsolete parameter "Cycle time".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 521125
Adapt filter algorithm to eliminate dependencies between TON andTOF-filter
Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 522940
Error while downloading big SafeDESIGNER applications to the SLX.
Download was aborted and the message "File Unlock Status: Error while writing unlock status!" was shown.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 522945
Setup Mode and automated acknowledgements
- Setup Mode is supported (requires SafeDESIGNER 4.3 and AutomationRuntime B4.26 or higher)
- new parameters for automated acknowledgement of SafeKEY and firmwareexchange.
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: Yes

ID: 528960
SafeOS Status in SafeDESIGNER Remote Control
It is a known issue that the SafeOS status in SafeDESIGNER remote control is not shown correctly when using certain versions.
SafeDESIGNER SafePLC window or AsSafety can be used instead.
This affects a set of following versions:
SLX Upgrade >=V1.10.2.x, Safety Release 1.10, SafeDESIGNER >=V4.2.3
and AR B4.26 to C4.26 or C4.33 to E4.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.0.0:

ID: 374990
SafeDESIGNER communication Variable status
Frequent activating/deactivating of SafeDESIGNER variable status could leadto failure of SLX communication.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 390095
informations about actual application
CRCand timestamp of the SafeDESIGNER application that is actually stored onthe SLX can be read via asynchronous data points.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 411790
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization oftiming parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 426855
Optional modules no longer reported missing via SLX LEDs
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No

ID: 440400
Input checksum data error
In rare cases it could happen sporadically that the SLX entered failsafe state with "Input checksum data error" (logger messages 69648, 73744, 69655 und 73751)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448715
application download
Performance optimization of application download to SLX.
Some sequences have been changes for this which omitted some of the values ofSLXbootState.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448980
limit of max 1 SLX per CPU / line integration
If there are more then one SLX in the AS hardware tree, only one ofthem maybe enabled.
On the other hand now it is allowed to download a SafeDESIGNER application that doesn't match the SafeLOGIC-ID of the AS hardware tree.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(320)

Version 1.9.2.0:

ID: 450785
SafeLOGIC-X with Panal PC
SafeLOGIC-X didn't work with some Panal PCs (e.g. 5PC901 and 5PPC2100)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313)

Version 1.9.1.0:

ID: 425385
change of input filter
The behaviourof the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 425390
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 425395
fw valid from SafetyRelease 1.8 on
The firmware is used for all SafetyReleases from 1.8 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No

ID: 425400
Default values changed
Default values of Cycle_Time_typical_us and Default_Max_X2X_CycleTime_us changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 4\57992_1.fw(313)

Version 1.9.0.0:

ID: 419950
The module also supports SafetyRelease 1.9
Starting with this version, the module also supports SafetyRelease 1.9
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 419955
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 2\57992_1.fw(311)

Version 1.8.0.3:

ID: 393855
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 2\57992_1.fw(311)
Version Language
Operating System
Date
Size
Type Download
2.6.0.3 * 10/24/2024 6 MB EXE AS6_HW_X20cSLX410.exe
Description V6.0 HW Upgrade (X20cSLX410)

Revision information X20cSLX410

Version 2.6.0.3:

ID: FUVI-9754
test/pilot version behaviour with some AS6 CPUs
SE LEDs indicated "Test/Pilot version" although no test or pilot version was in use.
The value of data point "SafetyFWversionSCM" was 0.
A logger entry "firmware not certified" was generated although no test orpilot version was in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\57992_1.fw(593), 11\57992_1.fw(593)

Version 2.6.0.2:

ID: 782390
AutomationSoftware 6.x
support AutomationSoftware 6.x
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 782530
logger messages "Inconsistent UDID files" / "Set-to-operational for unacknowledged UDID"
Fix -1073552872 "Inconsistent UDID files" / -1073552680 "Set-to-operationalfor unacknowledged UDID" (fix available for AR >= B4.92)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\57992_1.fw(593), 11\57992_1.fw(593)

Version 2.6.0.1:

ID: 780155
Correction of the input filter with set "Filter off".
Correction of the input filter, if a "Filter off" is set and a channel error is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780240
New data sheet V2.20
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID: 780410
Configuration for Power Calculation available
The Configuration for Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\57992_1.fw(593)

Version 2.4.1.1:

ID: 710990
Data sheet: Improved descriptionof max data width
Data sheet: Improved description of max data width
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 721460
data sheet V2.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 726665
The power calculation of the modulesis supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\57992_1.fw(591)

Version 2.4.0.1:

ID: 688910
data sheet V2.08
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 691585
Improvement of the internal voltagemonitoring.
Improvement of the internal voltage monitoring.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 694315
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 699595
Support of the DYNlink interface
The DYNlink interface is supported by the safe inputs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 701900
TheOSDD signal at the pulse output is corrected.
The OSDD signal at the pulse output is output correctly even when not in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\57992_1.fw(591)

Version 2.2.0.0:

ID: 671500
SafeDOMAIN-to-SafeDOMAIN communication
Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 674375
data sheet V2.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\57992_1.fw(570)

Version 2.1.0.4:

ID: 668575
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\57992_1.fw(570)

Version 2.1.0.3:

ID: 637415
new AR targets
support new AR targets X20CPx68x and xPC22xx
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\57992_1.fw(570)

Version 2.1.0.1:

ID: 541680
major (even incompatible) changes for mapp Safety

First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!

Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 628070
safety response time

The check of the networktransmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss".
This could lead to an increased safety response time.

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 644585
Setup Mode signaling
Setup Mode is now signaled with "S" and "E" LED.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\57992_1.fw(570)

Version 1.10.10.3:

ID: 626170
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 637425
fix logger entry 123622
SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(330)

Version 1.10.10.1:

ID: 637415
new AR targets
support new AR targets X20CPx68x and xPC22xx
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 637425
fix logger entry 123622
SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(330)

Version 1.10.10.0:

ID: 626170
safety response time
The check of the network transmission time of cyclic data tolerated valuesup to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss".
This could lead to an increased safety response time.
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(330)

Version 1.10.9.0:

ID: 618245
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313),5\57992_1.fw(330)

Version 1.10.5.0:

ID: 582825
logger message 106773
Fix for logger message 106773 "Parameter checksum sizes do not match".
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(326)

Version 1.10.4.1:

ID: 585670
channel error when wired to +24V
Temporary channel errors (logger entry 115011) are reported if If channels are wired to +24V during module bootup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589970
additional parameters
Support additonal parameters (AsSafety FBK safeDownloadData_V2.Type=safeDATA_TYPE_ADDPARA); requires AR >= A04.41 !
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589975
fix CLEAR DATA
Not all relevant data has been deleted upon command "CLEAR DATA"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589980
logger entry 123432
fixed logger entry 123432 when using setup mode in combination withmachine options
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589985
bootup time
increase of bootup time with Upgrade V1.10.2.9
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589990
increased tolerance against asynchronous communication problems
Problems in asynchronous communication to safety modules now cause the modules to be rated as "missing" not until the "Node GuardingTimeout" has expired (instead of after a few seconds)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589995
extended operating temperature range
Firmware preparation for hardware revisions that allow operating temperature range down to -40°C.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(326)

Version 1.10.3.2:

ID: 549110
Correctionof SLX download frame
Correction of SLX download frame
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.3.1:

ID: 537600
logger message 110367 with external maschine options
SLX did not boot correctly when using external machine options with upgradeV1.10.2.9 (logger message 110367 and others).
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 537605
logger message 123416 when aknowledging a firmware mismatch
The command for firmware acknowledgement was accepted although there was still a SCAN in progress. This could lead to a failure with logger message 123416.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.2.9:

ID: 381670
X20(c)SLX910: warn about invalid two channel processing mode
X20(c)SLX910: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed:Yes
Firmware changed: No

ID: 481780
error message about incompatible AR version
Error message during AutomationStudio compile when trying to use Safety Release 1.10 with an AR version that is too old.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 494085
Improve SLX cycle time
Performance optimization for improvement of internal SLX cycle time.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 494095
online help V1.103
Update onlinehelp to V1.103
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 502230
support Acopos P3 (X20SLX210 and X20SLX410 only)
X20SLX210 and X20SLX410 support all variants of Acopos P3 (X20SLX910 supports 1 axis only)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 513925
SLXbootState 54
SLXbootState never reached value 54 "SafeRUN" although SLX booted correctly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 516045
fixes for parameters in SafeDESIGNER
Minortext corrections.
Remove obsolete parameter "Cycle time".
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No

ID: 521125
Adapt filter algorithm to eliminate dependencies between TON and TOF-filter
Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 522940
Error while downloading big SafeDESIGNER applications to the SLX.
Download was aborted and the message "File Unlock Status: Error while writing unlock status!" was shown.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 522945
Setup Mode and automated acknowledgements
- Setup Mode is supported (requires SafeDESIGNER 4.3 and AutomationRuntime B4.26 or higher)
- new parameters for automated acknowledgementof SafeKEY and firmware exchange.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 528960
SafeOS Status in SafeDESIGNER Remote Control
It is a known issue that the SafeOS status in SafeDESIGNER remote control is not shown correctly when using certain versions.
SafeDESIGNER SafePLC window or AsSafety canbe used instead.
This affects a set of following versions:
SLX Upgrade >=V1.10.2.x, Safety Release 1.10, SafeDESIGNER >=V4.2.3
and AR B4.26 to C4.26 or C4.33 to E4.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.0.0:

ID: 374990
SafeDESIGNER communication Variable status
Frequent activating/deactivating of SafeDESIGNER variable status could leadto failure of SLX communication.
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 390095
informations about actual application
CRC and timestamp of the SafeDESIGNER application that isactually stored onthe SLX can be read via asynchronous data points.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 411790
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 426855
Optional modules no longer reported missing via SLX LEDs
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 440400
Input checksum data error
In rare cases it could happen sporadically that the SLX entered failsafestate with "Input checksum data error" (logger messages 69648, 73744, 69655 und 73751)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448715
application download
Performance optimization of application download to SLX.
Some sequences have been changes for this which omitted some of the values ofSLXbootState.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448980
limit of max 1 SLX per CPU / line integration
If there are more then one SLX in the AS hardware tree, only one of them may be enabled.
On the other hand now it is allowed to download a SafeDESIGNER application that doesn't match the SafeLOGIC-ID of the AS hardware tree.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(320)

Version 1.9.2.0:

ID: 450785
SafeLOGIC-X with Panal PC
SafeLOGIC-X didn't work with some Panal PCs(e.g. 5PC901 and 5PPC2100)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313)

Version 1.9.1.0:

ID: 425385
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 425390
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 425395
fw valid from SafetyRelease 1.8 on
The firmware is used for all SafetyReleases from 1.8 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 425400
Default values changed
Default values of Cycle_Time_typical_us and Default_Max_X2X_CycleTime_us changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 4\57992_1.fw(313)

Version 1.9.0.0:

ID: 419950
The module also supports SafetyRelease 1.9
Starting with this version, the module also supports SafetyRelease 1.9
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 419955
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\57992_1.fw(311)

Version 1.8.0.3:

ID: 393855
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 2\57992_1.fw(311)
Version Language
Operating System
Date
Size
Type Download
2.6.0.2 * 05/23/2024 6 MB EXE AS6_HW_X20cSLX410.exe
Description V6.0 HW Upgrade (X20cSLX410)
Loading
Back to list

Please choose country and language

B&R Logo