DWL@DWL10000783430

Version Language
Operating System
Date
Size
Type Download
1.9.1.0 * 08/31/2026 2 MB EXE AS6_HW_X20CP0483.exe
Description V6.0 HW Upgrade (X20CP0483)

Revision information X20CP0483

Version 1.9.1.0:

ID: RKFY-12790
New parameter for SecurityLogging onthe POWERLINK interface
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(41), 1\59730_2.fp(41)

Version 1.9.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
Theinstallation system NSIS used by B&R can allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.9.0.0:

ID: RKFY-11989
Secure connection: HostName parameter added to POWERLINK interface configuration
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(41), 1\59730_2.fp(41)

Version 1.8.1.0:

ID: 785295
Enhancements for AS6/AR6 - configurable IpForwarding.
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No
Firmware: 1\59730_1.fp(41), 1\59730_2.fp(41)

Version 1.8.0.0:

ID: 779470
Operating mode iCN on POWERLINK: spurious connection problem to the managerafter power fail corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59730_1.fp(41), 1\59730_2.fp(41)

Version 1.7.0.0:

ID: 751580
Support X20BB53 and X20BB63
New FW and enhancement of documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59730_1.fp(40),1\59730_2.fp(40)

Version 1.6.0.0:

ID: 742420
The deactivation of the X2X transmission in the IDLE can lead to an improvement of the radiation behavior.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(39)

Version 1.5.3.0:

ID: 738605
X2X bus output cycle trigger error correction
The X2X bus output cycle trigger was not started although it was configured.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.5.2.0:

ID: 733745
DHCP server error correction
The DHCP server did not work although it was configured
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 737230
Module documentation revised
Data sheet V2.14
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel descriptionchanged: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.2.0:

ID: 699620
Support for automatic DNA configuration from AS 4.9.1
Compatible DNA support using AR-versions older as AR A4.90 when changing project to AS4.9
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.4.1.0:

ID: 690490
Module documentation revised
Data sheet V 2.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 694450
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed:No

ID: 694920
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.3.0.0:

ID: 646785
Fixed the retry function of the PCI-Master implementation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 659400
Support TFTP; Revised data sheet V2.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.2.1.0:

ID: 587985
Support of OPC-UA Any Device and OPC-UA Buscontroller
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(30), 1\59730_2.fp(30)

Version 1.2.0.0:

ID: 557735
Correction PCI access
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 557755
Enhancement of technical data
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59730_1.fp(30), 1\59730_2.fp(30)

Version 1.1.0.0:

ID: 546040
POWERLINK: correction unstable ModuleOK on BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 546050
POWERLINK: error correction response timeout
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59730_1.fp(27), 1\59730_2.fp(27)
Version Language
Operating System
Date
Size
Type Download
1.9.0.1 * 08/18/2026 2 MB EXE AS6_HW_X20CP0483.exe
Description V6.0 HW Upgrade (X20CP0483)

Revision information X20CP0483

Version 1.9.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.9.0.0:

ID: RKFY-11989
Secure connection: HostName parameter added to POWERLINK interface configuration
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(41), 1\59730_2.fp(41)

Version 1.8.1.0:

ID: 785295
Enhancements for AS6/AR6 - configurable IpForwarding.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(41), 1\59730_2.fp(41)

Version 1.8.0.0:

ID: 779470
Operating mode iCN on POWERLINK: spurious connection problem to the managerafter power fail corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59730_1.fp(41), 1\59730_2.fp(41)

Version 1.7.0.0:

ID: 751580
Support X20BB53and X20BB63
New FW and enhancement of documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59730_1.fp(40), 1\59730_2.fp(40)

Version 1.6.0.0:

ID: 742420
The deactivation of the X2X transmission in the IDLE can lead to an improvement of the radiation behavior.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(39)

Version 1.5.3.0:

ID: 738605
X2X bus output cycle trigger error correction
The X2X bus output cycle trigger was not started although it was configured.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.5.2.0:

ID: 733745
DHCP server error correction
The DHCP server did not work although it was configured
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 737230
Module documentation revised
Datasheet V2.14
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.2.0:

ID: 699620
Support for automatic DNA configuration from AS 4.9.1
Compatible DNA support using AR-versions older as AR A4.90 when changing projectto AS4.9
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.4.1.0:

ID: 690490
Module documentation revised
Data sheet V 2.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 694450
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694920
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.3.0.0:

ID: 646785
Fixed the retry function of the PCI-Master implementation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 659400
Support TFTP; Revised datasheet V2.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.2.1.0:

ID: 587985
Support of OPC-UA Any Device and OPC-UA Buscontroller
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(30), 1\59730_2.fp(30)

Version 1.2.0.0:

ID: 557735
Correction PCI access
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 557755
Enhancement of technical data
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59730_1.fp(30), 1\59730_2.fp(30)

Version 1.1.0.0:

ID: 546040
POWERLINK: correction unstable ModuleOK on BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 546050
POWERLINK: error correction response timeout
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59730_1.fp(27), 1\59730_2.fp(27)
Version Language
Operating System
Date
Size
Type Download
1.9.0.0 * 04/16/2026 2 MB EXE AS6_HW_X20CP0483.exe
Description V6.0 HW Upgrade (X20CP0483)

Revision information X20CP0483

Version 1.9.0.0:

ID: RKFY-11989
Secure connection: HostName parameter added to POWERLINK interface configuration
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(41), 1\59730_2.fp(41)

Version 1.8.1.0:

ID: 785295
Enhancements for AS6/AR6 - configurable IpForwarding.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(41), 1\59730_2.fp(41)

Version 1.8.0.0:

ID: 779470
Operating mode iCN on POWERLINK: spurious connection problem to the managerafter power fail corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59730_1.fp(41), 1\59730_2.fp(41)

Version 1.7.0.0:

ID: 751580
Support X20BB53 and X20BB63
New FW and enhancement of documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59730_1.fp(40), 1\59730_2.fp(40)

Version 1.6.0.0:

ID: 742420
The deactivation of the X2X transmission in the IDLE can lead to an improvement of the radiation behavior.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(39)

Version 1.5.3.0:

ID: 738605
X2X bus output cycle trigger error correction
The X2X bus outputcycle trigger was not started although it was configured.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.5.2.0:

ID: 733745
DHCP server error correction
The DHCP server did not work although it was configured
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 737230
Module documentation revised
Data sheet V2.14
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.2.0:

ID: 699620
Support for automatic DNA configuration from AS 4.9.1
Compatible DNA support using AR-versions older as AR A4.90 when changing project to AS4.9
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.4.1.0:

ID: 690490
Module documentation revised
Data sheet V 2.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 694450
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694920
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.3.0.0:

ID: 646785
Fixed the retry function of the PCI-Master implementation
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 659400
Support TFTP; Revised data sheet V2.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.2.1.0:

ID: 587985
Support of OPC-UA Any Device and OPC-UA Buscontroller
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(30), 1\59730_2.fp(30)

Version 1.2.0.0:

ID: 557735
Correction PCI access
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 557755
Enhancement oftechnical data
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59730_1.fp(30), 1\59730_2.fp(30)

Version 1.1.0.0:

ID: 546040
POWERLINK: correction unstable ModuleOK on BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 546050
POWERLINK: error correction response timeout
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59730_1.fp(27), 1\59730_2.fp(27)
Version Language
Operating System
Date
Size
Type Download
1.8.1.0 * 04/29/2024 2 MB EXE AS6_HW_X20CP0483.exe
Description V6.0 HW Upgrade (X20CP0483)

Revision information X20CP0483

Version 1.8.1.0:

ID: 785295
Enhancements for AS6/AR6 - configurable IpForwarding.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(41), 1\59730_2.fp(41)

Version 1.8.0.0:

ID: 779470 / Support ID: 400412031
Operating mode iCN on POWERLINK: spurious connection problem to the managerafter power fail corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\59730_1.fp(41), 1\59730_2.fp(41)

Version 1.7.0.0:

ID: 751580
Support X20BB53 and X20BB63
New FW and enhancement of documentation
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\59730_1.fp(40), 1\59730_2.fp(40)

Version 1.6.0.0:

ID: 742420
The deactivation of the X2X transmission in the IDLE can lead to an improvement of the radiation behavior.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(39)

Version 1.5.3.0:

ID: 738605
X2X bus output cycle trigger error correction
The X2X bus output cycle trigger was not started although it was configured.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.5.2.0:

ID: 733745 / Support ID: 400358154
DHCP server error correction
The DHCP server did notwork although it was configured
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 737230
Module documentation revised
Data sheet V2.14
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.2.0:

ID: 699620
Support for automatic DNA configuration from AS 4.9.1
Compatible DNA support using AR-versions older as AR A4.90 when changing project to AS4.9
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.4.1.0:

ID: 690490
Module documentation revised
Data sheet V 2.10
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 694450
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmwarechanged: No

ID: 694920
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.3.0.0:

ID: 646785
Fixed the retry function of the PCI-Master implementation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 659400
Support TFTP; Revised data sheet V2.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(35), 1\59730_2.fp(37)

Version 1.2.1.0:

ID: 587985
Support of OPC-UA Any Device and OPC-UA Buscontroller
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59730_1.fp(30), 1\59730_2.fp(30)

Version 1.2.0.0:

ID: 557735
Correction PCI access
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 557755
Enhancement of technicaldata
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59730_1.fp(30), 1\59730_2.fp(30)

Version 1.1.0.0:

ID: 546040
POWERLINK: correction unstable ModuleOK on BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 546050
POWERLINK: error correction response timeout
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59730_1.fp(27), 1\59730_2.fp(27)
Loading
Back to list

Please choose country and language

B&R Logo