DWL@DWL10000800518

Version Language
Operating System
Date
Size
Type Download
1.7.0.2 * 10/06/2026 938 KB EXE AS6_HW_X20cDO8332.exe
Description V6.0 HW Upgrade (X20cDO8332)

Revision information X20cDO8332

Version 1.7.0.2:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel descriptionchanged: no
Configuration description changed: yes
Firmware changed: no

Version 1.7.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.7.0.0:

ID: TDYD-7028
Incorrectly configured modules were not identified on the X2X bus in certain circumstances.
A dynamic hardware configuration is used for various customer applications.In this case, a default configuration is simply created in AS and the actual configuration is read out after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is now configured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can only be delivered via production. Production will be switched tothe new software accordingly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57900_10.fw(150), 1\57900_11.fw(150), 1\57900_21.fw(230), 1\57900_5.fw(802)

Version 1.6.0.0:

ID: 758120
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57900_10.fw(150), 1\57900_11.fw(150), 1\57900_21.fw(210), 1\57900_5.fw(802)

Version 1.5.0.0:

ID: 758120
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\57900_10.fw(150), 1\57900_11.fw(150), 1\57900_21.fw(210), 1\57900_5.fw(802)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID: 676545
Support hardware variant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 679825
Module documentation revised
Data sheet V 3.26
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57900_10.fw(150), 1\57900_11.fw(150), 1\57900_5.fw(802)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 630150
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:632235
Module documentation revised
Data sheet V 3.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57900_10.fw(100), 1\57900_5.fw(802)

Version 1.0.2.0:

ID: 469190
Module documentation revised
Data sheet V3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57900_5.fw(802)

Version 1.0.0.0:

ID: 343845
Support X20cDO8332
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.7.0.1 * 08/18/2026 922 KB EXE AS6_HW_X20cDO8332.exe
Description V6.0 HW Upgrade (X20cDO8332)

Revision information X20cDO8332

Version 1.7.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmwarechanged: no

Version 1.7.0.0:

ID: TDYD-7028
Incorrectly configured modules were not identified on the X2X bus in certain circumstances.
A dynamic hardware configuration is used for various customer applications.In this case, a default configuration is simply created in AS and the actual configuration is read out after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31bytes) is accepted in the bootloader. If a module with more cyclic data (e.g.a safety module) is now configured, this module can no longer be identified on thebus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can only be delivered via production. Production will be switched to the new software accordingly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57900_10.fw(150), 1\57900_11.fw(150), 1\57900_21.fw(230), 1\57900_5.fw(802)

Version 1.6.0.0:

ID: 758120
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57900_10.fw(150), 1\57900_11.fw(150), 1\57900_21.fw(210), 1\57900_5.fw(802)

Version 1.5.0.0:

ID: 758120
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57900_10.fw(150), 1\57900_11.fw(150), 1\57900_21.fw(210), 1\57900_5.fw(802)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID: 676545
Support hardware variant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 679825
Module documentation revised
Data sheet V 3.26
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57900_10.fw(150), 1\57900_11.fw(150), 1\57900_5.fw(802)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 630150
Support hardware variant 10
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 632235
Module documentation revised
Data sheet V 3.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57900_10.fw(100), 1\57900_5.fw(802)

Version 1.0.2.0:

ID: 469190
Module documentation revised
Data sheet V3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57900_5.fw(802)

Version 1.0.0.0:

ID: 343845
Support X20cDO8332
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.7.0.0 * 10/01/2024 1 MB EXE AS6_HW_X20cDO8332.exe
Description V6.0 HW Upgrade (X20cDO8332)

Revision information X20cDO8332

Version 1.7.0.0:

ID: TDYD-7028
Incorrectly configured modules werenot identified on the X2X bus in certaincircumstances.
A dynamic hardware configuration is used for various customer applications.In this case, a default configuration is simply created in AS and the actual configuration is read out after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted inthe bootloader. If a module with more cyclic data (e.g. a safety module) is now configured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problemcan only be corrected with a new bootloader, which can only be delivered via production. Production will be switched to the new software accordingly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57900_10.fw(150), 1\57900_11.fw(150),1\57900_21.fw(230), 1\57900_5.fw(802)

Version 1.6.0.0:

ID: 758120
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57900_10.fw(150), 1\57900_11.fw(150), 1\57900_21.fw(210), 1\57900_5.fw(802)

Version 1.5.0.0:

ID: 758120
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57900_10.fw(150), 1\57900_11.fw(150), 1\57900_21.fw(210), 1\57900_5.fw(802)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID: 676545
Support hardware variant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 679825
Module documentation revised
Data sheet V 3.26
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57900_10.fw(150), 1\57900_11.fw(150), 1\57900_5.fw(802)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 630150
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 632235
Module documentation revised
Data sheet V 3.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57900_10.fw(100), 1\57900_5.fw(802)

Version 1.0.2.0:

ID: 469190
Module documentation revised
Data sheet V3.22
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\57900_5.fw(802)

Version 1.0.0.0:

ID: 343845
Support X20cDO8332
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo