DWL@DWL10000832243

Version Language
Operating System
Date
Size
Type Download
1.5.0.2 * 10/06/2026 942 KB EXE AS6_HW_X20cAO4622.exe
Description V6.0 HW Upgrade (X20cAO4622)

Revision information X20cAO4622

Version 1.5.0.2:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel descriptionchanged: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.0:

ID: TDYD-9298
The ConfigOutput01 read register showed the wrong mode.
With the previous upgrade, the read register ConfigOutput01 always shows the value 0, even when the 0...20 mA mode is selected. It only shows the correctmode when one of the channels is selected with the 4...20 mA mode. With the new version, the mode can also be read correctly through this register when the0...20 mA mode is selected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57874_10.fw(100), 1\57874_30.fw(111), 1\57874_7.fw(896)

Version 1.4.1.0:

ID: 757660
Support new HW variant 30
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57874_10.fw(100), 1\57874_30.fw(110), 1\57874_7.fw(896)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:487225
new firmware V 100
register changed
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\57874_10.fw(100), 1\57874_7.fw(896)

Version 1.0.0.1:

ID: 376575
Extension of EPLAN data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 377035
Support for additional HW variant
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57874_10.fw(12), 1\57874_7.fw(896)
Version Language
Operating System
Date
Size
Type Download
1.5.0.1 * 08/18/2026 930 KB EXE AS6_HW_X20cAO4622.exe
Description V6.0 HW Upgrade (X20cAO4622)

Revision information X20cAO4622

Version 1.5.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmwarechanged: no

Version 1.5.0.0:

ID: TDYD-9298
The ConfigOutput01 read register showed the wrong mode.
With the previous upgrade, theread register ConfigOutput01 always shows thevalue 0, even when the 0...20 mA mode is selected. It only shows the correct mode when one of the channels isselected with the 4...20 mA mode. With the newversion, the mode can also be read correctly through this register when the 0...20 mA mode is selected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57874_10.fw(100), 1\57874_30.fw(111), 1\57874_7.fw(896)

Version 1.4.1.0:

ID: 757660
Support new HW variant 30
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57874_10.fw(100), 1\57874_30.fw(110), 1\57874_7.fw(896)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed:no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 487225
new firmware V 100
register changed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57874_10.fw(100), 1\57874_7.fw(896)

Version 1.0.0.1:

ID: 376575
Extension of EPLAN data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 377035
Support for additional HW variant
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57874_10.fw(12), 1\57874_7.fw(896)
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 09/09/2025 1 MB EXE AS6_HW_X20cAO4622.exe
Description V6.0 HW Upgrade (X20cAO4622)

Revision information X20cAO4622

Version 1.5.0.0:

ID: TDYD-9298
The ConfigOutput01 read register showed the wrong mode.
With the previous upgrade, the read register ConfigOutput01 always shows the value 0, even when the 0...20 mA mode is selected. Itonly shows the correct mode when one of the channels is selected with the 4...20 mA mode. With the new version, the mode can also be read correctly throughthis register when the 0...20 mA mode is selected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57874_10.fw(100), 1\57874_30.fw(111), 1\57874_7.fw(896)

Version 1.4.1.0:

ID: 757660
Support new HW variant 30
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57874_10.fw(100), 1\57874_30.fw(110),1\57874_7.fw(896)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configurationdescription changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 487225
new firmware V 100
register changed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57874_10.fw(100), 1\57874_7.fw(896)

Version 1.0.0.1:

ID: 376575
Extension of EPLAN data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 377035
Support for additional HW variant
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57874_10.fw(12), 1\57874_7.fw(896)
Loading
Back to list

Please choose country and language

B&R Logo