DWL@DWL10000808528

Version Language
Operating System
Date
Size
Type Download
1.5.0.2 * 10/06/2026 671 KB EXE AS6_HW_X20BR9300.exe
Description V6.0 HW Upgrade (X20BR9300)

Revision information X20BR9300

Version 1.5.0.2:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.0:

ID: TDYD-8920
The current limit values have been standardized on the HW variants.
The warning LED is activated from 1.5 A.
From 2.3 A, the error bit and the error LED are set.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_21.fw(241), 1\7105_22.fw(241), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.4.0.0:

ID: TDYD-7659
Incorrectly configured modules were not identified on the X2X bus in certain circumstances.
A dynamic hardware configuration is used for various customer applications.In this case, a default configuration is simply created in AS and the actual configuration is read out after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is now configured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can onlybe delivered via production. Production will be switched to the new softwareaccordingly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_21.fw(210), 1\7105_22.fw(240), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.3.0.0:

ID: 740420
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 743310
Module documentation revised
Data sheet V 3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_21.fw(210), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.4.0:

ID: 636875
Module documentation revised
Data sheet V3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.3.0:

ID: 482825
Module documentation revised
Data sheet V3.11
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.6:

ID: 402055
Documentation refreshed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.4:

ID: 391550
Handling for system designer improved
X2X connection is shown to the left.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.3:

ID: 375925
Extension of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.2:

ID: 342835
Correction of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.1:

ID: 261385
Spacer in I/O map display corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.0:

ID: 260505
Error correction in Channel description
Adverse Settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.1.0:

ID: 228115
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.0.1:

ID: 182915
Correction of description text in HWC
Correction of description text in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.5.0.1 * 08/18/2026 647 KB EXE AS6_HW_X20BR9300.exe
Description V6.0 HW Upgrade (X20BR9300)

Revision information X20BR9300

Version 1.5.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.0:

ID: TDYD-8920
The current limit values have been standardized on the HW variants.
The warning LED is activated from 1.5 A.
From 2.3 A, the error bit and the error LED are set.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530),1\7105_21.fw(241), 1\7105_22.fw(241), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.4.0.0:

ID: TDYD-7659
Incorrectly configured moduleswere not identified on the X2X bus in certaincircumstances.
A dynamic hardware configuration is used for various customer applications.In this case,a default configuration is simply created in AS and the actual configuration is read out after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module)is now configured, this module can no longer be identified on thebus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can only be deliveredvia production. Production will be switched to the new software accordingly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_21.fw(210), 1\7105_22.fw(240), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.3.0.0:

ID: 740420
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 743310
Module documentation revised
Data sheet V 3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_21.fw(210), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version1.0.4.0:

ID: 636875
Module documentation revised
Data sheet V3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.3.0:

ID: 482825
Module documentation revised
Data sheet V3.11
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.6:

ID: 402055
Documentation refreshed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.4:

ID: 391550
Handling for system designer improved
X2X connection is shown to the left.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version1.0.2.3:

ID: 375925
Extension of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.2:

ID: 342835
Correction of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.1:

ID: 261385
Spacer in I/O map display corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.0:

ID: 260505
Error correction in Channel description
Adverse Settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware:1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.1.0:

ID: 228115
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.0.1:

ID: 182915
Correction ofdescription text in HWC
Correction of description text in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 07/30/2025 944 KB EXE AS6_HW_X20BR9300.exe
Description V6.0 HW Upgrade (X20BR9300)

Revision information X20BR9300

Version 1.5.0.0:

ID: TDYD-8920
The current limit values have been standardized on the HW variants.
The warning LED is activated from 1.5 A.
From 2.3 A, the error bit and the error LED are set.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_21.fw(241), 1\7105_22.fw(241), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.4.0.0:

ID: TDYD-7659
Incorrectly configured modules were not identified on the X2X bus in certain circumstances.
A dynamic hardware configuration is used for various customer applications.In this case, a default configuration is simply created in AS and the actual configuration is read out after the system has started up. Due to a hardware change of several I/O modules, only acyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is now configured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can onlybe delivered via production. Production will be switched to the new software accordingly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_21.fw(210), 1\7105_22.fw(240), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.3.0.0:

ID: 740420
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 743310
Module documentation revised
Data sheet V 3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530),1\7105_21.fw(210), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.4.0:

ID:636875
Module documentation revised
Data sheet V3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.3.0:

ID: 482825
Module documentation revised
Data sheet V3.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.6:

ID: 402055
Documentation refreshed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.4:

ID: 391550
Handling for system designer improved
X2X connection is shown to the left.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.3:

ID:375925
Extension of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.2:

ID: 342835
Correction of classificationin Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.1:

ID: 261385
Spacer in I/O map display corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.0:

ID: 260505
Error correction in Channel description
Adverse Settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.1.0:

ID: 228115
Extension in IO-Mapping for SG3 CanIO
Datapoints forBus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware:1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.0.1:

ID: 182915
Correction of description text in HWC
Correction of description text in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 01/20/2025 954 KB EXE AS6_HW_X20BR9300.exe
Description V6.0 HW Upgrade (X20BR9300)

Revision information X20BR9300

Version 1.4.0.0:

ID: TDYD-7659
Incorrectly configured modules were not identified on the X2X bus in certain circumstances.
A dynamic hardwareconfiguration is used for various customer applications. In this case, a default configuration is simply created in AS and the actual configuration is readout after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is nowconfigured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can only be delivered via production. Production will be switched to the new software accordingly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_21.fw(210), 1\7105_22.fw(240), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.3.0.0:

ID: 740420
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 743310
Module documentation revised
Data sheet V 3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_21.fw(210), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.4.0:

ID: 636875
Module documentation revised
Data sheet V3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.3.0:

ID: 482825
Module documentation revised
Data sheet V3.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.6:

ID: 402055
Documentation refreshed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.4:

ID: 391550
Handling for system designer improved
X2X connection is shown to the left.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.3:

ID: 375925
Extension of classification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.2:

ID: 342835
Correction ofclassification in Automation Studio 4
Adaption of filter conditions for hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530),1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.1:

ID: 261385
Spacer in I/O map display corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.2.0:

ID: 260505
Error correction in Channel description
Adverse Settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.1.0:

ID: 228115
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)

Version 1.0.0.1:

ID: 182915
Correction of description text in HWC
Correction of description text in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7105_1.fw(530), 1\7105_2.fw(530), 1\7105_5.fw(768), 1\7105_6.fw(784)
Loading
Back to list

Please choose country and language

B&R Logo