DWL@DWL10000832241

Version Language
Operating System
Date
Size
Type Download
1.5.0.2 * 10/06/2026 963 KB EXE AS6_HW_X20AO4622.exe
Description V6.0 HW Upgrade (X20AO4622)

Revision information X20AO4622

Version 1.5.0.2:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.0:

ID: TDYD-9294
The ConfigOutput01 read register showed the wrong mode.
With the previous upgrade, the read register ConfigOutput01 always shows the value 0, even when the 0...20 mA mode is selected. It only shows the correctmode when one of thechannels is selected with the 4...20 mA mode. With the new version, the mode can also be read correctly through this register when the 0...20 mA mode is selected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_30.fw(111), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.4.1.0:

ID: 751030
Support new HW variant 30
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_30.fw(110), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version1.1.0.0:

ID: 486210
new firmware V 100
Register changed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.6.0:

ID: 450455
Documentation link corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.5.0:

ID: 425855
Documentation new compiled
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 442400
Correction Documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.4.1:

ID: 370360
Documentation extended
Additional operation mode 4 - 20 mA described
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.1:

ID: 349710
Correction of module behavior
Outputs are reset in case of connection loss.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(11), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.0:

ID: 231395
Enhancement 4 to 20 mA output mode
New FW : Enhancement 4 to 20 mA output mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)

Version 1.0.1.0:

ID: 182855
Change to default setting "I/O with fast reaction"
Change to default setting "I/O with fast reaction"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.5.0.1 * 08/18/2026 939 KB EXE AS6_HW_X20AO4622.exe
Description V6.0 HW Upgrade (X20AO4622)

Revision information X20AO4622

Version 1.5.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.0:

ID: TDYD-9294
The ConfigOutput01 read register showed the wrong mode.
With the previous upgrade, the read register ConfigOutput01 always shows the value 0, even when the 0...20 mA mode is selected. It only shows the correctmode when one of the channels is selected with the 4...20 mA mode. With the new version, the mode can also be read correctly through this register when the0...20 mA mode is selected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_30.fw(111), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.4.1.0:

ID: 751030
Support new HW variant 30
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_30.fw(110), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 486210
new firmware V 100
Register changed
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.6.0:

ID: 450455
Documentation link corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.5.0:

ID: 425855
Documentation new compiled
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 442400
CorrectionDocumentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.4.1:

ID: 370360
Documentation extended
Additionaloperation mode 4 - 20 mA described
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.1:

ID: 349710
Correction of module behavior
Outputs are reset in case of connection loss.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(11), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.0:

ID: 231395
Enhancement 4 to 20 mA output mode
New FW : Enhancement 4 to 20 mA output mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)

Version 1.0.1.0:

ID: 182855
Change to default setting "I/O with fast reaction"
Change to default setting "I/Owith fast reaction"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 09/09/2025 1 MB EXE AS6_HW_X20AO4622.exe
Description V6.0 HW Upgrade (X20AO4622)

Revision information X20AO4622

Version 1.5.0.0:

ID: TDYD-9294
The ConfigOutput01 read register showed the wrong mode.
With the previous upgrade, the read register ConfigOutput01 always shows the value 0, even when the 0...20 mA mode is selected. It only shows the correctmode when one of the channels is selected with the 4...20 mA mode. With the new version, the mode can also be read correctly through this register when the0...20 mA mode is selected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_30.fw(111), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.4.1.0:

ID: 751030
Support new HW variant 30
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_30.fw(110), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed:no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 486210
new firmware V 100
Register changed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.6.0:

ID: 450455
Documentation link corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.5.0:

ID: 425855
Documentation new compiled
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 442400
Correction Documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.4.1:

ID: 370360
Documentation extended
Additional operation mode 4 - 20mA described
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.1:

ID: 349710
Correction of module behavior
Outputs are reset in case of connection loss.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(11), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.0:

ID: 231395
Enhancement 4 to 20 mA output mode
New FW : Enhancement 4 to 20 mA output mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)

Version 1.0.1.0:

ID: 182855
Change to default setting "I/Owith fast reaction"
Change to default setting "I/O with fast reaction"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)
Loading
Back to list

Please choose country and language

B&R Logo