DWL@DWL10000828702

Version Language
Operating System
Date
Size
Type Download
1.3.0.2 * 10/06/2026 881 KB EXE AS6_HW_X20AI4632-1.exe
Description V6.0 HW Upgrade (X20AI4632-1)

Revision information X20AI4632-1

Version 1.3.0.2:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID: TDYD-1232
Support new hardware variant 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9), 1\41629_3.fw(103)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.8.0:

ID: 652760
Module documentation revised
Data sheet V3.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.7.0:

ID: 583870
Module documentation revised
Data sheet V3.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.5.0:

ID: 522215
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.4.0:

ID: 425415
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID:446285
Correction technical data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 449175
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.1:

ID: 211605
Adjustment SGC section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.0:

ID: 193695
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.2.0:

ID: 184295
Optimizations for runtime and memory compatible Firmware
New FW V9 : optimizations for runtime and memory compatible Firmware (V4)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.1.0:

ID: 182815
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function notsupported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)

Version 1.0.0.0:

ID: 166005
First version
4 Inputs ±11 V / 0 to 22 mA
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)
Version Language
Operating System
Date
Size
Type Download
1.3.0.1 * 08/18/2026 869 KB EXE AS6_HW_X20AI4632-1.exe
Description V6.0 HW Upgrade (X20AI4632-1)

Revision information X20AI4632-1

Version 1.3.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used byB&R can allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID: TDYD-1232
Support newhardware variant 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9), 1\41629_3.fw(103)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.8.0:

ID: 652760
Module documentation revised
Data sheet V3.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.7.0:

ID: 583870
Module documentation revised
Data sheet V3.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.5.0:

ID: 522215
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.4.0:

ID: 425415
Missing information indocumentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 446285
Correction technical data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 449175
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.1:

ID: 211605
Adjustment SGC section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.0:

ID: 193695
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.2.0:

ID: 184295
Optimizations for runtime and memory compatible Firmware
New FW V9 : optimizations for runtime and memory compatible Firmware (V4)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.1.0:

ID: 182815
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)

Version 1.0.0.0:

ID: 166005
First version
4 Inputs ±11 V / 0 to 22 mA
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 08/21/2025 1 MB EXE AS6_HW_X20AI4632-1.exe
Description V6.0 HW Upgrade (X20AI4632-1)

Revision information X20AI4632-1

Version 1.3.0.0:

ID: TDYD-1232
Support new hardware variant 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9), 1\41629_3.fw(103)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.8.0:

ID: 652760
Module documentation revised
Data sheet V3.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.7.0:

ID: 583870
Moduledocumentation revised
Data sheet V3.05
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.5.0:

ID: 522215
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.4.0:

ID: 425415
Missing information in documentation included
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 446285
Correction technical data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 449175
Missing information indocumentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.1:

ID: 211605
Adjustment SGC section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.0:

ID: 193695
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.2.0:

ID: 184295
Optimizations for runtime and memory compatible Firmware
New FW V9 : optimizations for runtime and memory compatible Firmware (V4)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.1.0:

ID: 182815
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)

Version 1.0.0.0:

ID: 166005
First version
4 Inputs ±11 V / 0 to 22 mA
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)
Loading
Back to list

Please choose country and language

B&R Logo