DWL@DWL10000803680
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.4.3.0 | * | 04/20/2026 | 6 MB | EXE | AS6_HW_6PFT50.101E-10B.exe | |
| Description |
V6.0 HW Upgrade (6PFT50.101E-10B) Revision information 6PFT50.101E-10B Version 1.4.3.0: ID: AQAJ-12075 Adjustments between PFT50 Image V1.8.0 and HWX upgrade V1.4.3.0: - Configure NTP sync timeout acceleration, supported starting with PFT50 image V1.8.0. - Configure Retrieveinitial time from web server, supported starting with PTF50 image V1.8.0. - Configure GPU hardware acceleration, supported starting with PFT50 image V1.8.0. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Version1.4.2.0: ID: AQAJ-7160 Adjustments between PFT50 Image V1.7.0 and HWX upgrade V1.4.2.0: - System restart gesture, default value is disabled. - Screen Capture API of the browser, default value is disabled. - No certificate error warnings will be shown, default value is disabled. - Wait for initial NTP sync, default value is disabled. - Use remanent memory for local storage, default value is disabled. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.4.0.0: ID: 759545 Adjustments between PFT50 Image V1.6.0 and HWX upgrade V1.4.0.0. Adjustments remote access from PFT50 image V1.6.0. Port for WebGL and VNC preassigned and WebSocket port for WebGL added. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 761905 6PFT50: implement additonal data points in the OPCUA IOMapping: OPCUA data points TerminalTemperatureCPU, TerminalLoadCPU, TerminalMemoryTotal and TerminalMemoryAvailable implemented. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 764070 UpdatedPFT50 AS online help to V1.30. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.8.0: ID: 752280 Adjustment for default settings between PFT50 Image and HWX: Buzzer set to On, FTP User and Passwort set to empty entry,DNS Suffix set to empty entry. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.7.0: ID: 743265 Implementation to activate a condition monitoring from image 1.5.2 and HWX Upgrade 1.3.7.0. In case of a connection loss, the visu will be reconnected to the serverPLCautomatically. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 743990 Updated AS help to Power Panel FT50 user manual V1.21. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.5.0: ID: 700215 wrong apperance within the SDM Expansion within the HWX necessary to fix SDM depiction Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 729995 Implementation of a backgroundcolor to be configured In case of using a smaller visu, there is now the option to configure a backgroundcolor Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 730000 Implementation of the remoteaccess support from image 1.5.0 and Upgrade 1.3.5.0 Channel description changed: No Configuration description changed: Yes Firmware changed:No ID: 733010 Updated AS help to Power Panel FT50 user manual V1.20. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.0.0: ID: 686260 Bugfix: if several PFT50 were used in one project, loading a panel configuration from the CPU failed. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687080 Updated AS help to Power Panel FT50 user manual V1.19. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 661255 Updated AS help to Power Panel FT50 user manual V1.15. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 661785 Configuration extended by the setting DisablePinchZoom (from Image V1.3.1) Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 653090 AS-Help included Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 638095 Support of 6PFT50.0502-10B Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.4.2.0 | * | 11/12/2024 | 6 MB | EXE | AS6_HW_6PFT50.101E-10B.exe | |
| Description |
V6.0 HW Upgrade (6PFT50.101E-10B) Revision information 6PFT50.101E-10B Version 1.4.2.0: ID: AQAJ-7160 Adjustments between PFT50Image V1.7.0 and HWX upgrade V1.4.2.0: - System restart gesture, defaultvalue is disabled. - Screen Capture API of the browser, default value is disabled. - No certificate error warnings will be shown, default value is disabled. - Wait for initial NTP sync, default value is disabled. - Use remanent memory for local storage, default value is disabled. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.4.0.0: ID: 759545 Adjustments between PFT50 Image V1.6.0 and HWX upgrade V1.4.0.0. Adjustments remote access from PFT50 image V1.6.0. Port for WebGL and VNC preassigned and WebSocket port for WebGL added. Channel description changed: Yes Configurationdescription changed: Yes Firmware changed: No ID: 761905 6PFT50: implement additonal data points in the OPCUA IOMapping: OPCUA datapoints TerminalTemperatureCPU, TerminalLoadCPU, TerminalMemoryTotal and TerminalMemoryAvailable implemented. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 764070 Updated PFT50 AS online help to V1.30. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.8.0: ID: 752280 Adjustment for default settings between PFT50 Image and HWX: Buzzer set to On, FTP User and Passwort set to empty entry, DNS Suffix set to empty entry. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.7.0: ID: 743265 Implementation to activate a condition monitoring from image 1.5.2 and HWX Upgrade 1.3.7.0. In case of aconnection loss, the visu will be reconnected to the serverPLC automatically. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 743990 Updated AS help to Power Panel FT50 user manual V1.21. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.5.0: ID: 700215 wrong apperance within the SDM Expansion within the HWX necessary to fix SDM depiction Channel description changed:Yes Configuration description changed: No Firmware changed: No ID: 729995 Implementation of a backgroundcolor to be configured In case of using a smaller visu, there is now the option to configure a backgroundcolor Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No ID: 730000 Implementation of the remote access support from image 1.5.0 and Upgrade 1.3.5.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 733010 Updated AS help to Power Panel FT50 user manual V1.20. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.0.0: ID: 686260 Bugfix: if several PFT50 were used in one project, loadinga panel configuration from the CPU failed. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687080 Updated AS help to Power Panel FT50 user manual V1.19. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 661255 Updated AS help to Power Panel FT50 user manual V1.15. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 661785 Configuration extended by the setting DisablePinchZoom (from Image V1.3.1) Channel description changed: No Configurationdescription changed: Yes Firmware changed: No Version 1.1.0.0: ID: 653090 AS-Help included Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 638095 Support of 6PFT50.0502-10B Channeldescription changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||