DWL@DWL10000798299
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.2.0.1 | * | 08/19/2026 | 491 KB | EXE | AS6_HW_5ACCIFM0.FPC3-000.exe | |
| Description |
V6.0 HW Upgrade (5ACCIFM0.FPC3-000) Revision information 5ACCIFM0.FPC3-000 Version 1.2.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: AQAJ-10293 New CAN FW with the following changes: Sporadic CAN ERRORFRAMES in combination with a CAN participant from a third-party manufacturer. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10403_0.pci(12), 1\10403a0.epl(143) Version 1.1.2.0: ID: AQAJ-7928 New FPC3 FW V10: - Slot detection of the expansion option slots (IF1 and IF2) on the MPC3100 implementedto optimize IRQ allocation (especially for B&R Hypervisor operation). However, for correct functioning, a new MTCX firmware (from V01.06) of the MPC3100 is also required. An expansion option on the IF1 still reports asDevice 0. An expansion option on the IF2 now reports as Device 1. - The FPC3 IF card now uses one IRQ per card. - CanOpen Master does not send telegrams in case of baudrate change during runtime with more than one slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10403_0.pci(10), 1\10403a0.epl(143) Version 1.1.0.0: ID: 769760 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10403_0.pci(7), 1\10403a0.epl(143) Version 1.0.1.0: ID: 755780 Limitation for remanent data to 32kB in Power Fail Mode. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10403_0.pci(6), 1\10403a0.epl(142) Version 1.0.0.0: ID: 733685 Support for 5ACCIFM0.FPC3-000: The MPC3100 IF option card is supported with Automation Studio Version V4.11 and Automation Runtime Embedded A4.92. On the used MPC3100 System MTCX version V01.04 (MPC3100 HWX Upgrade V1.0.2.0)must be installed. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\10403_0.pci(6), 1\10403a0.epl(142) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.2.0.0 | * | 08/28/2025 | 788 KB | EXE | AS6_HW_5ACCIFM0.FPC3-000.exe | |
| Description |
V6.0 HW Upgrade (5ACCIFM0.FPC3-000) Revision information 5ACCIFM0.FPC3-000 Version 1.2.0.0: ID: AQAJ-10293 New CAN FW with the following changes: Sporadic CAN ERRORFRAMES in combination with a CAN participant from a third-party manufacturer. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10403_0.pci(12), 1\10403a0.epl(143) Version 1.1.2.0: ID: AQAJ-7928 New FPC3 FW V10: - Slot detection of the expansion option slots (IF1 and IF2) on the MPC3100 implemented to optimize IRQ allocation (especially for B&R Hypervisor operation). However, for correct functioning, a new MTCX firmware (from V01.06) of the MPC3100 is also required. An expansion option on the IF1 still reports as Device 0. An expansion option on the IF2 now reports as Device 1. - The FPC3 IF card now uses one IRQ per card. - CanOpen Master does not send telegrams in case of baudrate change during runtime with more than one slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10403_0.pci(10), 1\10403a0.epl(143) Version 1.1.0.0: ID: 769760 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10403_0.pci(7), 1\10403a0.epl(143) Version 1.0.1.0: ID: 755780 Limitation for remanent data to 32kB in Power Fail Mode. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10403_0.pci(6), 1\10403a0.epl(142) Version 1.0.0.0: ID: 733685 Support for 5ACCIFM0.FPC3-000: The MPC3100 IF option card is supported with Automation Studio Version V4.11 and Automation Runtime Embedded A4.92. On the used MPC3100 System MTCX version V01.04 (MPC3100 HWX Upgrade V1.0.2.0)must be installed. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\10403_0.pci(6), 1\10403a0.epl(142) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.1.2.0 | * | 09/10/2024 | 790 KB | EXE | AS6_HW_5ACCIFM0.FPC3-000.exe | |
| Description |
V6.0 HW Upgrade (5ACCIFM0.FPC3-000) Revision information 5ACCIFM0.FPC3-000 Version 1.1.2.0: ID: AQAJ-7928 New FPC3 FW V10: - Slot detection of the expansion option slots (IF1 and IF2) on the MPC3100 implemented to optimize IRQ allocation (especially for B&R Hypervisoroperation). However, for correct functioning, a new MTCX firmware (from V01.06) of the MPC3100 is also required. An expansion option on the IF1 still reports as Device 0. An expansion option on the IF2 now reports as Device 1. - The FPC3 IF card now uses one IRQ per card. - CanOpen Masterdoes not send telegrams in case of baudrate change during runtime with more than one slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10403_0.pci(10), 1\10403a0.epl(143) Version 1.1.0.0: ID: 769760 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10403_0.pci(7), 1\10403a0.epl(143) Version 1.0.1.0: ID: 755780 Limitation for remanent data to 32kB in Power Fail Mode. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10403_0.pci(6), 1\10403a0.epl(142) Version 1.0.0.0: ID: 733685 Support for 5ACCIFM0.FPC3-000: The MPC3100 IF option card is supported with Automation Studio Version V4.11 and Automation Runtime Embedded A4.92. On the used MPC3100 System MTCX version V01.04 (MPC3100 HWX Upgrade V1.0.2.0)must be installed. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\10403_0.pci(6), 1\10403a0.epl(142) |
|||||