V6.0 HW Upgrade (5ACCIF01.FPLS-001)

DWL@DWL10000801919

Version Language
Operating System
Date
Size
Type Download
2.9.0.1 * 10/09/2026 626 KB EXE AS6_HW_5ACCIF01.FPLS-001.exe
Description V6.0 HW Upgrade (5ACCIF01.FPLS-001)

Revision information 5ACCIF01.FPLS-001

Version 2.9.0.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmwarepackage contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.9.0.0:

ID: AQAJ-12539
Following changes:
- Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High)CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(14), 1\59833a0.epl(143)

Version 2.8.0.0:

ID: AQAJ-8069
New FW version with following changes:
- Precautionary fix for sporadic power-up issue due to PCI reset pulse.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(14), 1\59833a0.epl(143)

Version 2.7.0.0:

ID: 769740
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(13), 1\59833a0.epl(143)

Version2.6.2.0:

ID: 750185
Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 751675
Configurable module supervision of the xPC2100/xPC2200 IF option
The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configuredvia the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142)

Version 2.6.1.0:

ID: 728465
XML header of the FW adapted, no functional changes.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 730655
Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142)

Version 2.6.0.0:

ID: 722490
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 722500
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 723080
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 723085
Enhancements for APROL.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142)

Version 2.5.1.0:

ID: 695670
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141)

Version 2.5.0.0:

ID: 672585
POWERLINK: Possible failure of already configured CNsif new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 672590
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141)

Version 2.4.0.0:

ID: 647780
Preparation to support the Automation PC 2200 and thePanel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 647785
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647790
Errorcorrection: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647795
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(11), 1\59833a0.epl(140)

Version 2.3.0.0:

ID: 634880
Bugfix in the FPGA firmware
The stability of the communication has been optimized for harsh environment.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(11), 1\59833a0.epl(136)

Version 2.2.0.0:

ID: 622955
Further firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(10), 1\59833a0.epl(136)

Version 2.1.0.0:

ID: 617515
Firmware optimized for stability
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617520
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chainedstation: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617525
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in themode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 621550
Firmware correction
Bugfix for legacy PCI interrupts.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(9), 1\59833a0.epl(136)

Version 2.0.1.0:

ID: 584715
Revision of the configuration of RemMem datasin dependency of the ARwin
From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129)

Version 2.0.0.0:

ID:
Preperation to support the B&R Hypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.2.0.0:

ID: 472870
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 479185
Revision of the configuration of RemMem datas in dependency of the AR
From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB asRemMem data. An increase of the RemMem datas for ARwin is planed for a later version.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129)

Version 1.0.2.0:

ID: 470760
Optimization in the firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128)

Version 1.0.0.0:

ID: 457410
Support for 5ACCIF01.FPLS-001
The 5ACCIF01.FPLS-001 interface card is supported beginning with AutomationStudio 4.1.4.x and Automation Runtime J4.10.
The 5ACCIF01.FPLS-001 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128)
Version Language
Operating System
Date
Size
Type Download
2.9.0.0 * 07/28/2026 618 KB EXE AS6_HW_5ACCIF01.FPLS-001.exe
Description V6.0 HW Upgrade (5ACCIF01.FPLS-001)

Revision information 5ACCIF01.FPLS-001

Version 2.9.0.0:

ID: AQAJ-12539
Following changes:
- Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(14), 1\59833a0.epl(143)

Version 2.8.0.0:

ID: AQAJ-8069
New FW version with following changes:
- Precautionary fix for sporadic power-up issue due to PCI reset pulse.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(14), 1\59833a0.epl(143)

Version 2.7.0.0:

ID: 769740
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Managertype 3 and 4, this could lead to the error "20803 POWERLINK:A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(13), 1\59833a0.epl(143)

Version 2.6.2.0:

ID: 750185
Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 751675
Configurable module supervision of the xPC2100/xPC2200 IF option
The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142)

Version 2.6.1.0:

ID: 728465
XML header of the FW adapted, no functional changes.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 730655
Startingwith AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142)

Version 2.6.0.0:

ID: 722490
POWERLINK:Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 722500
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 723080
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 723085
Enhancements for APROL.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142)

Version 2.5.1.0:

ID: 695670
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141)

Version 2.5.0.0:

ID: 672585
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 672590
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141)

Version 2.4.0.0:

ID: 647780
Preparation to support the Automation PC 2200 and the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 647785
POWERLINK-Manager: Withfrequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647790
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647795
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(11), 1\59833a0.epl(140)

Version 2.3.0.0:

ID: 634880
Bugfix in the FPGA firmware
The stability of the communication has been optimized for harsh environment.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(11), 1\59833a0.epl(136)

Version2.2.0.0:

ID: 622955
Further firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(10), 1\59833a0.epl(136)

Version 2.1.0.0:

ID: 617515
Firmware optimized for stability
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617520
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNswith configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617525
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 621550
Firmware correction
Bugfix for legacy PCI interrupts.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(9), 1\59833a0.epl(136)

Version 2.0.1.0:

ID: 584715
Revision of the configuration of RemMem datas in dependencyof the ARwin
From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129)

Version 2.0.0.0:

ID:
Preperation to support the B&R Hypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.2.0.0:

ID: 472870
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 479185
Revision of the configuration of RemMem datas in dependency of the AR
From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129)

Version 1.0.2.0:

ID: 470760
Optimization in the firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128)

Version 1.0.0.0:

ID: 457410
Support for 5ACCIF01.FPLS-001
The 5ACCIF01.FPLS-001 interface card is supported beginning with AutomationStudio 4.1.4.x and Automation Runtime J4.10.
The 5ACCIF01.FPLS-001 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128)
Version Language
Operating System
Date
Size
Type Download
2.8.0.0 * 10/22/2024 915 KB EXE AS6_HW_5ACCIF01.FPLS-001.exe
Description V6.0 HW Upgrade (5ACCIF01.FPLS-001)

Revision information 5ACCIF01.FPLS-001

Version 2.8.0.0:

ID: AQAJ-8069
New FW version with following changes:
- Precautionary fix for sporadic power-up issue due to PCI reset pulse.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(14), 1\59833a0.epl(143)

Version 2.7.0.0:

ID: 769740
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbancesoccurred.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(13), 1\59833a0.epl(143)

Version 2.6.2.0:

ID: 750185
Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 751675
Configurable module supervision of the xPC2100/xPC2200 IF option
The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142)

Version 2.6.1.0:

ID: 728465
XML header of the FW adapted, no functional changes.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 730655
Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142)

Version 2.6.0.0:

ID: 722490
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 722500
Extended diagnostic for miminal latencyinput stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 723080
Internalmemory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 723085
Enhancements for APROL.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(12), 1\59833a0.epl(142)

Version 2.5.1.0:

ID: 695670
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141)

Version 2.5.0.0:

ID: 672585
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 672590
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(11), 1\59833a0.epl(141)

Version 2.4.0.0:

ID: 647780
Preparation to support the Automation PC 2200 and the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 647785
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647790
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647795
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(11), 1\59833a0.epl(140)

Version 2.3.0.0:

ID: 634880
Bugfix in the FPGA firmware
The stability of the communication has been optimized for harsh environment.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(11), 1\59833a0.epl(136)

Version 2.2.0.0:

ID: 622955
Further firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(10), 1\59833a0.epl(136)

Version 2.1.0.0:

ID: 617515
Firmware optimized for stability
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617520
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617525
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 621550
Firmware correction
Bugfix for legacy PCI interrupts.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(9), 1\59833a0.epl(136)

Version 2.0.1.0:

ID: 584715
Revision of the configuration of RemMem datas in dependency of the ARwin
From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas.
Channel description changed: No
Configuration description changed:Yes
Firmware changed: No
Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129)

Version 2.0.0.0:

ID:
Preperation to support the B&RHypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.2.0.0:

ID: 472870
IP packets with multicast addresses not received by POWERLINK interface(problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 479185
Revision of the configuration of RemMemdatas in dependency of the AR
From ARemb version L4.10 or C4.25 on it ispossible to configure up to 256kBas remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas forARwin is planed for a later version.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59833_0.pci(6), 1\59833a0.epl(129)

Version 1.0.2.0:

ID: 470760
Optimization in the firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59833_0.pci(6), 1\59833a0.epl(128)

Version 1.0.0.0:

ID: 457410
Support for 5ACCIF01.FPLS-001
The 5ACCIF01.FPLS-001 interface card is supported beginning with AutomationStudio 4.1.4.x and Automation Runtime J4.10.
The 5ACCIF01.FPLS-001 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25.
Channel description changed: Yes
Configuration description changed: Yes
Firmwarechanged: Yes
Firmware: 1\59833_0.pci(4), 1\59833a0.epl(128)
Loading
Back to list

Please choose country and language

B&R Logo