V6.0 HW Upgrade (5AC901.I485-00)

DWL@DWL10000810516

Version Language
Operating System
Date
Size
Type Download
2.2.0.1 * 08/19/2026 344 KB EXE AS6_HW_5AC901.I485-00.exe
Description V6.0 HW Upgrade (5AC901.I485-00)

Revision information 5AC901.I485-00

Version 2.2.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.2.0.0:

ID: AQAJ-8828
Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.1.0.0:

ID: 778700
Support for the APC4100 product series starting with AS6/AR6.
With this version the IF option can be connected and used with an Automation PC 4100.
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.2.0:

ID: 603899
Enhancementsfor Aprol.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 650390
Support for IOMapping (ModuleOK) and Module Supervised
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

Version 2.0.1.0:

ID: 592975
Support for the xPC3100
With this version the IF option can be connected and used with an Automation PC 3100 or to a Panel PC 3100.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 566580
Preperation to support the B&R Hypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.1.2:

ID: 368345
5AC901.I485-00 can be used in both IF option slots
It is with the following versions of Automation Runtime possible to use oneor two modules of type 5AC901.I485-00 at Automation PC 910 or Panel PC 900:
U4.02; F4.05; I4.06; H4.08.
EPLAN-Data added.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.1:

ID: 350840
Automation Studio 3.0.90: Adaptation of the parameters.
Automation Studio 4.0: Error text correction.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 350840
Support for 5AC901.I455-00
The option module 5AC901.I485-00 can only be inserted at SS2 slot (See alsothe corresponding user manual "IF Option 2").
Note: The module can be operated only from Automation Studio version 3.0.90 or Automation Studio version 4.0.16.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.2.0.0 * 02/11/2025 641 KB EXE AS6_HW_5AC901.I485-00.exe
Description V6.0 HW Upgrade (5AC901.I485-00)

Revision information 5AC901.I485-00

Version 2.2.0.0:

ID: AQAJ-8828
Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.1.0.0:

ID: 778700
Support for the APC4100 productseries starting with AS6/AR6.
With this version the IF option can be connected and used with an Automation PC 4100.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.2.0:

ID: 603899
Enhancements for Aprol.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 650390
Support for IOMapping (ModuleOK) and Module Supervised
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

Version 2.0.1.0:

ID: 592975
Support for the xPC3100
With this version the IF option can be connected and used with an Automation PC 3100 or to a Panel PC 3100.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 566580
Preperation to support the B&R Hypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.1.2:

ID: 368345
5AC901.I485-00 can be used in both IFoption slots
It is with the following versions of Automation Runtime possible to use oneor two modules of type 5AC901.I485-00 at Automation PC 910 orPanel PC 900:
U4.02; F4.05; I4.06; H4.08.
EPLAN-Data added.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.1:

ID: 350840
AutomationStudio 3.0.90: Adaptation of the parameters.
Automation Studio 4.0: Errortext correction.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 350840
Support for 5AC901.I455-00
The option module 5AC901.I485-00 can only be inserted at SS2 slot (See alsothe corresponding user manual "IF Option 2").
Note: The module can be operated only from Automation Studioversion 3.0.90 orAutomation Studio version 4.0.16.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo