DWL@DWL10000604611

Version Language
Operating System
Date
Size
Type Download
2.6.1.0 * 03/04/2025 2 MB EXE AS4_HW_X20cSC2212.exe
Description V4.6 HW Upgrade (X20cSC2212)

Revision information X20cSC2212

Version 2.6.1.0:

ID: QCAS-240
Test pulse generation and evaluationprocess corrected
The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56733_1.fw(581)

Version 2.6.0.0:

ID: 780125
Correction of the input filter with set "Filter off".
Correction of the inputfilter, if a "Filter off" is set and a channel erroris detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780250
New data sheet V2.20
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 780370
Configuration for Power Calculation available
The Configuration for Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\56733_1.fw(580)

Version2.4.0.0:

ID: 719725
Failsafe at every boot
It could happenunder rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 726580
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727105
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56733_1.fw(574)

Version 2.3.0.1:

ID: 692330
Support of the DYNlink interface
The DYNlink interface is supported by the safe inputs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 692370
The OSDD signal at the pulse output is corrected.
The OSDD signal at the pulse output is output correctly even when not in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 696540
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 706285
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring of module cycle time and slot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56733_1.fw(573)

Version 2.2.0.0:

ID: 670590
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688680
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689685
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689885
Increased delay of external feedback error detection
Increased delay of external feedback error detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689915
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689990
Improvement of the feedback diagnosis.
Improvement of the feedback diagnosis ofthe output.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690060
New data sheet V2.06
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56733_1.fw(571)

Version 2.1.0.0:

ID: 644275
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56733_1.fw(570)

Version 1.10.10.0:

ID: 622785
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(331)

Version 1.10.9.1:

ID: 643440
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(330)

Version 1.10.9.0:

ID: 618175
logger entry112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(330)

Version 1.10.1.2:

ID: 549935
ProvideCRC of the Firmware
Provide CRC of the Firmware
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No

ID: 552675
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 553735
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(326)

Version 1.10.0.6:

ID: 533020
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 533105
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(320)

Version1.10.0.1:

ID: 474325
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 474330
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(320)

Version 1.9.1.1:

ID: 453175
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 5\56733_1.fw(301)
Version Language
Operating System
Date
Size
Type Download
2.6.0.0 * 03/05/2024 2 MB EXE AS4_HW_X20cSC2212.exe
Description V4.6 HW Upgrade (X20cSC2212)

Revision information X20cSC2212

Version 2.6.0.0:

ID: 780125
Correction of the input filter with set "Filter off".
Correction of the input filter, if a "Filter off" is set and a channel error is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780250
New data sheet V2.20
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 780370 / Support ID: 400412437
Configuration for Power Calculation available
The Configuration for Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\56733_1.fw(580)

Version 2.4.0.0:

ID: 719725
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 726580
The power calculation of the modules is supported
The data for the power calculation ofthe data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727105
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56733_1.fw(574)

Version 2.3.0.1:

ID: 692330
Support of the DYNlink interface
The DYNlink interface is supported by the safe inputs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 692370
The OSDD signal at the pulse output is corrected.
The OSDD signal at the pulse output is output correctly even when not in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 696540
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No

ID: 706285
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring of module cycle time and slot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56733_1.fw(573)

Version 2.2.0.0:

ID: 670590
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688680 / Support ID: 400299371
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689685
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689885
Increased delay of external feedback error detection
Increased delay of external feedback error detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689915
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689990
Improvement of the feedback diagnosis.
Improvement of the feedback diagnosis of the output.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690060
New data sheet V2.06
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56733_1.fw(571)

Version 2.1.0.0:

ID: 644275
major (even incompatible) changesfor mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56733_1.fw(570)

Version1.10.10.0:

ID: 622785
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(331)

Version 1.10.9.1:

ID: 643440
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(330)

Version 1.10.9.0:

ID: 618175
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(330)

Version 1.10.1.2:

ID: 549935
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552675
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 553735
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(326)

Version 1.10.0.6:

ID: 533020
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 533105
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(320)

Version 1.10.0.1:

ID: 474325
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 474330
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(320)

Version 1.9.1.1:

ID: 453175
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 5\56733_1.fw(301)
Version Language
Operating System
Date
Size
Type Download
2.4.0.0 * 06/09/2021 1 MB EXE AS4_HW_X20cSC2212.exe
Description V4.6 HW Upgrade (X20cSC2212)

Revision information X20cSC2212

Version 2.4.0.0:

ID: 719725
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal crosscommunication error EPS" or -1073565945/-1073561849 "Received crc data is notequal to sent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 726580
The power calculation of the modules is supported
The data for the powercalculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727105
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56733_1.fw(574)

Version 2.3.0.1:

ID: 692330
Support of the DYNlink interface
The DYNlink interface is supported by the safeinputs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 692370
The OSDD signal at the pulse output is corrected.
The OSDD signal at the pulse output is output correctly even when not in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 696540
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 706285
Limit values for the module cycle time adjusted
The limit values for thecalculation and monitoring of module cycle time andslot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56733_1.fw(573)

Version 2.2.0.0:

ID: 670590
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688680 / Support ID: 400299371
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689685
Propagation delay statistics
The Propagationdelay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689885
Increased delay of external feedback error detection
Increased delay of external feedback error detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689915
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689990
Improvement of the feedback diagnosis.
Improvementof the feedback diagnosis of the output.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690060
New data sheet V2.06
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56733_1.fw(571)

Version 2.1.0.0:

ID: 644275
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56733_1.fw(570)

Version 1.10.10.0:

ID: 622785
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(331)

Version 1.10.9.1:

ID: 643440
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculationof Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(330)

Version 1.10.9.0:

ID: 618175
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(330)

Version 1.10.1.2:

ID: 549935
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552675
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 553735
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(326)

Version 1.10.0.6:

ID: 533020
Add blackout mode
Add blackout mode
Channel description changed:Yes
Configuration description changed: No
Firmware changed: No

ID: 533105
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(320)

Version 1.10.0.1:

ID: 474325
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 474330
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(320)

Version 1.9.1.1:

ID: 453175
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 5\56733_1.fw(301)
Version Language
Operating System
Date
Size
Type Download
2.3.0.1 * 12/01/2020 1 MB EXE AS4_HW_X20cSC2212.exe
Description V4.6 HW Upgrade (X20cSC2212)

Revision information X20cSC2212

Version 2.3.0.1:

ID: 692330
Support of the DYNlink interface
The DYNlink interface is supported by the safe inputs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 692370
The OSDD signal at the pulse output is corrected.
The OSDD signal at the pulse output is output correctly even when notin use.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 696540
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 706285
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring of module cycle time and slot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\56733_1.fw(573)

Version 2.2.0.0:

ID: 670590
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688680 / Support ID: 400299371
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer thanthe network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689685
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689885
Increased delay of external feedback error detection
Increased delay of external feedback error detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689915
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689990
Improvement of the feedback diagnosis.
Improvement of the feedback diagnosis of the output.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690060
New data sheetV2.06
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56733_1.fw(571)

Version 2.1.0.0:

ID: 644275
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56733_1.fw(570)

Version 1.10.10.0:

ID: 622785
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(331)

Version 1.10.9.1:

ID: 643440
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(330)

Version 1.10.9.0:

ID: 618175
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(330)

Version 1.10.1.2:

ID: 549935
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552675
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 553735
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(326)

Version 1.10.0.6:

ID: 533020
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 533105
New channelfor ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(320)

Version 1.10.0.1:

ID: 474325
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 474330
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(320)

Version 1.9.1.1:

ID: 453175
first official release
firstofficial release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 5\56733_1.fw(301)
Version Language
Operating System
Date
Size
Type Download
2.2.0.0 * 07/21/2020 1 MB EXE AS4_HW_X20cSC2212.exe
Description V4.6 HW Upgrade (X20cSC2212)

Revision information X20cSC2212

Version 2.2.0.0:

ID: 670590
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688680 / Support ID: 400299371
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689685
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689885
Increased delay of external feedback error detection
Increased delay of external feedback error detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689915
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689990
Improvement of the feedback diagnosis.
Improvement of the feedback diagnosis of the output.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 690060
New data sheet V2.06
For changes see chapter"Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56733_1.fw(571)

Version 2.1.0.0:

ID: 644275
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56733_1.fw(570)

Version 1.10.10.0:

ID: 622785
Sporadic errors114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(331)

Version 1.10.9.1:

ID: 643440
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(330)

Version 1.10.9.0:

ID: 618175
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(330)

Version 1.10.1.2:

ID: 549935
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552675
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will be generated
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 553735
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(326)

Version 1.10.0.6:

ID: 533020
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 533105
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(320)

Version 1.10.0.1:

ID: 474325
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 474330
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(320)

Version 1.9.1.1:

ID: 453175
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmwarechanged: Yes
Firmware: 5\56733_1.fw(301)
Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 07/05/2019 919 KB EXE AS4_HW_X20cSC2212.exe
Description V4.6 HW Upgrade (X20cSC2212)

Revision information X20cSC2212

Version 2.1.0.0:

ID: 644275
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56733_1.fw(570)

Version 1.10.10.0:

ID: 622785
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(331)

Version 1.10.9.1:

ID: 643440
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(330)

Version 1.10.9.0:

ID: 618175
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(330)

Version 1.10.1.2:

ID: 549935
Provide CRC of the Firmware
Provide CRC of the Firmware
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID: 552675
Loggerentry on negativ edge of SafeModuleOK
If a negativ edge on SafeModuleOK is detected, a logger entry will begenerated
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No

ID: 553735
New default values
The default values for "Filter On" and "Discrepancy Time" have been modified
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(326)

Version 1.10.0.6:

ID: 533020
Add blackout mode
Add blackout mode
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 533105
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(320)

Version 1.10.0.1:

ID: 474325
Support of release 1.10 includingopenSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 474330
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 5\56733_1.fw(301), 6\56733_1.fw(320)

Version 1.9.1.1:

ID: 453175
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 5\56733_1.fw(301)
Loading
Back to list

Please choose country and language

B&R Logo