V4.2 HW Upgrade (X20cCP1382-RT)

DWL@DWL10000558412

Version Language
Operating System
Date
Size
Type Download
1.15.0.0 * 07/20/2023 5 MB EXE AS4_HW_X20cCP1382-RT.exe
Description V4.2 HW Upgrade (X20cCP1382-RT)

Revision information X20cCP1382-RT

Version 1.15.0.0:

ID: 772635 / Support ID: 400400350, 400406359, 400407650
Wrong power consumption data corrected: calculated values in ASdid not match to correct documentation
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59143_0.pci(17), 1\59143a0.epl(142)

Version 1.14.0.0:

ID: 736775
Fixed boot and warm restart issue
In rare cases the X20CP13xx does not boot correctly after a restart
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(17), 1\59143a0.epl(142)

Version 1.13.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel descriptionchanged: no
Configuration description changed: yes
Firmware changed: no

Version 1.12.0.0:

ID: 704885
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface couldfail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(14), 1\59143a0.epl(142)

Version 1.11.1.0:

ID: 664935
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 695220
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59143_0.pci(14), 1\59143a0.epl(141)

Version 1.11.0.0:

ID: 673090
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 673140
The insufficient synchronization of the local inputs has been corrected.
The local inputs are now delayed by 40ns.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(14), 1\59143a0.epl(141)

Version 1.10.0.0:

ID: 652305
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652400
Error correction: DNA tree topologies not always started up correctly
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 669160
Module documentation revised
Data sheet V 1.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 672490
Configurable negative temperature display range
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59143_0.pci(13), 1\59143a0.epl(141)

Version 1.8.0.0:

ID: 636550
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 636785
Module documentation revised
Data sheet V 1.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(13), 1\59143a0.epl(138)

Version 1.7.0.0:

ID: 610705 / Support ID: 400250890
POWERLINKCNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 610715
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(12), 1\59143a0.epl(136)

Version 1.6.2.0:

ID: 569150
hwx modifications
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131)

Version 1.5.0.0:

ID: 543215
X20(c)CP138x-RT module documentation revised
Data sheet V 1.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 543220
Correct setting of ETH-parameters when replacing the CPU
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 543225 / Support ID: 400204420
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131)

Version 1.4.0.0:

ID: 490205
Support X20cCP1382-RT
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(129)
Version Language
Operating System
Date
Size
Type Download
1.14.0.0 * 09/24/2021 5 MB EXE AS4_HW_X20cCP1382-RT.exe
Description V4.2 HW Upgrade (X20cCP1382-RT)

Revision information X20cCP1382-RT-RT

Version 1.14.0.0:

ID: 736775
Fixed boot and warm restart issue
In rare cases the X20CP13xx does not boot correctly after a restart
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(17), 1\59143a0.epl(142)

Version 1.13.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.12.0.0:

ID: 704885
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK networkin this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(14), 1\59143a0.epl(142)

Version 1.11.1.0:

ID: 664935
Support data point StorageWear, wear level of storage mediumstarting from AR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 695220
Support for automatic DNA configuration from AS 4.9.1
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59143_0.pci(14), 1\59143a0.epl(141)

Version 1.11.0.0:

ID: 673090
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the lossof the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 673140
The insufficient synchronization of the local inputs has been corrected.
The local inputs are now delayed by 40ns.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(14), 1\59143a0.epl(141)

Version 1.10.0.0:

ID: 652305
POWERLINK: Possible failure of already configuredCNs if new "chained stations" added during operation
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 652400
Error correction: DNA tree topologies not alwaysstarted up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 669160
Module documentation revised
Data sheet V 1.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 672490
Configurable negative temperature display range
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59143_0.pci(13), 1\59143a0.epl(141)

Version 1.8.0.0:

ID: 636550
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 636785
Module documentation revised
Data sheet V 1.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(13), 1\59143a0.epl(138)

Version 1.7.0.0:

ID: 610705 / Support ID: 400250890
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 610715
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(12), 1\59143a0.epl(136)

Version 1.6.2.0:

ID: 569150
hwx modifications
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131)

Version 1.5.0.0:

ID: 543215
X20(c)CP138x-RT module documentation revised
Data sheet V 1.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 543220
Correct setting of ETH-parameters when replacing the CPU
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 543225 / Support ID: 400204420
POWERLINKV2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames weresent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131)

Version 1.4.0.0:

ID: 490205
Support X20cCP1382-RT
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(129)
Version Language
Operating System
Date
Size
Type Download
1.13.0.0 * 07/23/2021 4 MB EXE AS4_HW_X20cCP1382-RT.exe
Description V4.2 HW Upgrade (X20cCP1382-RT)

Revision information X20cCP1382-RT-RT

Version 1.13.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.12.0.0:

ID: 704885
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(14), 1\59143a0.epl(142)

Version 1.11.1.0:

ID: 664935
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 695220
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59143_0.pci(14), 1\59143a0.epl(141)

Version 1.11.0.0:

ID: 673090
Additional status bit for rtiABRPos reference impulseloss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 673140
The insufficient synchronization of the local inputs has been corrected.
The local inputs are now delayed by 40ns.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(14), 1\59143a0.epl(141)

Version 1.10.0.0:

ID: 652305
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652400
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 669160
Module documentation revised
Data sheet V 1.23
Channel description changed:No
Configuration description changed: No
Firmware changed: No

ID: 672490
Configurable negative temperature display range
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59143_0.pci(13), 1\59143a0.epl(141)

Version 1.8.0.0:

ID: 636550
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 636785
Module documentation revised
Data sheet V 1.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(13), 1\59143a0.epl(138)

Version 1.7.0.0:

ID: 610705 / SupportID: 400250890
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 610715
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(12), 1\59143a0.epl(136)

Version 1.6.2.0:

ID: 569150
hwx modifications
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131)

Version 1.5.0.0:

ID: 543215
X20(c)CP138x-RT module documentationrevised
Data sheet V 1.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 543220
Correct setting of ETH-parameters when replacing the CPU
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 543225 / Support ID: 400204420
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timingproblem in the firmware it could happen that no asynchronous frames were sentin the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131)

Version 1.4.0.0:

ID: 490205
Support X20cCP1382-RT
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(129)
Version Language
Operating System
Date
Size
Type Download
1.12.0.0 * 04/08/2021 4 MB EXE AS4_HW_X20cCP1382-RT.exe
Description V4.2 HW Upgrade (X20cCP1382-RT)

Revision information X20cCP1382-RT-RT

Version 1.12.0.0:

ID: 704885
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\59143_0.pci(14), 1\59143a0.epl(142)

Version 1.11.1.0:

ID: 664935
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 695220
Support for automatic DNA configurationfrom AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59143_0.pci(14), 1\59143a0.epl(141)

Version 1.11.0.0:

ID: 673090
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 673140
The insufficient synchronization of the local inputs has been corrected.
The local inputs are now delayed by 40ns.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(14), 1\59143a0.epl(141)

Version 1.10.0.0:

ID: 652305
POWERLINK:Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652400
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 669160
Module documentation revised
Data sheet V 1.23
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No

ID: 672490
Configurable negative temperature display range
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware:1\59143_0.pci(13), 1\59143a0.epl(141)

Version 1.8.0.0:

ID: 636550
POWERLINK-Manager: With frequent failure of CN's, which are operatedwith the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 636785
Module documentation revised
Data sheet V 1.21
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(13), 1\59143a0.epl(138)

Version 1.7.0.0:

ID: 610705 / Support ID: 400250890
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 610715
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flagsof CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(12), 1\59143a0.epl(136)

Version 1.6.2.0:

ID: 569150
hwx modifications
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131)

Version 1.5.0.0:

ID: 543215
X20(c)CP138x-RT module documentation revised
Data sheet V 1.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 543220
Correct setting of ETH-parameters when replacing the CPU
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 543225/ Support ID: 400204420
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131)

Version 1.4.0.0:

ID: 490205
Support X20cCP1382-RT
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(129)
Version Language
Operating System
Date
Size
Type Download
1.11.0.0 * 01/28/2020 4 MB EXE AS4_HW_X20cCP1382-RT.exe
Description V4.2 HW Upgrade (X20cCP1382-RT)

Revision information X20cCP1382-RT

Version 1.11.0.0:

ID: 673090
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, thatdetects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 673140
The insufficient synchronization of the local inputs has been corrected.
The local inputs are now delayed by 40ns.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(14), 1\59143a0.epl(141)

Version 1.10.0.0:

ID: 652305
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652400
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 669160
Module documentation revised
Data sheet V 1.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 672490
Configurable negative temperature display range
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59143_0.pci(13), 1\59143a0.epl(141)

Version 1.8.0.0:

ID: 636550
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization"Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 636785
Module documentation revised
Data sheet V 1.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(13), 1\59143a0.epl(138)

Version 1.7.0.0:

ID: 610705 / Support ID: 400250890
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be receivedfrom all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 610715
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(12), 1\59143a0.epl(136)

Version 1.6.2.0:

ID: 569150
hwx modifications
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131)

Version 1.5.0.0:

ID: 543215
X20(c)CP138x-RT module documentation revised
Data sheet V 1.16
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No

ID: 543220
Correct setting of ETH-parameters when replacing the CPU
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 543225 / Support ID: 400204420
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131)

Version 1.4.0.0:

ID: 490205
Support X20cCP1382-RT
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(129)
Version Language
Operating System
Date
Size
Type Download
1.10.0.0 * 12/11/2019 4 MB EXE AS4_HW_X20cCP1382-RT.exe
Description V4.2 HW Upgrade (X20cCP1382-RT)

Revision information X20cCP1382-RT

Version 1.10.0.0:

ID: 652305
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652400
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 669160
Module documentation revised
Data sheet V 1.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 672490
Configurable negative temperature display range
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59143_0.pci(13), 1\59143a0.epl(141)

Version 1.8.0.0:

ID: 636550
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressedby the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 636785
Module documentation revised
Data sheet V 1.21
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(13), 1\59143a0.epl(138)

Version 1.7.0.0:

ID: 610705 / Support ID: 400250890
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 610715
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTsoutputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(12), 1\59143a0.epl(136)

Version 1.6.2.0:

ID: 569150
hwx modifications
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131)

Version 1.5.0.0:

ID: 543215
X20(c)CP138x-RT module documentation revised
Data sheet V 1.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 543220
Correct setting of ETH-parameters when replacingthe CPU
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 543225 / Support ID: 400204420
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131)

Version 1.4.0.0:

ID: 490205
Support X20cCP1382-RT
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(129)
Version Language
Operating System
Date
Size
Type Download
1.8.0.0 * 05/21/2019 4 MB EXE AS4_HW_X20cCP1382-RT.exe
Description V4.2 HW Upgrade (X20cCP1382-RT)

Revision information X20cCP1382-RT

Version 1.8.0.0:

ID: 636550
POWERLINK-Manager: With frequentfailure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 636785
Module documentation revised
Data sheet V 1.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(13), 1\59143a0.epl(138)

Version 1.7.0.0:

ID: 610705 / Support ID: 400250890
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 610715
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(12), 1\59143a0.epl(136)

Version 1.6.2.0:

ID: 569150
hwx modifications
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131)

Version 1.5.0.0:

ID: 543215
X20(c)CP138x-RT module documentation revised
Data sheet V 1.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 543220
Correct setting of ETH-parameters when replacing the CPU
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 543225 / Support ID: 400204420
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131)

Version 1.4.0.0:

ID: 490205
Support X20cCP1382-RT
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(129)
Version Language
Operating System
Date
Size
Type Download
1.7.0.0 * 09/06/2018 4 MB EXE AS4_HW_X20cCP1382-RT.exe
Description V4.2 HW Upgrade (X20cCP1382-RT)

Revision information X20cCP1382-RT

Version 1.7.0.0:

ID: 610705 / Support ID: 400250890
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 610715
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(12), 1\59143a0.epl(136)

Version 1.6.2.0:

ID: 569150
hwx modifications
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131)

Version 1.5.0.0:

ID:543215
X20(c)CP138x-RT module documentation revised
Data sheet V 1.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 543220
Correct setting of ETH-parameters when replacing the CPU
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 543225 / Support ID: 400204420
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131)

Version 1.4.0.0:

ID: 490205
Support X20cCP1382-RT
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59143_0.pci(11), 1\59143a0.epl(129)
Loading
Back to list

Please choose country and language

B&R Logo