V4.12 HW Upgrade (X90CP174.48-00)

DWL@DWL10000849330

Version Language
Operating System
Date
Size
Type Download
1.6.1.0 * 10/23/2026 6 MB EXE AS4_HW_X90CP174.48-00.exe
Description V4.12 HW Upgrade (X90CP174.48-00)

Revision information X90CP174.48-00

Version 1.6.1.0:

ID: RKFY-13274
New parameter for SecurityLogging on the POWERLINK interface
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: RKFY-11995
Secure connection: HostName parameter added to POWERLINK interface configuration
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(32), 2\60223_1.fp(54)

Version 1.5.3.2:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.3.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.3.0:

ID: RKFY-11585
Incorrect Description Text for Dither
Thedescription text for Dither will be removed.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(32), 2\60223_1.fp(54)

Version 1.5.2.0:

ID: 786520
Chapter "Configuration" added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(32), 2\60223_1.fp(54)

Version 1.5.0.0:

ID: 735200
Error in AB counter mode fixed.
When a channel was configured as "Digital input source", the "Counter" Register wasnot reset to zero after reboot.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 779250
Operating mode iCN on POWERLINK: spurious connection problem to the managerafter power fail corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60223_1.fp(32), 2\60223_1.fp(54)

Version 1.4.6.0:

ID: 762080
X2X bus output cycle trigger error correction
The X2X bus output cycle trigger was not started although it was configured.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.5.0:

ID: 743065
Broadcast channels missing in PLK interface
Due to the change to Powerlink type 6, the broadcast channels have to be included.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.4.0:

ID: 727570
Support for 6 A current on parallel channels
When two 6 A channels are used in parallel mode, a total current of 12 A isnow possible. Attention: When using 4 A and 6 A channels in parallel, each channel can only supply 4 A.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 729150
Support for POWERLINK type 6
The module now supports POWERLINK type 6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.3.0:

ID: 714655
Moduledocumentation revised
Data sheet V2.30
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.0.0:

ID: 703135
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the second CPU core. This frees CPU processing power to be used by the application.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.3.1.0:

ID:694775
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694900
Support for automatic DNA configuration from AS 4.9.1
Networktype Powerlink added.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.3.0.0:

ID: 693010
Enable TFTP server
To enable a firmware update for mobile panels, the TFTP Server must be activated.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.4.0:

ID: 673445
Description of "TotalCurrent" changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.3.0:

ID: 667945
Enhanced CPU Configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.2.0:

ID: 652190
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistormeasurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to 4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.0.3.0:

ID: 588510
Maximum total current added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 589280
I/O Data "SensorSupply" has been described
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 595655
Documentation of analog inputs improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 609995
Corrupted CAN messageson IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60223_1.fp(24)

Version 1.0.2.0:

ID: 573905
Support X90CP174.48-00
Important remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(23)
Version Language
Operating System
Date
Size
Type Download
1.5.3.0 * 03/18/2026 6 MB EXE AS4_HW_X90CP174.48-00.exe
Description V4.12 HW Upgrade (X90CP174.48-00)

Revision information X90CP174.48-00

Version 1.5.3.0:

ID: RKFY-11585
Incorrect Description Text for Dither
The description text for Dither will be removed.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(32), 2\60223_1.fp(54)

Version 1.5.2.0:

ID: 786520
Chapter "Configuration" added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(32), 2\60223_1.fp(54)

Version 1.5.0.0:

ID: 735200
Error in AB counter mode fixed.
When a channel was configured as "Digital input source", the "Counter" Register was not reset to zero after reboot.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 779250
Operating mode iCN on POWERLINK: spurious connection problem to the managerafter power fail corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60223_1.fp(32), 2\60223_1.fp(54)

Version 1.4.6.0:

ID: 762080
X2X bus output cycle trigger error correction
The X2X bus output cycle trigger was not started although it was configured.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.5.0:

ID: 743065
Broadcast channels missing in PLK interface
Due to the change to Powerlink type 6, the broadcast channels have to be included.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.4.0:

ID: 727570
Support for 6 A current on parallel channels
When two 6 A channels are used in parallel mode, a total current of 12 A isnow possible. Attention: When using 4 A and 6 A channels in parallel, each channel can only supply 4 A.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 729150
Support for POWERLINK type 6
The module now supports POWERLINK type 6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.3.0:

ID: 714655
Module documentation revised
Data sheet V2.30
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.4.0.0:

ID: 703135
Enables second CPU core for I/O processing
The I/O input processing can be assigned to the the second CPU core. This frees CPU processing power to be used by the application.
Channel description changed: Yes
Configuration description changed: Yes
Firmwarechanged: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.3.1.0:

ID: 694775
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 694900
Support for automatic DNA configuration from AS 4.9.1
Networktype Powerlink added.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.3.0.0:

ID: 693010
Enable TFTP server
To enable a firmware update for mobile panels, the TFTPServer must be activated.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.4.0:

ID: 673445
Description of "Total Current" changed to 0-45 A
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.3.0:

ID: 667945
Enhanced CPU Configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.2.2.0:

ID: 652190
Improved I/O
Minimal requirements AS version 4.7.1 and AR 4.71

New functions:

Analogue Channels

Resistor measurement 0-50 kOhm
Temperature measurement PT1000
Current measurement: 4-20 mA

Digital Output Channels:

Adjustable maximum current 0-4 A

PWM Channels:

H-Bridge mode
Dithering
Adjustable maximum current 0-4 A / 0-6 A
up to4 kHz in PWM mode, up to 8 kHz im H-brigde mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(24), 2\60223_1.fp(50)

Version 1.0.3.0:

ID: 588510
Maximum total current added to documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 589280
I/O Data "SensorSupply" has been described
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 595655
Documentation of analog inputs improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 609995
Corrupted CAN messages on IF9 (CAN3)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access tothe CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60223_1.fp(24)

Version 1.0.2.0:

ID: 573905
Support X90CP174.48-00
Important remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you mustfirst uninstall the Main Help using the Windows Control Panel, installthe Main Help again and then apply the Module Upgrade
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60223_1.fp(23)
Loading
Back to list

Please choose country and language

B&R Logo