V4.12 HW Upgrade (X90CP154.60-S1M)

DWL@DWL10000820200

Version Language
Operating System
Date
Size
Type Download
1.6.1.0 * 10/23/2026 6 MB EXE AS4_HW_X90CP154.60-S1M.exe
Description V4.12 HW Upgrade (X90CP154.60-S1M)

Revision information X90CP154.60-S1M

Version 1.6.1.0:

ID: RKFY-13274
New parameter for SecurityLogging on the POWERLINK interface
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: RKFY-11995
Secure connection: HostName parameter added to POWERLINK interface configuration
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\13611_1.fp(3)

Version 1.1.2.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.2.0:

ID: RKFY-12769
Removeddatapoint "ErrorDigitalOutput" for safety PWM
- The datapoint "ErrorDigitalOutput" was not used for group "Safe PWM" and has therefore been removed.
- Typos in the Description text have been corrected
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\13611_1.fp(3)

Version1.1.1.0:

ID: RKFY-11041
Serial Interface IF1 cannot be used with Automation Studio 6
When using FRM_open with the interface IF1, the PLCenters Service mode. This only happens with Automation Studio 6
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\13611_1.fp(3)

Version 1.1.0.0:

ID: RKFY-10880
Documentation of the warning 1076899366 does not match the logger entry
The warning -1070584282: "Deviation of supply voltage" wascorrected
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No

ID: RKFY-10284
Support for Automation Studio 6
First revision for Automation Studio 6


Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\13611_1.fp(3)

Version 1.0.0.0:

ID: RKFY-9580
Initial Version
Maritim version
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\13611_1.fp(3)
Version Language
Operating System
Date
Size
Type Download
1.1.2.0 * 08/26/2026 6 MB EXE AS4_HW_X90CP154.60-S1M.exe
Description V4.12 HW Upgrade (X90CP154.60-S1M)

Revision information X90CP154.60-S1M

Version 1.1.2.0:

ID: RKFY-12769
Removed datapoint "ErrorDigitalOutput" for safety PWM
- The datapoint "ErrorDigitalOutput" was not used for group "Safe PWM" and has therefore been removed.
- Typos in theDescription text have been corrected
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\13611_1.fp(3)

Version 1.1.1.0:

ID: RKFY-11041
Serial Interface IF1 cannot be used with Automation Studio 6
When using FRM_open with the interface IF1, the PLC enters Service mode. This only happens with Automation Studio 6
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\13611_1.fp(3)

Version 1.1.0.0:

ID: RKFY-10880
Documentation of the warning 1076899366 does not match the logger entry
The warning -1070584282: "Deviation of supply voltage" was corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: RKFY-10284
Support for Automation Studio 6
First revision for Automation Studio 6


Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\13611_1.fp(3)

Version 1.0.0.0:

ID: RKFY-9580
Initial Version
Maritim version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\13611_1.fp(3)
Version Language
Operating System
Date
Size
Type Download
1.1.1.0 * 11/17/2025 6 MB EXE AS4_HW_X90CP154.60-S1M.exe
Description V4.12 HW Upgrade (X90CP154.60-S1M)

Revision information X90CP154.60-S1M

Version 1.1.1.0:

ID: RKFY-11041
Serial Interface IF1 cannot be used with Automation Studio 6
When using FRM_open with the interface IF1, the PLC enters Service mode. This only happens with Automation Studio6
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\13611_1.fp(3)

Version 1.1.0.0:

ID: RKFY-10880
Documentation of the warning 1076899366 does not match the logger entry
The warning -1070584282: "Deviation of supply voltage" was corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: RKFY-10284
Support for Automation Studio 6
First revision for Automation Studio 6


Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\13611_1.fp(3)

Version 1.0.0.0:

ID: RKFY-9580
Initial Version
Maritim version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\13611_1.fp(3)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 10/16/2025 6 MB EXE AS4_HW_X90CP154.60-S1M.exe
Description V4.12 HW Upgrade (X90CP154.60-S1M)

Revision information X90CP154.60-S1M

Version 1.1.0.0:

ID: RKFY-10880
Documentation of the warning 1076899366 does not match the logger entry
The warning -1070584282:"Deviation of supply voltage" was corrected
Channel description changed:No
Configuration description changed: No
Firmware changed: No

ID: RKFY-10284
Support for Automation Studio 6
First revision for Automation Studio 6


Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\13611_1.fp(3)

Version 1.0.0.0:

ID: RKFY-9580
Initial Version
Maritim version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\13611_1.fp(3)
Version Language
Operating System
Date
Size
Type Download
1.0.0.0 * 06/02/2025 6 MB EXE AS4_HW_X90CP154.60-S1M.exe
Description V4.12 HW Upgrade (X90CP154.60-S1M)

Revision information X90CP154.60-S1M

Version 1.0.0.0:

ID: RKFY-9580
Initial Version
Maritim version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\13611_1.fp(3)
Loading
Back to list

Please choose country and language

B&R Logo