DWL@DWL10000567895

Version Language
Operating System
Date
Size
Type Download
1.10.10.4 * 09/30/2019 5 MB EXE AS4_HW_X20SLX811.exe
Description V4.1 HW Upgrade (X20SLX811)

Revision information X20SLXx1x

Version 1.10.10.4:

ID: 651425
new AR targets
support new AR targets X20CPx68x and xPC22xx
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\50608_1.fw(302), 4\50608_1.fw(313), 5\50608_1.fw(330)

Version 1.10.10.3:

ID: 626170
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 637425
fix logger entry 123622
SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\50608_1.fw(302), 4\50608_1.fw(313), 5\50608_1.fw(330)

Version 1.10.9.0:

ID: 618245
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\50608_1.fw(302), 4\50608_1.fw(313), 5\50608_1.fw(330)

Version 1.10.5.0:

ID: 582825
logger message 106773
Fix for logger message 106773 "Parameter checksum sizes do not match".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\50608_1.fw(302), 4\50608_1.fw(313), 5\50608_1.fw(326)

Version 1.10.4.1:

ID: 585670
channel error when wired to +24V
Temporary channel errors (logger entry 115011) are reported if If channels are wired to +24V during module bootup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589970
additional parameters
Support additonal parameters (AsSafety FBK safeDownloadData_V2.Type=safeDATA_TYPE_ADDPARA); requires AR >= A04.41 !
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589975
fix CLEAR DATA
Not all relevant data has been deleted upon command "CLEAR DATA"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589980
logger entry 123432
fixed logger entry 123432 when using setup mode in combination with machine options
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589985
bootup time
increase of bootup time with Upgrade V1.10.2.9
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589990
increased tolerance against asynchronous communication problems
Problems in asynchronous communication to safety modules now cause the modules to be rated as "missing" not until the "Node Guarding Timeout" has expired (instead of after a few seconds)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589995
extended operating temperature range
Firmware preparation for hardware revisions that allow operating temperature range down to -40°C.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\50608_1.fw(302), 4\50608_1.fw(313), 5\50608_1.fw(326)

Version 1.10.3.2:

ID: 549110 / Support ID: 400225917
Correction of SLX download frame
Correction of SLX download frame
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\50608_1.fw(302), 4\50608_1.fw(313), 5\50608_1.fw(324)

Version 1.10.3.1:

ID: 537600
logger message 110367 with external maschine options
SLX did not boot correctly when using external machine options with upgrade V1.10.2.9 (logger message 110367 and others).
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 537605
logger message 123416 when aknowledging a firmware mismatch
The command for firmware acknowledgement was accepted although there was still a SCAN in progress. This could lead to a failure with logger message 123416.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\50608_1.fw(302), 4\50608_1.fw(313), 5\50608_1.fw(324)

Version 1.10.2.9:

ID: 381670 / Support ID: 400132230
X20(c)SLX910: warn about invalid two channel processing mode
X20(c)SLX910: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 481780 / Support ID: 400199480
error message about incompatible AR version
Error message during AutomationStudio compile when trying to use Safety Release 1.10 with an AR version that is too old.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 494085
Improve SLX cycle time
Performance optimization for improvement of internal SLX cycle time.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 494095
online help V1.103
Update online help to V1.103
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 502230
support Acopos P3 (X20SLX210 and X20SLX410 only)
X20SLX210 and X20SLX410 support all variants of Acopos P3 (X20SLX910 supports 1 axis only)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 513925 / Support ID: 400193973, 400206803
SLXbootState 54
SLXbootState never reached value 54 "SafeRUN" although SLX booted correctly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 516045
fixes for parameters in SafeDESIGNER
Minor text corrections.
Remove obsolete parameter "Cycle time".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 521125
Adapt filter algorithm to eliminate dependencies between TON and TOF-filter
Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 522940
Error while downloading big SafeDESIGNER applications to the SLX.
Download was aborted and the message "File Unlock Status: Error while writing unlock status!" was shown.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 522945
Setup Mode and automated acknowledgements
- Setup Mode is supported (requires SafeDESIGNER 4.3 and AutomationRuntime B4.26 or higher)
- new parameters for automated acknowledgement of SafeKEY and firmware exchange.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 528960
SafeOS Status in SafeDESIGNER Remote Control
It is a known issue that the SafeOS status in SafeDESIGNER remote control is not shown correctly when using certain versions.
SafeDESIGNER SafePLC window or AsSafety can be used instead.
This affects a set of following versions:
SLX Upgrade >=V1.10.2.x, Safety Release 1.10, SafeDESIGNER >=V4.2.3
and AR B4.26 to C4.26 or C4.33 to E4.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\50608_1.fw(302), 4\50608_1.fw(313), 5\50608_1.fw(324)

Version 1.10.0.0:

ID: 374990 / Support ID: 400129134
SafeDESIGNER communication Variable status
Frequent activating/deactivating of SafeDESIGNER variable status could lead to failure of SLX communication.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 390095 / Support ID: 400137073
informations about actual application
CRC and timestamp of the SafeDESIGNER application that is actually stored on the SLX can be read via asynchronous data points.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 411790
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 426855 / Support ID: 400151377
Optional modules no longer reported missing via SLX LEDs
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 440400 / Support ID: 400147709, 400160605, 400165854, 400175456
Input checksum data error
In rare cases it could happen sporadically that the SLX entered failsafe state with "Input checksum data error" (logger messages 69648, 73744, 69655 und 73751)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448715
application download
Performance optimization of application download to SLX.
Some sequences have been changes for this which omitted some of the values of SLXbootState.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448980 / Support ID: 400162839, 400168358
limit of max 1 SLX per CPU / line integration
If there are more then one SLX in the AS hardware tree, only one of them may be enabled.
On the other hand now it is allowed to download a SafeDESIGNER application that doesn't match the SafeLOGIC-ID of the AS hardware tree.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 3\50608_1.fw(302), 4\50608_1.fw(313), 5\50608_1.fw(320)

Version 1.9.2.0:

ID: 446100
SafeLOGIC-X with Panal PC
SafeLOGIC-X didn't work with some Panal PCs (e.g. 5PC901 and 5PPC2100)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 450770 / Support ID: 400137924
SafeLOGIC-X with Panal PC
SafeLOGIC-X didn't work with some Panal PCs (e.g. 5PC901 and 5PPC2100)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\50608_1.fw(302), 4\50608_1.fw(313)

Version 1.9.1.0:

ID: 425280
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 425285
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 425290
fw valid from SafetyRelease 1.7 on
The firmware is used for all SafetyReleases from 1.7 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 425300
Default values changed
Default values of Cycle_Time_typical_us and Default_Max_X2X_CycleTime_us changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\50608_1.fw(302), 4\50608_1.fw(313)

Version 1.9.0.0:

ID: 419175
The module also supports SafetyRelease 1.9
Starting with this version, the module also supports SafetyRelease 1.9
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 419185
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\50608_1.fw(300), 2\50608_1.fw(311)

Version 1.8.0.2:

ID: 383120 / Support ID: 400129134
SafeDESIGNER communication
minor enhacements for SafeDESIGNER <-> SLX communication
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383150
logger entry 114722
Logger entry 114722 could happen. SLX did not boot after this.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383155
logger entry if SLX remains in mode NoEXECUTION (SE double flash)
SLX generates a new logger entry if it remains in mode NoEXECUTION during bootup, due to missing SafeModuleOk of a module.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383160
Limits SafeDESIGNER application
The maximum number of markers as well as the maximum number of FB instances has both been increased from 128 to 256.
The size of available marker memory has been decreased from 6k to 5k.
Recompilation of SafeDESIGNER application is required.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 383165
logger entry 115011 "input error state has changed"
logger entry 115011 "input error state has changed" was generated by mistake during bootup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383170
logger entry 117269 "excessive X2X input data errors"
Logger entry 117269 was generated by mistake upon each bootup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383175 / Support ID: 400125793
synchronization of cyclic communication does not work correctly for each bootup
Synchronization of cyclic communication did not work correctly for each bootup if one of the cycle times in AS (X2X, EPL or cross link task) was higher than the internel SLX cycle time (800-1600µs). SLX got stuck in NoEXECUTION.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383180
failsafe mode and logger entries upon downloading a different project
If a different project was downloaded to the SLX it could have happened that the SLX entered failsafe mode with diverse logger entries (e.g. 108571, 112694, 110405 oder 114502).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383185 / Support ID: 400129401
max. number of variables in variable status / logger message 77996
The maximum number of variables for SafeDESIGNER variable status has been increased from 64 to 128.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383190
data point "SLXioCycle"
New data point "SLXioCycle" that holds the actual cycle time of data exchange SLX <-> CPU (requires AR H4.06 or higher)
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 383195
SafeKEY format
SafeKEY format command now also erases data from SLX (requires AR I4.06 or higher)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383200
Reset SafeLOGIC
Command "Reset SafeLOGIC" didn't reset SLX immediately if it hadn't been in failsafe mode before.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383205 / Support ID: 400130422
SL <-> SLX - communication
enabled SL &lt;-&gt; SLX - communication
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 383210 / Support ID: 400128242
logger message 117253 / 121349
logger messages 117253 / 121349 ("initial parameter check failed") with Info0=1 ("invalid UDID of SCMar") could occour with certain SLX hardware modules.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383215 / Support ID: 400131774
new password
A new password request was shown by mistake if SLX had been in failsafe.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383220
SLX not available during startup
If SLX was not responding during startup (e.g. missing 24V supply or failsafe state), the system wouldn't recover from this state except via restart.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383225 / Support ID: 400125030
state "Scanning" when using NotPresent flags
State "Scanning" was never left when using SAGECOT_FLAGS_V1_TYP.NotPresent (FBK safeDownloadData() of AsSafety-Library)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383230
Problems with FW-ACKN
Acknowledgement of firmware revision sometimes failed out. After that SK-XCHG and FW-ACKN had to be acknowledged again.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383235
SK-XCHG after exchange of SLX
After exchange of SLX module acknowledgement of SK-XCHG was requested twice.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383240 / Support ID: 400132796
problems acknowledging UDIDs
Acknowledgement of UDIDs was not possible (resulting in logger messages 99337 and 114701) if AR (respectively Windows in case of ARwin) had been running more than half an hour before.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 383245
wrong logger numbers of "SCM SW:"
The system component "SCM SW:" generated following logger entries with wrong error numbers:
114721 instead of 114833 "internal error revision number",
114722 instead of 114834 "interner error SLX command channel",
114723 instead of 114835 "SLX in inaccessible state"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 389550
Update Online Help
Update Online Help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\50608_1.fw(300), 2\50608_1.fw(311)

Version 1.7.0.2:

ID: 351205
Known issues

- activate option "Ignore data objects that are on target only" in AutomationStudio to avoid unintended deletion of internal safety data!
- SafeDESIGNER "Variable status" supports a maximum of 64 variables (sum of variables in all open worksheets!). SLX will switch to error state if exceeding this amount.
- after exchange of SLX hardware module the "SK-XCHG" must be acknowledged before a safety project download is possible (will abort with error "invalid UDID" otherwise).

Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\50610_1.fw(300), 2\50610_1.fw(311)

Version 1.7.0.1:

ID: 347700
english help
Help files where only available in german
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\50610_1.fw(300), 2\50610_1.fw(311)

Version 1.7.0.0:

ID: 347275
first official release
first official release
Safety Release 1.7 required
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\50608_1.fw(300)
Version Language
Operating System
Date
Size
Type Download
1.10.10.3 * 07/31/2019 5 MB EXE AS4_HW_X20SLX811.exe
Description V4.1 HW Upgrade (X20SLX811)

Revision information X20cSLX410

Version 1.10.10.3:

ID: 626170
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 637425
fix logger entry 123622
SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(330)

Version 1.10.10.1:

ID: 637415
new AR targets
support new AR targets X20CPx68x and xPC22xx
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 637425
fix logger entry 123622
SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(330)

Version 1.10.10.0:

ID: 626170
safety response time
The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss".
This could lead to an increased safety response time.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(330)

Version 1.10.9.0:

ID: 618245
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(330)

Version 1.10.5.0:

ID: 582825
logger message 106773
Fix for logger message 106773"Parameter checksum sizes do not match".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(326)

Version 1.10.4.1:

ID: 585670
channel error when wired to +24V
Temporary channel errors (logger entry 115011) are reported if If channels are wired to +24V during module bootup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589970
additionalparameters
Support additonal parameters (AsSafety FBK safeDownloadData_V2.Type=safeDATA_TYPE_ADDPARA); requires AR &gt;= A04.41 !
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589975
fix CLEAR DATA
Not all relevant data has been deleted upon command "CLEAR DATA"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589980
logger entry 123432
fixed logger entry 123432 when usingsetup mode in combination with machine options
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589985
bootup time
increase of bootup time with Upgrade V1.10.2.9
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589990
increased tolerance against asynchronous communication problems
Problems in asynchronous communication to safety modules now cause the modules to be rated as "missing" not until the "Node Guarding Timeout" has expired(instead of after a few seconds)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589995
extended operating temperature range
Firmware preparation for hardware revisions that allow operating temperature range down to -40°C.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(326)

Version 1.10.3.2:

ID: 549110 / Support ID: 400225917
Correction of SLX download frame
Correction of SLX download frame
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.3.1:

ID: 537600
logger message 110367 with external maschine options
SLX did not boot correctly when using external machine options with upgradeV1.10.2.9 (logger message 110367 and others).
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 537605
logger message 123416 when aknowledging a firmware mismatch
The command for firmware acknowledgement was accepted although there was still aSCAN in progress. This could lead to a failure with logger message 123416.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.2.9:

ID: 381670 / Support ID: 400132230
X20(c)SLX910: warn about invalid two channel processing mode
X20(c)SLX910: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 481780 / Support ID: 400199480
error message about incompatible AR version
Error message during AutomationStudio compile when trying to use Safety Release 1.10 with an AR version that is too old.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 494085
ImproveSLX cycle time
Performance optimization for improvement of internal SLX cycle time.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 494095
online help V1.103
Update online help to V1.103
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 502230
support Acopos P3 (X20SLX210 and X20SLX410 only)
X20SLX210 and X20SLX410 support all variants of Acopos P3 (X20SLX910 supports 1 axis only)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 513925 / Support ID: 400193973, 400206803
SLXbootState 54
SLXbootState never reached value 54 "SafeRUN" although SLX booted correctly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:516045
fixes for parameters in SafeDESIGNER
Minor text corrections.
Remove obsolete parameter "Cycle time".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 521125
Adapt filter algorithm to eliminate dependencies between TON and TOF-filter
Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 522940
Error while downloading big SafeDESIGNER applications to the SLX.
Download was aborted and the message "File Unlock Status: Error while writing unlock status!" was shown.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 522945
Setup Mode and automated acknowledgements
- Setup Mode is supported (requires SafeDESIGNER 4.3 and AutomationRuntime B4.26 or higher)
- new parameters for automated acknowledgement of SafeKEY and firmware exchange.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 528960
SafeOSStatus in SafeDESIGNER Remote Control
It is a known issue that the SafeOS status in SafeDESIGNER remote control is not shown correctly when using certain versions.
SafeDESIGNER SafePLC window or AsSafety can be used instead.
This affects a set of following versions:
SLX Upgrade &gt;=V1.10.2.x, Safety Release 1.10, SafeDESIGNER &gt;=V4.2.3
and AR B4.26 to C4.26 or C4.33 to E4.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.0.0:

ID: 374990 / Support ID: 400129134
SafeDESIGNER communication Variable status
Frequent activating/deactivating of SafeDESIGNER variable status could leadto failure of SLX communication.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 390095 / Support ID: 400137073
informations about actual application
CRC and timestamp of the SafeDESIGNER application that is actually stored on the SLX can be read via asynchronous data points.
Channel description changed: Yes
Configurationdescription changed: No
Firmware changed: Yes

ID: 411790
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 426855 / Support ID: 400151377
Optional modules no longer reported missing via SLX LEDs
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No

ID: 440400 / Support ID: 400147709, 400160605, 400165854, 400175456
Input checksum data error
In rare cases it could happen sporadically that the SLX entered failsafe state with "Input checksum data error" (logger messages 69648, 73744, 69655 und 73751)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448715
application download
Performance optimization of application download to SLX.
Some sequences have been changes for this which omitted some of the values ofSLXbootState.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448980 / Support ID: 400162839, 400168358
limit of max 1 SLX per CPU/ line integration
If there are more then one SLX in the AS hardware tree, only one of them may be enabled.
On the other hand now it is allowed to download a SafeDESIGNER application that doesn't match the SafeLOGIC-ID of theAS hardware tree.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(320)

Version 1.9.2.0:

ID: 450785 / Support ID: 400137924
SafeLOGIC-X with Panal PC
SafeLOGIC-X didn't work with some Panal PCs (e.g. 5PC901 and 5PPC2100)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313)

Version 1.9.1.0:

ID: 425385
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 425390
Update Online Help
UpdateOnline Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 425395
fw valid from SafetyRelease 1.8 on
The firmware is used for all SafetyReleases from 1.8 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 425400
Default values changed
Default values of Cycle_Time_typical_us and Default_Max_X2X_CycleTime_us changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 4\57992_1.fw(313)

Version 1.9.0.0:

ID: 419950
The module also supports SafetyRelease 1.9
Starting with this version, the module also supports SafetyRelease 1.9
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 419955
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\57992_1.fw(311)

Version 1.8.0.3:

ID: 393855
first official release
first official release
Channel description changed:Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 2\57992_1.fw(311)
Version Language
Operating System
Date
Size
Type Download
1.10.5.0 * 10/19/2018 5 MB EXE AS4_HW_X20SLX811.exe
Description V4.1 HW Upgrade (X20SLX811)

Revision information X20cSLX410

Version 1.10.5.0:

ID: 582825
logger message 106773
Fix for logger message 106773 "Parameter checksum sizes do not match".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(326)

Version 1.10.4.1:

ID: 585670
channel error when wired to +24V
Temporary channel errors (logger entry 115011) are reported if If channels are wired to +24V during module bootup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589970
additional parameters
Support additonal parameters (AsSafety FBK safeDownloadData_V2.Type=safeDATA_TYPE_ADDPARA); requires AR &gt;= A04.41 !
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589975
fix CLEAR DATA
Not all relevant data has been deleted upon command "CLEAR DATA"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589980
logger entry 123432
fixed logger entry123432 when using setup mode in combination with machine options
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589985
bootup time
increase of bootup time with Upgrade V1.10.2.9
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589990
increased tolerance against asynchronous communication problems
Problems in asynchronous communication to safety modules now cause the modules to be rated as "missing" not until the "Node Guarding Timeout" has expired(instead of after a few seconds)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 589995
extended operating temperature range
Firmware preparation for hardware revisions that allow operating temperature range down to -40°C.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(326)

Version 1.10.3.2:

ID: 549110 / Support ID: 400225917
Correction of SLX download frame
Correction of SLX download frame
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.3.1:

ID: 537600
logger message 110367 with external maschine options
SLX did not boot correctly when using external machine options with upgradeV1.10.2.9 (logger message 110367 and others).
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No

ID: 537605
logger message 123416 when aknowledging a firmware mismatch
The command for firmware acknowledgement was accepted althoughthere was still a SCAN in progress. This could lead to a failure with logger message 123416.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.2.9:

ID: 381670 / Support ID: 400132230
X20(c)SLX910: warn about invalid two channel processing mode
X20(c)SLX910: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 481780 / Support ID: 400199480
error message about incompatible AR version
Error message during AutomationStudio compile when trying to use Safety Release 1.10 with an AR version that is too old.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 494085
Improve SLX cycle time
Performance optimization for improvement of internal SLX cycle time.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 494095
online help V1.103
Update online help to V1.103
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 502230
support Acopos P3 (X20SLX210 and X20SLX410 only)
X20SLX210 and X20SLX410 support all variants of Acopos P3 (X20SLX910supports 1 axis only)
Channel description changed: No
Configurationdescription changed: Yes
Firmware changed: Yes

ID: 513925 / Support ID: 400193973, 400206803
SLXbootState 54
SLXbootState never reached value 54 "SafeRUN" although SLX booted correctly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 516045
fixes for parameters in SafeDESIGNER
Minortext corrections.
Remove obsolete parameter "Cycle time".
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No

ID: 521125
Adapt filter algorithm to eliminate dependencies between TON and TOF-filter
Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 522940
Error while downloading big SafeDESIGNER applications to the SLX.
Download was aborted and the message "File Unlock Status: Error while writing unlock status!" was shown.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 522945
Setup Mode and automated acknowledgements
- Setup Mode is supported (requires SafeDESIGNER 4.3 and AutomationRuntime B4.26 or higher)
- new parameters for automated acknowledgementof SafeKEY and firmware exchange.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 528960
SafeOS Status in SafeDESIGNER Remote Control
It is a known issue that the SafeOS status in SafeDESIGNER remote control is not shown correctly when using certain versions.
SafeDESIGNER SafePLC window or AsSafety canbe used instead.
This affects a set of following versions:
SLX Upgrade &gt;=V1.10.2.x, Safety Release 1.10, SafeDESIGNER &gt;=V4.2.3
and AR B4.26 to C4.26 or C4.33 to E4.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(324)

Version 1.10.0.0:

ID: 374990 / Support ID: 400129134
SafeDESIGNER communication Variable status
Frequent activating/deactivating of SafeDESIGNER variable status could leadto failure of SLX communication.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 390095 / Support ID: 400137073
informations about actual application
CRC and timestamp of the SafeDESIGNER application that is actually stored on the SLX can be read via asynchronous data points.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 411790
Support of release 1.10 including openSAFETY 1.5
Supportof release 1.10 including openSAFETY 1.5 with easier parametrizationof timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 426855 / Support ID: 400151377
Optional modules no longer reported missing via SLX LEDs
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 440400 / Support ID: 400147709, 400160605, 400165854, 400175456
Input checksum data error
In rare cases it could happen sporadically that the SLX entered failsafe state with "Input checksumdata error" (logger messages 69648, 73744, 69655 und 73751)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448715
application download
Performance optimization of application download to SLX.
Some sequences have been changes for this which omitted some of the values ofSLXbootState.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448980 / Support ID: 400162839, 400168358
limit ofmax 1 SLX per CPU / line integration
If there are more then one SLX in the AS hardware tree, only one of them may be enabled.
On the other hand nowit is allowed to download a SafeDESIGNER application that doesn't match the SafeLOGIC-ID of the AS hardware tree.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 4\57992_1.fw(313), 5\57992_1.fw(320)

Version 1.9.2.0:

ID: 450785 / Support ID: 400137924
SafeLOGIC-X with Panal PC
SafeLOGIC-Xdidn't work with some Panal PCs (e.g. 5PC901 and 5PPC2100)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 4\57992_1.fw(313)

Version 1.9.1.0:

ID: 425385
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 425390
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 425395
fw valid from SafetyRelease 1.8 on
The firmware is used for all SafetyReleases from 1.8 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 425400
Default values changed
Default values of Cycle_Time_typical_us andDefault_Max_X2X_CycleTime_us changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 4\57992_1.fw(313)

Version 1.9.0.0:

ID: 419950
The module also supports SafetyRelease 1.9
Starting with this version, the module also supports SafetyRelease 1.9
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 419955
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\57992_1.fw(311)

Version 1.8.0.3:

ID: 393855
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 2\57992_1.fw(311)
Loading
Back to list

Please choose country and language

B&R Logo