DWL@DWL10000633575
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.10.0.0 | * | 07/28/2026 | 900 KB | EXE | AS4_HW_5ACCIF01.FPLS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLS-000) Revision information 5ACCIF01.FPLS-000 Version 2.10.0.0: ID: AQAJ-12538 Following changes: - Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(16), 1\58688a0.epl(143) Version 2.9.0.0: ID: AQAJ-8068 New FW version with following changes: - Precautionary fix forsporadic power-up issue due to PCI reset pulse. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(16), 1\58688a0.epl(143) Version 2.8.0.0: ID: 769735 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(15), 1\58688a0.epl(143) Version 2.7.1.0: ID: 750195 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 751670 Configurable module supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142) Version 2.7.0.1: ID: 728540 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142) Version 2.7.0.0: ID: 722485 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722495 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723035 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142) Version 2.6.1.0: ID: 695665 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141) Version 2.6.0.0: ID: 672555 POWERLINK: Possible failure of already configured CNs if new "chainedstations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672560 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 672565 Starting with AS V4.7.1 24kB FRAM are available for configuration inHypervisor of remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141) Version 2.5.0.0: ID: 647760 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647765 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647770 Error correction: DNA tree topologies not always started up correctly Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 647775 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(140) Version 2.4.0.0: ID: 634875 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(136) Version 2.3.0.0: ID: 622970 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(12), 1\58688a0.epl(136) Version 2.2.0.0: ID: 621215 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(11), 1\58688a0.epl(136) Version 2.1.0.0: ID: 617530 Firmware optimized for stability Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 617535 POWERLINK CNs with configuration "Optimization: Minimal latency": No input datareceived POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network cancause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617540 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of atiming problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(10), 1\58688a0.epl(136) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed:No Configuration description changed: No Firmware changed: No Version 1.2.1.0: ID: 477560 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(129) Version 1.2.0.0: ID: 453440 Restoring compatibility with AR J4.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.1.0: ID: 418760 New Firmware V8 - Optimization in firmware Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.0.1: ID: 409050 Bugfix for PCI plug and play Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) Version 1.0.0.0: ID: 403625 First official version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.9.0.0 | * | 10/22/2024 | 900 KB | EXE | AS4_HW_5ACCIF01.FPLS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLS-000) Revision information 5ACCIF01.FPLS-000 Version 2.9.0.0: ID: AQAJ-8068 New FW version with following changes: - Precautionary fix for sporadic power-up issue due to PCI reset pulse. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(16), 1\58688a0.epl(143) Version 2.8.0.0: ID: 769735 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbancesoccurred. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\58688_0.pci(15), 1\58688a0.epl(143) Version 2.7.1.0: ID: 750195 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 751670 Configurable module supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142) Version 2.7.0.1: ID: 728540 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142) Version 2.7.0.0: ID: 722485 POWERLINK: Operating mode "Ethernet" Ifa POWERLINK interface was operated in operating mode "Ethernet" and connectedto a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722495 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723035 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142) Version 2.6.1.0: ID: 695665 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141) Version 2.6.0.0: ID: 672555 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 672560 EPLAN Daten implemented Channel description changed: No Configuration description changed:Yes Firmware changed: No ID: 672565 Starting with AS V4.7.1 24kB FRAM are available for configuration in Hypervisor of remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141) Version 2.5.0.0: ID: 647760 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647765 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 647770 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647775 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(140) Version 2.4.0.0: ID: 634875 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(136) Version 2.3.0.0: ID: 622970 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(12), 1\58688a0.epl(136) Version 2.2.0.0: ID: 621215 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(11), 1\58688a0.epl(136) Version 2.1.0.0: ID: 617530 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617535 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" thatare not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 617540 POWERLINK V2: no asynchronous frames inmode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(10), 1\58688a0.epl(136) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.1.0: ID: 477560 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(129) Version 1.2.0.0: ID: 453440 Restoring compatibility with AR J4.10 Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.1.0: ID: 418760 New Firmware V8 - Optimization in firmware Channel description changed: No Configurationdescription changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.0.1: ID: 409050 Bugfix for PCI plug and play Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) Version 1.0.0.0: ID: 403625 First official version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.8.0.0 | * | 07/25/2023 | 901 KB | EXE | AS4_HW_5ACCIF01.FPLS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLS-000) Revision information 5ACCIF01.FPLS-000 Version 2.8.0.0: ID: 769735 / Support ID: 400309596 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(15), 1\58688a0.epl(143) Version 2.7.1.0: ID: 750195 / Support ID: 400342248 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 751670 Configurable module supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142) Version 2.7.0.1: ID: 728540 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142) Version 2.7.0.0: ID: 722485 / Support ID: 400325418 POWERLINK: Operating mode "Ethernet" If a POWERLINK interfacewas operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722495 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723035 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142) Version 2.6.1.0: ID: 695665 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141) Version 2.6.0.0: ID: 672555 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672560 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 672565 / Support ID: 400279884 Starting with AS V4.7.1 24kB FRAM are available for configuration in Hypervisor of remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141) Version 2.5.0.0: ID: 647760 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647765 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647770 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647775 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(140) Version 2.4.0.0: ID: 634875 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(136) Version 2.3.0.0: ID: 622970 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(12), 1\58688a0.epl(136) Version 2.2.0.0: ID: 621215 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(11), 1\58688a0.epl(136) Version 2.1.0.0: ID: 617530 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617535 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617540 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(10), 1\58688a0.epl(136) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.1.0: ID: 477560 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(129) Version 1.2.0.0: ID: 453440 Restoring compatibility with AR J4.10 Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.1.0: ID: 418760 New Firmware V8 - Optimization in firmware Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.0.1: ID: 409050 Bugfix for PCI plugand play Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) Version 1.0.0.0: ID: 403625 First official version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.7.1.0 | * | 07/05/2022 | 582 KB | EXE | AS4_HW_5ACCIF01.FPLS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLS-000) Revision information 5ACCIF01.FPLS-000 Version 2.7.1.0: ID: 750195 / Support ID: 400342248 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 751670 Configurablemodule supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142) Version 2.7.0.1: ID: 728540 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142) Version 2.7.0.0: ID: 722485 / Support ID: 400325418 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722495 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed:No Firmware changed: No ID: 723035 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\58688_0.pci(14), 1\58688a0.epl(142) Version 2.6.1.0: ID: 695665 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141) Version 2.6.0.0: ID: 672555 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672560 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 672565 / Support ID: 400279884 Starting with AS V4.7.1 24kB FRAM are available for configuration in Hypervisor of remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141) Version 2.5.0.0: ID: 647760 Preparation to support the Automation PC 2200 and the Panel PC2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647765 POWERLINK-Manager:With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by themanager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647770 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647775 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(140) Version 2.4.0.0: ID: 634875 Bugfix in the FPGA firmware The stabilityof the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(136) Version 2.3.0.0: ID: 622970 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(12), 1\58688a0.epl(136) Version 2.2.0.0: ID: 621215 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(11), 1\58688a0.epl(136) Version 2.1.0.0: ID: 617530 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617535 POWERLINK CNs with configuration "Optimization: Minimal latency": Noinput data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617540 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(10), 1\58688a0.epl(136) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.1.0: ID: 477560 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(129) Version 1.2.0.0: ID: 453440 Restoring compatibility with AR J4.10 Channel description changed:No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.1.0: ID: 418760 New Firmware V8 - Optimization in firmware Channeldescription changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.0.1: ID: 409050 Bugfix for PCI plug and play Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) Version 1.0.0.0: ID: 403625 First official version Channeldescription changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.7.0.1 | * | 06/16/2021 | 581 KB | EXE | AS4_HW_5ACCIF01.FPLS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLS-000) Revision information 5ACCIF01.FPLS-000.FPLS-000 Version 2.7.0.1: ID: 728540 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142) Version 2.7.0.0: ID: 722485 / Support ID: 400325418 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 722495 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723035 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142) Version 2.6.1.0: ID: 695665 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141) Version 2.6.0.0: ID: 672555 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 672560 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 672565 / Support ID: 400279884 Starting with AS V4.7.1 24kB FRAM are available for configuration in Hypervisor of remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141) Version 2.5.0.0: ID: 647760 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647765 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647770 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647775 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(140) Version 2.4.0.0: ID: 634875 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(136) Version 2.3.0.0: ID: 622970 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(12), 1\58688a0.epl(136) Version 2.2.0.0: ID: 621215 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(11), 1\58688a0.epl(136) Version 2.1.0.0: ID: 617530 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617535 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617540 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(10), 1\58688a0.epl(136) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.1.0: ID: 477560 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(129) Version 1.2.0.0: ID: 453440 Restoring compatibility with AR J4.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.1.0: ID: 418760 New Firmware V8 - Optimization in firmware Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.0.1: ID: 409050 Bugfix for PCI plug and play Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) Version 1.0.0.0: ID: 403625 First official version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.6.1.0 | * | 07/30/2020 | 578 KB | EXE | AS4_HW_5ACCIF01.FPLS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLS-000) Revision information 5ACCIF01.FPLS-000 Version 2.6.1.0: ID: 695665 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141) Version 2.6.0.0: ID: 672555 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of alreadyconfigured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672560 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 672565 / Support ID: 400279884 Starting withAS V4.7.1 24kB FRAM are available for configuration in Hypervisor of remanentdata. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141) Version 2.5.0.0: ID: 647760 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647765 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen thatfailed CN's were not longer adressed by the manager. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 647770 Error correction: DNA tree topologies not alwaysstarted up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647775 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(140) Version 2.4.0.0: ID: 634875 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(136) Version 2.3.0.0: ID: 622970 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(12), 1\58688a0.epl(136) Version 2.2.0.0: ID: 621215 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(11), 1\58688a0.epl(136) Version 2.1.0.0: ID: 617530 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617535 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station:On" that are not physically present in the network can cause no input data tobe received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617540 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(10), 1\58688a0.epl(136) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with AutomationStudio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.1.0: ID: 477560 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(129) Version 1.2.0.0: ID: 453440 Restoring compatibility with AR J4.10 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.1.0: ID: 418760 New Firmware V8 - Optimization in firmware Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.0.1: ID: 409050 Bugfix for PCI plug and play Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\58688_0.pci(6), 1\58688a0.epl(124) Version 1.0.0.0: ID: 403625 First official version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.6.0.0 | * | 02/06/2020 | 664 KB | EXE | AS4_HW_5ACCIF01.FPLS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLS-000) Revision information 5ACCIF01.FPLS-000 Version 2.6.0.0: ID: 672555 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 672560 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 672565 / Support ID: 400279884 Starting with AS V4.7.1 24kB FRAM are available for configuration in Hypervisor of remanent data. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141) Version 2.5.0.0: ID: 647760 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647765 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647770 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647775 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(140) Version 2.4.0.0: ID: 634875 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(136) Version 2.3.0.0: ID: 622970 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(12), 1\58688a0.epl(136) Version 2.2.0.0: ID: 621215 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(11), 1\58688a0.epl(136) Version 2.1.0.0: ID: 617530 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617535 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617540 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen thatno asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(10), 1\58688a0.epl(136) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.1.0: ID: 477560 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(129) Version 1.2.0.0: ID: 453440 Restoring compatibility with AR J4.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.1.0: ID: 418760 New Firmware V8 - Optimization in firmware Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.0.1: ID: 409050 Bugfix for PCI plug and play Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) Version 1.0.0.0: ID: 403625 First official version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.5.0.0 | * | 07/16/2019 | 620 KB | EXE | AS4_HW_5ACCIF01.FPLS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLS-000) Revision information 5ACCIF01.FPLS-000 Version 2.5.0.0: ID: 647760 Preparation to support the Automation PC 2200 and the Panel PC 2200 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 647765 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647770 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 647775 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(140) Version 2.4.0.0: ID: 634875 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(136) Version 2.3.0.0: ID: 622970 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(12), 1\58688a0.epl(136) Version 2.2.0.0: ID: 621215 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(11), 1\58688a0.epl(136) Version 2.1.0.0: ID: 617530 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617535 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 617540 POWERLINK V2: no asynchronous framesin mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(10), 1\58688a0.epl(136) Version 2.0.0.0: ID: Preperation to supportthe B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.1.0: ID: 477560 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(129) Version 1.2.0.0: ID: 453440 Restoring compatibility with AR J4.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.1.0: ID: 418760 New Firmware V8 -Optimization in firmware Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.0.1: ID: 409050 Bugfix for PCI plug and play Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) Version 1.0.0.0: ID: 403625 First official version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.4.0.0 | * | 04/02/2019 | 617 KB | EXE | AS4_HW_5ACCIF01.FPLS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLS-000) Revision information 5ACCIF01.FPLS-000 Version 2.4.0.0: ID: 634875 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(13), 1\58688a0.epl(136) Version 2.3.0.0: ID: 622970 Further firmwareoptimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(12), 1\58688a0.epl(136) Version 2.2.0.0: ID: 621215 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(11), 1\58688a0.epl(136) Version 2.1.0.0: ID: 617530 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617535 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617540 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(10), 1\58688a0.epl(136) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.1.0: ID: 477560 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(129) Version 1.2.0.0: ID: 453440 Restoring compatibility with AR J4.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.1.0: ID: 418760 New Firmware V8 - Optimization infirmware Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.0.1: ID: 409050 Bugfix for PCI plug and play Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) Version 1.0.0.0: ID: 403625 First official version Channel description changed: Yes Configuration descriptionchanged: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.3.0.0 | * | 12/10/2018 | 619 KB | EXE | AS4_HW_5ACCIF01.FPLS-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FPLS-000) Revision information 5ACCIF01.FPLS-000 Version 2.3.0.0: ID: 622970 Further firmware optimization Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(12), 1\58688a0.epl(136) Version 2.2.0.0: ID: 621215 Firmware correction Bugfix for legacy PCI interrupts. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(11), 1\58688a0.epl(136) Version 2.1.0.0: ID: 617530 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617535 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs withsetting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617540 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\58688_0.pci(10), 1\58688a0.epl(136) Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.1.0: ID: 477560 IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(129) Version 1.2.0.0: ID: 453440 Restoring compatibility with AR J4.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.1.0: ID: 418760 New Firmware V8 - Optimization in firmware Channel description changed: No Configuration description changed:Yes Firmware changed: Yes Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124) Version 1.0.0.1: ID: 409050 Bugfix for PCI plug andplay Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) Version 1.0.0.0: ID: 403625 First official version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124) |
|||||