DWL@DWL10000432726
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.4.0.0 | * | 04/08/2024 | 4 MB | EXE | AS4_HW_X20cCM0985-1.exe | |
| Description |
V4.0 HW Upgrade (X20cCM0985-1) Revision information X20cCM0985-1 Version 2.4.0.0: ID: 784695 / Support ID: 400402294 ContinuousRMS measurement after phase loss Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58623_2.fw(200) Version 2.3.1.0: ID: 721795 Value area extension for unbalanced load constant current asymmetry (K2). A range ofvalues from 8 to 35 (0.08 to 0.35) is possible Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58623_2.fw(111) Version 2.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.2.0.0: ID: 688230 / Support ID: 400268833, 400284558 Configuration parameter implemented to deactivate the evaluation of the current inputs if the generator voltages are missing This prevents a noise at the current inputs being evaluated and leading to incorrect measured values, e.g. when the generator is not connected Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 688235 / Support ID: 400294065 Frequency measurement improved Plausibility check is more robust against saddle-shaped signals in the areaof the zero crossing. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688245 / Support ID: 400305545 Problem at startup of the X2X fixed X2X telegrams are no longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2X slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688250 / Support ID: 400316271 Uneven load monitoring adapted for high unbalanced load currents With unbalanced load currents above 4 times the nominal current, a fault isno longer immediately output Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688255 additional continuous current tripping characteristics Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 690350 Module documentation revised Datasheet V 1.45 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(110) Version 2.0.0.0: ID: 653655 If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the "Over voltage of one phase" configuration is incorrectly used for generatormonitoring for "Over voltage 2 of one phase". Before using this upgrade,it is therefore necessary to check the correct configuration of "Over voltage2 of one phase" for generator monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653965 Module documentation revised Data sheet V1.41 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(107) Version 1.9.0.0: ID: 608515 X5- X3 synchronization not working Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 613875 / Support ID: 400253780 Increased thresholdfor plausibility check of current inputs in the 1 A measuring range and thus less sensitive to interference Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58623_2.fw(106) Version 1.8.1.0: ID: 568495 Module documentation revised Data sheet V1.33 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(105) Version 1.8.0.0: ID: 545070 Increase of the configurable limits of ConfigOutput11 and ConfigOutput12 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58623_2.fw(105) Version 1.0.0.0: ID: 480720 Support X20cCM0985-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(104) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.3.1.0 | * | 09/06/2021 | 4 MB | EXE | AS4_HW_X20cCM0985-1.exe | |
| Description |
V4.0 HW Upgrade (X20cCM0985-1) Revision information X20cCM0985-1 Version 2.3.1.0: ID: 721795 Value area extension for unbalanced load constant current asymmetry (K2). A range of values ##from 8 to 35 (0.08 to 0.35) is possible Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58623_2.fw(111) Version 2.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.2.0.0: ID: 688230 / Support ID: 400268833, 400284558 Configuration parameter implemented to deactivate the evaluation of the current inputs if the generator voltages are missing This prevents a noise at the current inputs being evaluated and leading to incorrect measured values, e.g. when the generator is not connected Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 688235 / Support ID: 400294065 Frequency measurement improved Plausibility check is more robust against saddle-shaped signals in the areaof the zero crossing. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688245 / Support ID: 400305545 Problemat startup of the X2X fixed X2X telegrams are no longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2X slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688250 / Support ID: 400316271 Uneven load monitoring adapted for high unbalanced load currents With unbalanced load currents above 4 times the nominal current, a fault isno longer immediately output Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes ID: 688255 additional continuous current tripping characteristics Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 690350 Module documentation revised Data sheet V 1.45 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(110) Version 2.0.0.0: ID: 653655 If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the "Over voltage of one phase" configuration is incorrectly used for generator monitoring for "Overvoltage 2 of one phase". Before using this upgrade, it is therefore necessary to check the correct configuration of "Over voltage 2 of one phase" for generator monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653965 Module documentation revised Data sheet V1.41 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(107) Version 1.9.0.0: ID: 608515 X5- X3 synchronization not working Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 613875 / Support ID: 400253780 Increased threshold for plausibility check of current inputs in the 1 A measuring range and thus less sensitive to interference Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58623_2.fw(106) Version 1.8.1.0: ID: 568495 Module documentation revised Data sheet V1.33 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(105) Version 1.8.0.0: ID: 545070 Increase of the configurable limits of ConfigOutput11 and ConfigOutput12 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58623_2.fw(105) Version 1.0.0.0: ID: 480720 Support X20cCM0985-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(104) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.3.0.0 | * | 07/23/2021 | 3 MB | EXE | AS4_HW_X20cCM0985-1.exe | |
| Description |
V4.0 HW Upgrade (X20cCM0985-1) Revision information X20cCM0985-1 Version 2.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.2.0.0: ID: 688230 / Support ID: 400268833, 400284558 Configuration parameter implemented to deactivate the evaluation of the current inputs if the generator voltages are missing This prevents a noise at the current inputs being evaluated and leading to incorrect measured values, e.g. when the generator is not connected Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 688235 / Support ID: 400294065 Frequency measurement improved Plausibility check is more robust against saddle-shaped signals in the areaof the zero crossing. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688245 / Support ID: 400305545 Problem at startup of the X2X fixed X2X telegrams are no longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2X slave. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 688250 / Support ID: 400316271 Uneven load monitoring adapted for high unbalanced load currents With unbalanced load currents above 4 times the nominal current, a fault isno longer immediately output Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688255 additional continuous currenttripping characteristics Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 690350 Module documentation revised Data sheet V 1.45 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(110) Version 2.0.0.0: ID: 653655 If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the "Over voltage of one phase" configuration is incorrectly used for generator monitoring for "Over voltage 2 of one phase". Before using this upgrade, it is therefore necessary to check the correct configuration of "Over voltage 2 of one phase" for generator monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653965 Module documentation revised Data sheet V1.41 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(107) Version 1.9.0.0: ID: 608515 X5- X3 synchronization not working Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 613875 / Support ID: 400253780 Increased threshold for plausibility check of current inputs in the 1 A measuring range and thus less sensitive to interference Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58623_2.fw(106) Version 1.8.1.0: ID: 568495 Module documentation revised Data sheet V1.33 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(105) Version 1.8.0.0: ID: 545070 Increase of the configurable limits of ConfigOutput11 and ConfigOutput12 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58623_2.fw(105) Version 1.0.0.0: ID: 480720 Support X20cCM0985-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(104) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 05/28/2020 | 3 MB | EXE | AS4_HW_X20cCM0985-1.exe | |
| Description |
V4.0 HW Upgrade (X20cCM0985-1) Revision information X20cCM0985-1 Version 2.2.0.0: ID: 688230 / Support ID: 400268833, 400284558 Configuration parameter implemented to deactivate the evaluation of the current inputs if the generator voltages are missing This prevents a noise at the current inputs being evaluated and leading to incorrect measured values, e.g. when the generator is not connected Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 688235 / Support ID: 400294065 Frequency measurement improved Plausibility check is more robust against saddle-shaped signals in the areaofthe zero crossing. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688245 / SupportID: 400305545 Problem at startup of the X2X fixed X2X telegrams areno longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2X slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688250 / Support ID: 400316271 Uneven load monitoring adapted for high unbalanced load currents With unbalanced load currents above 4 times the nominal current, a fault isno longer immediately output Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688255 additional continuous current tripping characteristics Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 690350 Module documentation revised Data sheet V 1.45 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(110) Version 2.0.0.0: ID: 653655 If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the "Over voltage of one phase" configuration is incorrectly used for generator monitoring for "Over voltage 2 of one phase". Before using this upgrade, it is therefore necessary to check the correct configuration of "Over voltage 2 of one phase" for generator monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653965 Module documentation revised Data sheet V1.41 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(107) Version 1.9.0.0: ID: 608515 X5- X3 synchronization not working Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 613875 / Support ID: 400253780 Increased threshold for plausibility check of current inputs in the 1 A measuring range andthus less sensitive to interference Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58623_2.fw(106) Version 1.8.1.0: ID: 568495 Module documentation revised Data sheet V1.33 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(105) Version 1.8.0.0: ID: 545070 Increase of the configurable limits of ConfigOutput11 and ConfigOutput12 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58623_2.fw(105) Version 1.0.0.0: ID: 480720 Support X20cCM0985-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(104) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.0.0 | * | 07/17/2019 | 3 MB | EXE | AS4_HW_X20cCM0985-1.exe | |
| Description |
V4.0 HW Upgrade (X20cCM0985-1) Revision information X20cCM0985-1 Version 2.0.0.0: ID: 653655 If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the"Over voltage of one phase" configurationis incorrectly used for generator monitoring for "Over voltage 2 of one phase". Before using this upgrade, it is therefore necessary to check the correct configuration of "Over voltage 2of one phase" for generator monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653965 Module documentation revised Data sheet V1.41 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(107) Version 1.9.0.0: ID: 608515 X5- X3 synchronization not working Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 613875 / Support ID: 400253780 Increased threshold for plausibility check of current inputs in the 1 A measuring range and thus less sensitive to interference Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58623_2.fw(106) Version 1.8.1.0: ID: 568495 Module documentation revised Data sheet V1.33 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(105) Version 1.8.0.0: ID: 545070 Increase ofthe configurable limits of ConfigOutput11 and ConfigOutput12 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58623_2.fw(105) Version 1.0.0.0: ID: 480720 Support X20cCM0985-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(104) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.9.0.0 | * | 11/09/2018 | 3 MB | EXE | AS4_HW_X20cCM0985-1.exe | |
| Description |
V4.0 HW Upgrade (X20cCM0985-1) Revision information X20cCM0985-1 Version 1.9.0.0: ID: 608515 X5- X3 synchronization not working Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 613875 / Support ID: 400253780 Increased threshold for plausibility check of current inputs in the 1 A measuring range and thus less sensitive to interference Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58623_2.fw(106) Version 1.8.1.0: ID: 568495 Module documentation revised Data sheet V1.33 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(105) Version 1.8.0.0: ID: 545070 Increase of the configurable limits of ConfigOutput11 and ConfigOutput12 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58623_2.fw(105) Version 1.0.0.0: ID: 480720 Support X20cCM0985-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(104) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.8.1.0 | * | 12/04/2017 | 3 MB | EXE | AS4_HW_X20cCM0985-1.exe | |
| Description |
V4.0 HW Upgrade (X20cCM0985-1) Revision information X20cCM0985-1 Version 1.8.1.0: ID: 568495 Module documentation revised Data sheet V1.33 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(105) Version 1.8.0.0: ID: 545070 Increase of the configurable limits of ConfigOutput11 and ConfigOutput12 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\58623_2.fw(105) Version 1.0.0.0: ID: 480720 Support X20cCM0985-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\58623_2.fw(104) |
|||||