DWL@DWL10000282913

Version Language
Operating System
Date
Size
Type Download
1.5.1.0 * 03/14/2024 1 MB EXE AS4_HW_X20AT2402.exe
Description V4.0 HW Upgrade (X20AT2402)

Revision information X20AT2402

Version 1.5.1.0:

ID: 780680
expension of temperatureresolution
Additional selectable resolution of measured temperature of 0.01°C
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_10.fw(120), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version1.4.0.0:

ID: 757920 / Support ID: 400388291
Configuration registers for HW varinate 10 can be read back
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_10.fw(115), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.3.0.0:

ID: 749325
Support new HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_10.fw(113), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channeldescription changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 573510
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.5.0:

ID: 534205
Correction hwx/ hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.2:

ID: 350560
Correction for Usage in APROL
Conditions for labelof channels adapted.
Channel description changed: Yes
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.0:

ID: 194200
Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
New FW: Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 09/07/2022 835 KB EXE AS4_HW_X20AT2402.exe
Description V4.0 HW Upgrade (X20AT2402)

Revision information X20AT2402

Version 1.4.0.0:

ID: 757920 / Support ID: 400388291
Configuration registers for HW varinate 10 can be read back
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_10.fw(115), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.3.0.0:

ID: 749325
Support new HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_10.fw(113), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 573510
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790),1\7080_6.fw(850)

Version 1.0.5.0:

ID: 534205
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.2:

ID: 350560
Correction for Usage in APROL
Conditions for label of channels adapted.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.0:

ID: 194200
Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
New FW: Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 06/14/2022 836 KB EXE AS4_HW_X20AT2402.exe
Description V4.0 HW Upgrade (X20AT2402)

Revision information X20AT2402

Version 1.3.0.0:

ID: 749325
Support new HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_10.fw(113), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 573510
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.5.0:

ID: 534205
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.2:

ID: 350560
Correction for Usage in APROL
Conditions for label of channels adapted.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.0:

ID: 194200
Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
New FW: Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
Channel description changed:No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/23/2021 774 KB EXE AS4_HW_X20AT2402.exe
Description V4.0 HW Upgrade (X20AT2402)

Revision information X20AT2402

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 573510
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.5.0:

ID: 534205
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.2:

ID: 350560
Correction for Usage in APROL
Conditions for label of channels adapted.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560),1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.0:

ID: 194200
Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
New FW: Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 10/25/2019 770 KB EXE AS4_HW_X20AT2402.exe
Description V4.0 HW Upgrade (X20AT2402)

Revision information X20AT2402

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 573510
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.5.0:

ID: 534205
Correctionhwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.2:

ID: 350560
Correction for Usage in APROL
Conditions for label of channels adapted.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.0:

ID: 194200
Adjustment for temperaturecompensation for 3 configurations, enhancement sensor type R and B
New FW: Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)
Version Language
Operating System
Date
Size
Type Download
1.0.6.0 * 08/02/2018 727 KB EXE AS4_HW_X20AT2402.exe
Description V4.0 HW Upgrade (X20AT2402)

Revision information X20AT2402

Version 1.0.6.0:

ID: 573510
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.5.0:

ID: 534205
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.2:

ID: 350560
Correction for Usage in APROL
Conditions for label of channels adapted.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.0:

ID: 194200
Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
New FW: Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)
Version Language
Operating System
Date
Size
Type Download
1.0.5.0 * 05/10/2017 658 KB EXE AS4_HW_X20AT2402.exe
Description V4.0 HW Upgrade (X20AT2402)

Revision information X20AT2402

Version 1.0.5.0:

ID: 534205
Correction hwx / hwc
Wrong Sig_Tempvalues (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.2:

ID: 350560
Correction for Usage in APROL
Conditions for label of channels adapted.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.0:

ID: 194200
Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
New FW: Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)
Loading
Back to list

Please choose country and language

B&R Logo