V4.0 HW Upgrade (5AP1120.1043-000)

DWL@DWL10000398025

Version Language
Operating System
Date
Size
Type Download
2.2.0.0 * 07/29/2026 529 KB EXE AS4_HW_5AP1120.1043-000.exe
Description V4.0 HW Upgrade (5AP1120.1043-000)

Revision information 5AP1120.1043-000

Version 2.2.0.0:

ID: AQAJ-13568
Following changes:
- Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.1.0:

ID: 770795
Configuration changes in case that the Panel is used as Panel PC in Terminal mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version2.0.0.0:

ID: 672960
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.Thisrequires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP1000 are recommended, mixed operation of thecurrent and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
xPC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP1000 panels: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 672965
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677790
Module supervision of the Automation Panels from AR A4.81 on the AutomationPC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unit of aAutomation PC is activ from Automation Runtime version A4.81. In case of a missconfiguration or missing display unit the Panel PC/Automation PC is startingup in the service mode. This behavior can be configured via the configurationof the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.4.0.0:

ID: 636490
Preparation to support the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 575160
Preparation to support the SDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.0.0:

ID: 426725
Bugfix for the module supervision
The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 545590
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.3.0:

ID: 509880
Dimensions adapted
The Automation Panel is now shown correctly in thesystem designer.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.2:

ID: 458960
Correction in the hardware descrption file
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.1:

ID: 452385
Graphics was shown deformed in the System Designer of the Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 437605
Support for 5AP1120.0573-000
The display unit for Automation Panel 1000 is supported with Automation Studio V4.0.17.x.
The display unit for Panel PC 2100 is supported with Automation Studio V4.1.4.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 02/12/2025 529 KB EXE AS4_HW_5AP1120.1043-000.exe
Description V4.0 HW Upgrade (5AP1120.1043-000)

Revision information 5AP1120.1043-000

Version 2.1.0.0:

ID: AQAJ-8956
Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.1.0:

ID: 770795
Configuration changes in case that the Panel is used as Panel PC in Terminal mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 672960
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are usedfor all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP1000 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
xPC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP1000 panels: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 672965
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677790
Module supervision of the Automation Panels from AR A4.81 on theAutomation PC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usageas display unit ofa Automation PC is activ from Automation Runtime version A4.81. In case of a missconfiguration or missing display unit the Panel PC/Automation PC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed:Yes
Firmware changed: No

Version 1.4.0.0:

ID: 636490
Preparation to support the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 569200
Preparation to support the Panel PC3100 and SDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.0.0:

ID: 426725
Bugfix for the module supervision
The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 545590
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an errormessage is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.3.0:

ID: 509880
Dimensions adapted
The Automation Panel is now shown correctly in the system designer.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.2:

ID: 458960
Correction in the hardware descrption file
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 451025
Support for 5AP1120.101E-000
The display unit for Automation Panel 1000 is supported with Automation Studio V4.1.4.x.
The display unit for Panel PC 2100 is supported with Automation Studio V4.1.4.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.0.1.0 * 06/15/2023 529 KB EXE AS4_HW_5AP1120.1043-000.exe
Description V4.0 HW Upgrade (5AP1120.1043-000)

Revision information 5AP1120.1043-000

Version 2.0.1.0:

ID: 770795
Configuration changes in case that the Panel is used as Panel PC in Terminal mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 672960
Extensions Hypervisorfrom AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP1000 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
xPC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP1000 panels: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 672965
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677790
Module supervision of the Automation Panels from AR A4.81 on the AutomationPC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unit of a Automation PC is activ from Automation Runtime version A4.81. In case of amissconfiguration or missing display unit the Panel PC/Automation PC is starting up in the service mode. This behavior can be configuredvia the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.4.0.0:

ID: 636490
Preparation to support the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 575160
Preparation to support the SDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.0.0:

ID: 426725
Bugfix for the module supervision
The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 545590 / Support ID: 400224680
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.3.0:

ID: 509880
Dimensions adapted
The Automation Panel is now shown correctly in the system designer.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.2:

ID: 458960
Correction in the hardware descrption file
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.1:

ID: 452385
Graphics was shown deformed in the System Designer of the Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 437605
Support for 5AP1120.0573-000
The display unit for Automation Panel 1000 is supported with Automation Studio V4.0.17.x.
Thedisplay unit for Panel PC 2100 is supported with Automation Studio V4.1.4.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.0.0.0 * 04/08/2020 209 KB EXE AS4_HW_5AP1120.1043-000.exe
Description V4.0 HW Upgrade (5AP1120.1043-000)

Revision information 5AP1120.0573-000

Version 2.0.0.0:

ID: 672960
Extensions Hypervisor fromAR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used forall components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP1000 are recommended, mixedoperation of the current and older HWX upgrades is not recommended:
APC910system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
xPC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP1000 panels: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 672965
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677790
Module supervision of the Automation Panels from AR A4.81 on the AutomationPC:
The supervision at the usage as display unit of a Panel PC isactiv from Automation Runtime version C4.34. The supervision at the usage as display unit ofa Automation PC is activ from Automation Runtime version A4.81. In case of a missconfiguration or missing display unit the Panel PC/Automation PC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.4.0.0:

ID: 636490
Preparation to support the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 575160
Preparation to support the SDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.0.0:

ID: 426725
Bugfix for the module supervision
The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 545590 / Support ID: 400224680
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.3.0:

ID: 509880
Dimensions adapted
The Automation Panel is now shown correctly in the system designer.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.2:

ID: 458960
Correction in the hardware descrption file
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No

Version 1.0.0.1:

ID: 452385
Graphics was shown deformed in the System Designer of the Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 437605
Support for 5AP1120.0573-000
The display unit for Automation Panel 1000 is supported with Automation Studio V4.0.17.x.
The display unit for Panel PC 2100 is supported with Automation Studio V4.1.4.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 07/16/2019 336 KB EXE AS4_HW_5AP1120.1043-000.exe
Description V4.0 HW Upgrade (5AP1120.1043-000)

Revision information 5AP1120.0573-000

Version 1.4.0.0:

ID: 636490
Preparation to support thePanel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 575160
Preparation to support the SDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.0.0:

ID: 426725
Bugfix for the module supervision
The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 545590 / Support ID: 400224680
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.3.0:

ID: 509880
Dimensions adapted
The Automation Panel is now showncorrectly in the system designer.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.2:

ID: 458960
Correction in the hardware descrption file
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.1:

ID: 452385
Graphics was shown deformed in the System Designer of the Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 437605
Support for 5AP1120.0573-000
The display unit for Automation Panel 1000 is supported with Automation Studio V4.0.17.x.
The display unit for Panel PC 2100 is supported with Automation Studio V4.1.4.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 02/06/2018 328 KB EXE AS4_HW_5AP1120.1043-000.exe
Description V4.0 HW Upgrade (5AP1120.1043-000)

Revision information 5AP1120.101E-000

Version 1.3.0.0:

ID: 569200
Preparation to support thePanel PC 3100 and SDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.0.0:

ID: 426725
Bugfix for the module supervision
The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case ofa missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 545590 / Support ID: 400224680
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.3.0:

ID: 509880
Dimensions adapted
The Automation Panel is now shown correctly in the system designer.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.2:

ID: 458960
Correction in the hardware descrption file
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No

Version 1.0.0.0:

ID: 451025
Support for 5AP1120.101E-000
The display unit for Automation Panel 1000 is supported with Automation Studio V4.1.4.x.
The display unit for Panel PC 2100 is supported with Automation Studio V4.1.4.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo