V4.0 HW Upgrade (5ACPCC.MPL0-00)

DWL@DWL10000243752

Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 07/26/2021 734 KB EXE AS4_HW_5ACPCC.MPL0-00.exe
Description V4.0 HW Upgrade (5ACPCC.MPL0-00)

Revision information 5ACPCC.MPL0-00.MPL0-00

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration descriptionchanged: yes
Firmware changed: no

Version 1.3.0.0:

ID: 448530
POWERLINK V2: "Controlled node" mode
After a POWERLINK managerfailed, the controlled node sometimes registered with an incorrect NMT statusin the ident response.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448535
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448545
Support of Poll Response Chaining on iCN
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 448550
IP packets with multicast addresses not received by the POWERLINK interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43815_0.pci(32777), 1\43815a0.epl(128)

Version 1.1.0.0:

ID: 344245
POWERLINK V2 CN mode

POWERLINK V1: If the "Activate Ethernet communication off"option is enabled, asynchronous POWERLINK communication fails in some circumstances.

OutputDMAMargin datapoint shows a valid Value
It was possible that an undefined state occurred during booting that causedthe interface to fail

The following configuration may cause asynchronous communication to fail:
- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2
This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43815_0.pci(30983), 1\43815a0.epl(121)

Version 1.0.2.1:

ID: 277783
Correction of the product description
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43815_0.pci(28677), 1\43815a0.epl(112)

Version 1.0.2.0:

ID: 268975
New FPGA firmware V05 and new POWERLINK firmware V112
FPGA firmware:
- ARWin - Update bugfix - no power fail nedded anymore

POWERLINK firmwar:
- POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
- POWERLINK: Thenet time is not always transferred correctly to the application.
- POWERLINK V2 CN mode: Frequent MN failures result inCPU going into Service mode.
- Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in thesame POWERLINK network with a"Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the"Chained Station" are not recognized by the iCN.
- POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43815_0.pci(28677), 1\43815a0.epl(112)

Version 1.0.1.1:

ID: 253700
Add-on "Modul-OK"
Add-on "Modul-OK" in I/O Mapping
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43815_0.pci(27140), 1\43815a0.epl(106)

Version 1.0.1.0:

ID: 250445
Add-on "Modul-OK"
Add-on "Modul-OK" in I/O Mapping
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43815_0.pci(27140), 1\43815a0.epl(106)

Version 1.0.0.0:

ID: 207495
Initial version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43815_0.pci(27139), 1\43815a0.epl(106)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 10/08/2015 750 KB EXE AS4_HW_5ACPCC.MPL0-00.exe
Description V4.0 HW Upgrade (5ACPCC.MPL0-00)

Revision information 5ACPCC.MPL0-00

Version 1.3.0.0:

ID: 448530
POWERLINK V2: "Controlled node" mode
After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448535
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448545
Support of Poll Response Chaining on iCN
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448550
IP packets with multicast addresses not received by the POWERLINK interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43815_0.pci(32777), 1\43815a0.epl(128)

Version 1.1.0.0:

ID: 344245
POWERLINK V2 CN mode

POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.

OutputDMAMargin datapoint showsa valid Value
It was possible that an undefined state occurred during booting that causedthe interface to fail

The following configuration maycause asynchronous communication to fail:
- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2
This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\43815_0.pci(30983), 1\43815a0.epl(121)

Version 1.0.2.1:

ID: 277783
Correction of the product description
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43815_0.pci(28677), 1\43815a0.epl(112)

Version 1.0.2.0:

ID: 268975
New FPGA firmware V05 and new POWERLINK firmware V112
FPGA firmware:
- ARWin - Update bugfix - no power fail nedded anymore

POWERLINK firmwar:
- POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
- POWERLINK: The net time is not always transferred correctly to the application.
- POWERLINK V2 CN mode: Frequent MN failures result inCPU going into Service mode.
- Warning 32168 "POWERLINK V2: Invalidframe format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for thiswarning is that the sync response frames that are usedto measure the timing of the"Chained Station" are not recognized by the iCN.
- POWERLINK V2: Ifthe the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43815_0.pci(28677), 1\43815a0.epl(112)

Version 1.0.1.1:

ID: 253700
Add-on "Modul-OK"
Add-on "Modul-OK" in I/O Mapping
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\43815_0.pci(27140), 1\43815a0.epl(106)

Version 1.0.1.0:

ID:250445
Add-on "Modul-OK"
Add-on "Modul-OK" in I/O Mapping
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43815_0.pci(27140), 1\43815a0.epl(106)

Version 1.0.0.0:

ID: 207495
Initial version
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\43815_0.pci(27139), 1\43815a0.epl(106)
Loading
Back to list

Please choose country and language

B&R Logo