V4.0 HW Upgrade (5ACCIF01.FPSC-001)

DWL@DWL10000605939

Version Language
Operating System
Date
Size
Type Download
1.7.0.0 * 07/16/2019 645 KB EXE AS4_HW_5ACCIF01.FPSC-001.exe
Description V4.0 HW Upgrade (5ACCIF01.FPSC-001)

Revision information 5ACCIF01.FPCC-000

Version 1.7.0.0:

ID: 647670
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647675
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647680
POWERLINK-Manager: With frequent failure of CN's, whichare operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647685
Preparation to support the Automation PC 2200 and the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(11), 1\59837a0.epl(140)

Version 1.6.0.0:

ID: 634855
Bugfix in the FPGA firmware
The stability of the communication has been optimized for harsh environment.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(11), 1\59837a0.epl(136)

Version 1.4.0.0:

ID: 622945
Corrupted CAN messages on IF3 and IF4 (CAN)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF3 and IF4 (CAN). As a result, the register access and the data access may interfere. Forsolving this "race condition" a locking mechanism has been added, that allowsdata access to the CAN component only after theconfiguration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(10), 1\59837a0.epl(136)

Version 1.3.0.0:

ID: 617500
Firmware optimized for stability
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617505
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in thenetwork can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617510
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617565
Revision of the configuration of RemMem datas in dependency of the ARwin
From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 621555
Firmware correction
Bugfix for legacy PCI interrupts.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(9), 1\59837a0.epl(136)

Version 1.2.0.0:

ID: 479805
Revision of the configuration of RemMem datas in dependency of the AR
From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwinit is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(6), 1\59837a0.epl(129)

Version 1.1.0.0:

ID: 472860
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 474350
Increase of the RemMem up to 256kB
From AR version L4.10 or from AR version C4.25 the configuration up to 256kB remanent datas is possible.
Note: This upgrade needs at least the version L4.10 or C4.25!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(6), 1\59837a0.epl(129)

Version 1.0.2.0:

ID: 470685
New FPGA version V6
nvSRAM bug fix for unaligned memory access.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 470700
Reduced X2X susceptibility to disturbances
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(6), 1\59837a0.epl(128)

Version 1.0.1.0:

ID: 459245
Cycle time for X2X Bus adepted
The minmal cycle time for the X2X Bus is 400µs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(4), 1\59837a0.epl(128)

Version 1.0.0.0:

ID: 457415
Support for 5ACCIF01.FPCC-000

The 5ACCIF01.FPCC-000 interface card is supported beginningwith Automation Studio 4.1.4.x and Automation Runtime J4.10.
The 5ACCIF01.FPCC-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25.

Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\59837_0.pci(4), 1\59837a0.epl(128)
Loading
Back to list

Please choose country and language

B&R Logo