V4.0 HW Upgrade (5AC901.LSD3-00)

DWL@DWL10000304632

Version Language
Operating System
Date
Size
Type Download
2.0.0.0 * 04/08/2020 208 KB EXE AS4_HW_5AC901.LSD3-00.exe
Description V4.0 HW Upgrade (5AC901.LSD3-00)

Revision information 5AC901.LSD3-00

Version 2.0.0.0:

ID: 664620 / Support ID: 400300350
Bugfix: serial touch did not work with ARwin.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 666930
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC910 + TS17 CPU, mixed operation of the currentand older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
AP1000 panels: V2.0.0.0
AP9x3 panels: V2.0.0.0
AP9xD panels: V2.0.0.0
AP900 panels: V2.0.0.0
AP5000 panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD3.1003-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 666935
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677885
Module supervision of the APC910 Monitor/Panel option from AR A4.81:
The supervision of the APC910 Monitor/Panel option is activ from AutomationRuntime version A4.81. In case of a missconfiguration or missing APC910 Monitor/Panel option the Automation PC is starting up in the service mode. This behaviorcan be configured via the configuration of the supervised option, the defaultis supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 682005
Support for IOMapping starting with AS 4.8.2/AR A4.82.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

Version 1.0.1.0:

ID: 392055
Module is no longer markedas an accessory
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 399610
Unnecessary warning ("HWD error") removed from logger
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 413155
The module is supported in VC Windows Terminal in AS4.x
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 392630
Initial version V1.0.0.0
To configure a SDL3 Panel following upgrades haveto be installed, too:
APC910 system unit 5PC910.SX0x-00 V1.3.0.0
SDL3 Receiver: 5DLSDL.1001-00 V1.0.0.0
Automation Panel 9x3: 5AP9x3.xxxx-xx V1.2.0.0
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.0.1.0 * 02/18/2015 335 KB EXE AS4_HW_5AC901.LSD3-00.exe
Description V4.0 HW Upgrade (5AC901.LSD3-00)

Revision information 5AC901.LSD3-00

Version 1.0.1.0:

ID: 392055
Module is no longer marked as an accessory
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 399610
Unnecessary warning ("HWD error") removed from logger
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 413155
The module is supported in VC Windows Terminal in AS4.x
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 392630
Initial version V1.0.0.0
To configure a SDL3 Panel following upgrades have to be installed, too:
APC910 system unit 5PC910.SX0x-00 V1.3.0.0
SDL3 Receiver: 5DLSDL.1001-00 V1.0.0.0
Automation Panel 9x3: 5AP9x3.xxxx-xx V1.2.0.0
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo