DWL@DWL10000282962

Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 09/24/2019 2 MB EXE AS3.0_HW_X20ATB312.exe
Description V3.0 HW Upgrade (X20ATB312)

Revision information X20ATB312

Version 1.2.0.0:

ID: 655245
Module documentation revised
Data sheet V1.42
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No

ID: 661330
Input filter revised
Input filter 200ms leads to converter and summation errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 661335
Input filter revised
The input filter 66.7ms did not work properly
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1), 1\57583_3.fw(110)

Version 1.1.3.0:

ID: 648400
Data transfer for CANIO communication revised
Cyclic transferof the temperature values for channel 3 and 4 optimized
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1), 1\57583_3.fw(100)

Version 1.1.2.0:

ID: 603839
APROL: missing attribute for channel-parameter with "Sig_*" inserted
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1),1\57583_3.fw(100)

Version 1.1.0.0:

ID: 579750
Support new hw variant
fw for new hardware variant
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 580650
Module documentation revised
Data sheet V1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1), 1\57583_3.fw(100)

Version 1.0.1.0:

ID: 430545
Corrected help for register ModeADC
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.4:

ID: 387215
Signaltypes for APROL corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.3:

ID: 364935
Order data corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.2:

ID: 372910
APROL entries adapted
Resolution was shown wrong in APROL - Entries corrected.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.0:

ID: 339880
Support X20ATB312
Support for Automation Studio
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\57583_1.fw(1)
Version Language
Operating System
Date
Size
Type Download
1.1.3.0 * 07/09/2019 2 MB EXE AS3.0_HW_X20ATB312.exe
Description V3.0 HW Upgrade (X20ATB312)

Revision information X20ATB312

Version 1.1.3.0:

ID: 648400
Data transfer for CANIO communication revised
Cyclic transfer of the temperature values for channel 3 and 4 optimized
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1), 1\57583_3.fw(100)

Version 1.1.2.0:

ID: 603839
APROL: missing attributefor channel-parameter with "Sig_*" inserted
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1), 1\57583_3.fw(100)

Version 1.1.0.0:

ID: 579750
Support new hw variant
fw for new hardware variant
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 580650
Module documentation revised
Data sheet V1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1), 1\57583_3.fw(100)

Version 1.0.1.0:

ID: 430545
Corrected help for register ModeADC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.4:

ID: 387215
Signaltypes for APROL corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.3:

ID: 364935
Order data corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.2:

ID: 372910
APROL entries adapted
Resolution was shown wrong in APROL- Entries corrected.
Channel description changed: Yes
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.0:

ID: 339880
Support X20ATB312
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)
Version Language
Operating System
Date
Size
Type Download
1.1.2.0 * 07/23/2018 2 MB EXE AS3.0_HW_X20ATB312.exe
Description V3.0 HW Upgrade (X20ATB312)

Revision information X20ATB312

Version 1.1.2.0:

ID: 603839
APROL: missing attribute for channel-parameter with "Sig_*" inserted
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1), 1\57583_3.fw(100)

Version 1.1.0.0:

ID: 579750
Support new hw variant
fw for new hardware variant
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 580650
Module documentation revised
Data sheet V1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1), 1\57583_3.fw(100)

Version 1.0.1.0:

ID: 430545
Corrected help for register ModeADC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.4:

ID: 387215
Signaltypes for APROL corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.3:

ID: 364935
Order data corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.2:

ID: 372910
APROL entries adapted
Resolution was shown wrong in APROL - Entries corrected.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.0:

ID: 339880
Support X20ATB312
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)
Version Language
Operating System
Date
Size
Type Download
1.0.1.0 * 05/28/2015 1 MB EXE AS3.0_HW_X20ATB312.exe
Description V3.0 HW Upgrade (X20ATB312)

Revision information X20ATB312

Version 1.0.1.0:

ID: 430545
Corrected help for register ModeADC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.4:

ID: 387215
Signaltypes for APROL corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.3:

ID: 364935
Order data corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.2:

ID: 372910
APROL entries adapted
Resolution was shown wrong in APROL - Entries corrected.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)

Version 1.0.0.0:

ID: 339880
Support X20ATB312
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57583_1.fw(1)
Loading
Back to list

Please choose country and language

B&R Logo