DWL@DWL10000062455

Version Language
Operating System
Date
Size
Type Download
1.0.8.0 * 07/11/2019 2 MB EXE AS3.0_HW_X20AI4632-1.exe
Description V3.0 HW Upgrade (X20AI4632-1)

Revision information X20AI4632-1

Version 1.0.8.0:

ID: 652760 / Support ID: 400287588
Module documentation revised
Data sheet V3.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.7.0:

ID: 583870
Module documentation revised
Data sheet V3.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.5.0:

ID: 522215
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.4.0:

ID: 425415
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 446285
Correction technical data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 449175
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.1:

ID: 211605
Adjustment SGC section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.0:

ID: 193695
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.2.0:

ID: 184295
Optimizations for runtime and memory compatible Firmware
New FW V9 : optimizations for runtime and memory compatible Firmware (V4)
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.1.0:

ID: 182815
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)

Version 1.0.0.0:

ID: 166005
First version
4 Inputs ±11 V / 0 to 22 mA
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)
Version Language
Operating System
Date
Size
Type Download
1.0.7.0 * 08/01/2018 2 MB EXE AS3.0_HW_X20AI4632-1.exe
Description V3.0 HW Upgrade (X20AI4632-1)

Revision information X20AI4632-1

Version 1.0.7.0:

ID: 583870
Module documentation revised
Data sheet V3.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.6.0:

ID: 606730
parameter filterchanged
Trace function in fieldbusdesigner is not possible
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.5.0:

ID: 522215
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.4.0:

ID: 425415
Missing information indocumentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 446285
Correction technical data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 449175
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.1:

ID: 211605
Adjustment SGC section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.0:

ID: 193695
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.2.0:

ID: 184295
Optimizations for runtime and memory compatible Firmware
New FW V9 : optimizations for runtime and memory compatible Firmware (V4)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.1.0:

ID: 182815
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)

Version 1.0.0.0:

ID: 166005
First version
4 Inputs ±11 V / 0 to 22 mA
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)
Version Language
Operating System
Date
Size
Type Download
1.0.5.0 * 03/06/2017 2 MB EXE AS3.0_HW_X20AI4632-1.exe
Description V3.0 HW Upgrade (X20AI4632-1)

Revision information X20AI4632-1

Version 1.0.5.0:

ID: 522215
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.4.0:

ID: 425415
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 446285
Correction technical data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 449175
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.1:

ID: 211605
Adjustment SGC section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.0:

ID: 193695
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.2.0:

ID: 184295
Optimizations for runtime and memory compatible Firmware
New FWV9 : optimizations for runtime and memory compatible Firmware (V4)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.1.0:

ID: 182815
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)

Version 1.0.0.0:

ID: 166005
First version
4 Inputs ±11 V / 0 to 22 mA
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)
Loading
Back to list

Please choose country and language

B&R Logo