V3.0 HW Upgrade (4PP065.0351-P74)

DWL@DWL10000100598

Version Language
Operating System
Date
Size
Type Download
1.0.4.0 * 12/23/2016 2 MB EXE AS3.0_HW_4PP065.0351-P74.exe
Description V3.0 HW Upgrade (4PP065.0351-P74)

Revision information 4PP065.0351-P74

Version 1.0.4.0:

ID: 513295
Module documentation revised
Datasheet V 2.21
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No

Version 1.0.3.0:

ID: 475730
Module documentation revised
Datasheet V 2.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.2.0:

ID: 261790
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

Version 1.0.1.0:

ID: 247390 / Support ID: 400057947
Keys work in terminal mode
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.3:

ID: 236170
Installation of the upgrade only possible from AS 3.0.80.25
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

Version 1.0.0.2:

ID: 233500
With this upgrade the device can be replaced by an customised panel
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.0.2.0 * 06/29/2011 2 MB EXE AS3.0_HW_4PP065.0351-P74.exe
Description V3.0 HW Upgrade (4PP065.0351-P74)

Revision information 4PP065.0351-P74:

Version 1.0.2.0:

ID#261790: POWERLINK: LinkOK data point added.

Channel description changed: Yes
Configuration descriptionchanged: No
Firmware changed: No

Version 1.0.1.0:

ID#247390: Keys work in terminal mode

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.3:

ID#236170: Installation of the upgrade only possible from AS 3.0.80.25

Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.2:

ID#233500: With this upgrade the device can be replaced by an customised panel

Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo