DWL@DWL10000354495
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.0.3 | * | 06/15/2026 | 334 KB | EXE | AS4_DT_8LSA73.DB030S200-3.exe | |
| Description | V4.0 DT Upgrade (8LSA73.DB030S200-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.2 | * | 05/13/2024 | 610 KB | EXE | AS4_DT_8LSA73.DB030S200-3.exe | |
| Description | V4.0 DT Upgrade (8LSA73.DB030S200-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.1 | * | 02/18/2021 | 299 KB | EXE | AS4_DT_8LSA73.DB030S200-3.exe | |
| Description | V4.0 DT Upgrade (8LSA73.DB030S200-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 11/04/2020 | 299 KB | EXE | AS4_DT_8LSA73.DB030S200-3.exe | |
| Description | V4.0 DT Upgrade (8LSA73.DB030S200-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.9.34 | * | 12/22/2016 | 323 KB | EXE | AS4_DT_8LSA73.DB030S200-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA73.DB030S200-3) Revision C4 für 8L Motoren |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.3.34 | * | 07/23/2015 | 320 KB | EXE | AS4_DT_8LSA73.DB030S200-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA73.DB030S200-3) Revision C4 für 8L Motoren |
|||||