V4.0 DT Upgrade (8LSA35.R2060D300-3)

DWL@DWL10000380504

Version Language
Operating System
Date
Size
Type Download
2.2.0.2 * 05/19/2026 333 KB EXE AS4_DT_8LSA35.R2060D300-3.exe
Description V4.0 DT Upgrade (8LSA35.R2060D300-3)
Version Language
Operating System
Date
Size
Type Download
2.2.0.1 * 05/03/2024 609 KB EXE AS4_DT_8LSA35.R2060D300-3.exe
Description V4.0 DT Upgrade (8LSA35.R2060D300-3)
Version Language
Operating System
Date
Size
Type Download
2.2.0.0 * 02/17/2021 298 KB EXE AS4_DT_8LSA35.R2060D300-3.exe
Description V4.0 DT Upgrade (8LSA35.R2060D300-3)
Version Language
Operating System
Date
Size
Type Download
1.0.7.34 * 12/15/2016 319 KB EXE AS4_DT_8LSA35.R2060D300-3.exe
Description V4.0 DT Upgrade (8LSA35.R2060D300-3)

Revision C4 für 8L Motoren
Version Language
Operating System
Date
Size
Type Download
1.0.4.39 * 04/08/2019 322 KB EXE AS4_DT_8LSA35.R2060D300-3.exe
Description V4.0 DT Upgrade (8LSA35.R2060D300-3)

Revision C4 für 8L Motoren
Version Language
Operating System
Date
Size
Type Download
1.0.3.34 * 12/29/2015 319 KB EXE AS4_DT_8LSA35.R2060D300-3.exe
Description V4.0 DT Upgrade (8LSA35.R2060D300-3)

Revision C4 für 8L Motoren
Version Language
Operating System
Date
Size
Type Download
1.0.1.34 * 11/30/2018 322 KB EXE AS4_DT_8LSA35.R2060D300-3.exe
Description V4.0 DT Upgrade (8LSA35.R2060D300-3)

Revision C4 für 8L Motoren
Loading
Back to list

Please choose country and language

B&R Logo