DWL@DWL10000337195
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.0.2 | * | 05/19/2026 | 333 KB | EXE | AS4_DT_8LSA35.R2060D100-3.exe | |
| Description | V4.0 DT Upgrade (8LSA35.R2060D100-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.1 | * | 05/03/2024 | 609 KB | EXE | AS4_DT_8LSA35.R2060D100-3.exe | |
| Description | V4.0 DT Upgrade (8LSA35.R2060D100-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 03/26/2020 | 299 KB | EXE | AS4_DT_8LSA35.R2060D100-3.exe | |
| Description | V4.0 DT Upgrade (8LSA35.R2060D100-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.7.34 | * | 12/15/2016 | 319 KB | EXE | AS4_DT_8LSA35.R2060D100-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA35.R2060D100-3) Revision C4 für 8L Motoren |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.2.38 | * | 03/29/2019 | 322 KB | EXE | AS4_DT_8LSA35.R2060D100-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA35.R2060D100-3) Revision C4 für 8L Motoren |
|||||