DWL@DWL10000345505
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.0.2 | * | 05/04/2026 | 333 KB | EXE | AS4_DT_8LSA24.E5060D100-3.exe | |
| Description | V4.0 DT Upgrade (8LSA24.E5060D100-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.1 | * | 05/03/2024 | 609 KB | EXE | AS4_DT_8LSA24.E5060D100-3.exe | |
| Description | V4.0 DT Upgrade (8LSA24.E5060D100-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 09/28/2020 | 299 KB | EXE | AS4_DT_8LSA24.E5060D100-3.exe | |
| Description | V4.0 DT Upgrade (8LSA24.E5060D100-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.4.34 | * | 12/14/2016 | 319 KB | EXE | AS4_DT_8LSA24.E5060D100-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA24.E5060D100-3) Revision C4 für 8L Motoren |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.3.34 | * | 07/22/2015 | 319 KB | EXE | AS4_DT_8LSA24.E5060D100-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA24.E5060D100-3) Revision C4 für 8L Motoren |
|||||