DWL@DWL10000664211
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.40 | * | 11/06/2020 | 2 MB | STP | ACOPOStrak_guidesystem_100mm_divert-V1_40.stp | |
| Description | ACOPOStrak shuttle A, 100 mm, suitable for diverters 8F1SA.201.10000I-1 | |||||
DWL@DWL10000664211
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.40 | * | 11/06/2020 | 2 MB | STP | ACOPOStrak_guidesystem_100mm_divert-V1_40.stp | |
| Description | ACOPOStrak shuttle A, 100 mm, suitable for diverters 8F1SA.201.10000I-1 | |||||