DWL@DWL10000829585
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.08 | * | 09/01/2026 | 7 MB | ZIP | UPG_xPC3200_BIOS_V0108_EFI.zip | |
| Description |
BIOS Upgrade Raptor Lake-U (APC3200/PPC3200) Only for APC3200 and PPC3200 system units! ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that an "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. 3. A BIOS downgrade is blocked by default, starting with BIOS Upgrade V01.01. If a BIOS downgrade is necessary, please contact B&R Headquarter (International Support). ---------------------------------------------------------------- Version 01.08 / 07/17/2025 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.08 NEW README.txt 01.08 NEW STARTUP.nsh 01.08 NEW H2OFFT-Sx64.efi 200.02.00.06 MEUNLOCK.efi 03.40 BRRPLUR108.bin 01.08 NEW Change(s) UEFI-BIOS: - For the RPL0 variants, 1 P-core and 3 E-cores are now configured for AR or HV operation. - DBX and DBR UEFI Secure Boot data updated with MS 2023 certificates. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.06 | * | 09/04/2025 | 7 MB | ZIP | UPG_xPC3200_BIOS_V0106_EFI.zip | |
| Description |
BIOS Upgrade Raptor Lake-U (APC3200/PPC3200) Only for APC3200 and PPC3200 system units! ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that an "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. 3. A BIOS downgrade is blocked by default, starting with BIOS Upgrade V01.01. If a BIOS downgrade is necessary, please contact B&R Headquarter (International Support). ---------------------------------------------------------------- Version 01.06 / 07/14/2025 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.06 NEW README.txt 01.06 NEW STARTUP.nsh 01.06 NEW H2OFFT-Sx64.efi 200.02.00.06 MEUNLOCK.efi 03.40 BRRPLUR106.bin 01.06 NEW Change(s) UEFI-BIOS: - Insyde H2O Core updated to latest version. - Cyber Security Update: - CVE-2025-4275 - Custom boot logo: Optimized for production. - RAID: Optimized for production. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.02 | * | 08/26/2025 | 7 MB | ZIP | UPG_xPC3200_BIOS_V0102_EFI.zip | |
| Description |
BIOS Upgrade Raptor Lake-U (APC3200/PPC3200) Only for APC3200 and PPC3200 system units! ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that an "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. 3. A BIOS downgrade is blocked by default, starting with BIOS Upgrade V01.01. If a BIOS downgrade is necessary, please contact B&R Headquarter (International Support). ---------------------------------------------------------------- Version 01.02 / 03/13/2025 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.02 NEW README.txt 01.02 NEW STARTUP.nsh 01.02 NEW H2OFFT-Sx64.efi 200.02.00.06 MEUNLOCK.efi 03.40 BRRPLUR102.bin 01.02 NEW Change(s) UEFI-BIOS: - Intel Microcode update for Raptor Lake. - Wake on Lan disabled by default. - H2OUVE support disabled by default. - Support for the B&R Hypervisor. - Adjustments to the Realtime/Hypervisor Setup Node: - Realtime Environment active = 2 P-Cores and 2 E-Cores active. - Hypervisor Environment active = 2 P-Cores and 0 E-Cores active. and maximum GT Frequency is 700MHz. - Details can be found in Application Note AN19. - Power and Performance menu expanded to include the Custom setting. - Details can be found in Application Note AN19. - Bugfix: COMD (PPC) could not be deactivated. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||