DWL@DWL10000804169
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.1.0 | * | Windows10 | 11/18/2024 | 1 MB | ZIP | CAN_Driver_1.1.0.zip |
| Description |
CAN Driver (Win10, Win11) The CAN driver is a device driver for Windows that makes it possible to transmit and receive data via the CAN bus. The "CAN settings" Control Panel element can be used to display and modify global CAN driver settings (e.g. baud rate). Changes Components CAN driver (CC770) (BrCanDrv.sys) 4.0.0 CAN driver (SJA1000) (BrCanDrv.sys) 2.0.1 NEW CAN settings (BnR.CanSettings.exe) 1.3.0 NEW Error corrections Installer: - [CyberSecurity] Insufficient protection when loading components. An inadequate mechanism for loading components could cause arbitrary code to be executed. This problem can impair the integrity, confidentiality and availability of the product. (CVE-2024-2637) CVSS3.1: 7.2 (High) AV:L/AC:H/PR:H/UI:R/S:C/C:H/I:H/A:H CAN driver (SJA1000): - On devices with level-sensitive interrupts (APC4100, APC3200/PPC3200), when receiving a large number of CAN messages, CAN messages may stop being received or sent after some time. Changes CAN settings: - Migration from .NET 4.6.2 to .NET 4.7.2. Installer: - Updated installer to the Ultra-Modern User Interface. - Added support for Windows 10 IoT Enterprise 2021 LTSC. - Removed support for Windows 10 IoT Enterprise 2016 LTSB. |
|||||