Coupling drives electronically means that multiple drive axes move in a fixed, synchronized relationship – one axis follows another with a predefined motion pattern. This synchronized movement enables applications such as synchronous cutting, dynamic transfer processes and flexible length allocation.
- Requirements
- Automation Studio
- Motion Control
- Contents
- Connect drives using simple axis couplings: linear and non-linear
- Describe the electronic cam and cam automat concept
- Configure a cam in Automation Studio and use it for axis coupling
- Record the movement path of master and slave axes and explain the relationship
- Prepare an axis coupling for operation and learn the process used for error evaluation
- Explain different cams and states
- Select different compensation modes
- Configure a cam automat using mapp Technology
Learning format | ![]() | ![]() | ![]() |
|---|---|---|---|
Duration | 2 days The duration and contents may vary depending on the country. | ||
Order number | S5LT-SOC-0x-FLAT-0 This course is included exclusively in the company license. This course is based on Automation Studio 4. | S5LT-TR2-0417-0 The order number may vary depending on the country. | |
Booking | |||