Description

B&R's integrated and intelligent safety technology enables machines to react safely without unnecessarily stopping the production process. Decentralized safety modules, fast safety communication, and the Safety+ technology package are combined to achieve this.

  • Contents
  • Understand and classify the safety concept behind the B&R Safety+ technology
  • Independently implement a safety application using the example of a saw
  • Add safe hardware modules to Automation Studio and correctly perform the configuration
  • Create, configure and launch a safety application (SafeDesigner+)
  • Implement safety functions such as an emergency stop, light curtains, operating mode selector switches and manual operation
  • Configure and utilize communication channels between the CPU and safety controller (SafeLogic)
  • Interactively test the safety application and verify the behavior of the safety functions
Model number

TR2-0515-0

Request information For pricing information please contact your sales representative

Event location

B&R Ismaning
Fraunhoferstraße
85737 Ismaning
Germany

Organizer

B&R Ismaning
Fraunhoferstraße
85737 Ismaning
Germany

Phone:
+49 / 89 996554 - 0

Additional information

From: 12/02/2026
Start: 09:00


To: 12/03/2026
End: 17:00


Booking Status:
Duration: 2 Days

Language: German