DWL@DWL10000515514

Version Sprache
Operating System
Datum
Größe
Typ Download
3.3.2 * Windows10, Windows11 10.11.2025 101 MB ZIP ADI_Driver_3.3.2.zip
Beschreibung ADI driver universal

The Automation Device Interface (ADI) driver enables access to specific functions of B&R devices.

This can be used to set LEDs or change the brightness on a B&R Automation Panel, for example.

Components

ADI DLL (BrAdi.dll) 6.3.0
ADI DLL (generic interface) (BrAdiGi.dll) 2.3.1
ADI System Service (BR.Adi.Service.exe) 1.4.0
Control Center (BrCtrlCenter.exe) 4.12.0
Display Brightness (BR.Adi.Display.Brightness.exe) 1.2.0
HMI Monitor (BR.Hmi.Monitor.exe) 1.1.1
HMI Report (BR.Hmi.Report.Gui.exe) 1.7.0
MTCX driver (BrMtcxDrv.sys) 1.4.0
UPS Manager (BR.Adi.Ups.Manager.exe) 1.3.1
UPS Service (BR.Adi.Ups.Service.exe) 2.4.0

Error corrections

Installer:
- The NSIS installation system used by B&R can allow local attackers to extend their rights.
CVE-2025-43715, CVSS: 8.1 (high) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H

Changes

Installer:
- Updated .NET Windows Desktop Runtime to version 8.0.21.

Verwandte Downloads

ADI Treiber Anwenderhandbuch

Loading
Zurück zur Gesamtliste

Bitte wählen Sie Land und Sprache aus:

B&R Logo