B&R expanding the successful Power Panel HMI family
series is being offered with four TFT display sizes ranging from 4.3" to 10.1" and comes with two Ethernet interfaces, two USB interfaces and an extensive array of configuration options. High-performance [...] to achieving cycle times as low as 1 ms, the Power Panel C70 also features POWERLINK and standard Ethernet, 2x USB 2.0 and X2X Link technology as well as optional RS232, RS485 and CAN connections to offer [...] have hard disks, fans or batteries, they are completely maintenance-free. The panel front provides IP65 protection, which makes these systems extremely suitable for hygienic applications.