Vælg venligst land og sprog

B&R to showcase modular automation systems for off-highway vehicles at IFPE 2014

From March 4-8, 2014, B&R will exhibit its innovative technology solutions for mobile automation at booth 83550 in the South hall of IFPE, the leading international exposition for the integration of fluid power with other technologies for power transmission and motion control applications. The show is co-located with CONEXPO-CON/AGG, where an additional 100,000 industry professionals from for every major construction industry including asphalt, aggregates, concrete, earthmoving, lifting, mining, utilities will come together.

Mobile automation highlights

B&R offers modular systems for off-highway vehicle architectures and will showcase its new MA170 control and I/O system. This device series has been specially developed for use in harsh conditions. An IP65 housing and coated circuit board allow these modules to withstand extreme temperatures from -40°C to +85°C without difficulties. These new B&R modules are also shock and vibration resistant. The MA330 mobile automation keypad system with intuitive handling, robust design and flexible functionality will also be featured.

Real-time deterministic controls network for mobile equipment

Mobile devices from B&R are equipped with CAN bus, and the option to use POWERLINK, the deterministic real-time protocol for standard Ethernet. This open source Ethernet protocol can address both data and control needs on a single wire, while reducing design costs, minimizing system jitter, and achieving maximum system performance and will be an area of focus at the B&R booth. On Wednesday, March 5, IFPE and CONEXPO-CON/AGG attendees can hear Technology Marketing Manager of the Ethernet POWERLINK Standardization Group, Sari Germanos, present at the IFPE Technical conference session “High Speed Real-Time Industrial Ethernet Technology Revolutionizes Off-Highway Vehicle Automation Architectures.”

Vælg venligst land og sprog

B&R Logo