Materialenummer Beskrivelse
AP.STDS-HPDL380A10 HPDL380G10-xSlot/1x6130/32 GB/5x300HDD Standard Server HP DL380G10 based - 230 VAC redundant HP server standard configuration consisting of: 1.1 868703-B21 1 pc. HPE DL380 Gen10 8SFF CTO server 1.2 868703-B21#B19 1 pc. HPE Europe - multilingual localization 1.3 826866-L21 1 pc. HPE DL380 Gen10 Intel Xeon-Gold 6130 (2.1GHz_16-core_120 W) FIO 1.4 HPE 16GB 1Rx4 PC4-2666V-R Smart Kit 2 pcs. 1.5 815097-B21#0D1 4 pcs. 1.6 826708-B21 1 pc. HPE DL38X Gen10 Universal Media Bay Kit 1.7 826708-B21#0D1 1 pc. 1.8 872475-B21 5 pc.HPE 300 GB SAS 12G Enterprise 10K SFF (2.5in) SC 3yr Wty Digitally Signed Firmware HDD 1.9 872475-B21#0D1 5 pc.s 1.10 726537-B21 1 pc.HP 9.5 mm SATA DVD-RW Jb Gen9 Kit 1.11 726537-B21#0D1 1 pc. 1.12 P01366-B21 1 pc.HPE 96 W Smart Storage Battery (up to 20 Devices) with 145 mm Cable 1.13 P01366-B21#0D1 1 pc. 1.14 804331-B21 1 pc.HPE Smart Array P408i-a SR Gen10 Ctrlr 1.15 804331-B21#0D1 1 pc. 1.16 867810-B21 1 pc.HPE DL38X Gen10 High Perf Fan 1.17 867810-B21#0D1 1 pc. 1.18 865408-B21 2 pc.HPE 500 W FS Plat Ht Plg LH Pwr Sply Kit 1.19 865408-B21#0D1 2 pc. 1.20 E5Y43A 1 pc. HP OneView incl 3yr 24x7 Supp FIO Bundle Phys 1 Svr Lic 1.21 733664-B21 1 pc. HP 2U Cable Management Arm for Easy Install Rail Kit 1.22 733664-B21#0D1 1 pc. 1.23 733660-B21 1 pc. HP 2U SFF Easy Install Rail Kit 1.24 733660-B21#0D1 1 STK00 Optical mouse not included, please order separately! Keyboard not included, please order separately! Operating system not included, please order separately! WITHOUT pre-installation of Linux & APROL!!! Server has been tested for use with APROL R4.2-05 and later! The max. resolution is 1680 x 1050. Max. 1 monitor is possible. For higher resolutions or multiscreening, installation of an NVIDIA P2000 graphics card is required.

Vælg venligst land og sprog

B&R Logo